APC Power-Saving Back-UPS, 8 Outlet, 600VA, 120V

APC Power-Saving Back-UPS, 8 Outlet, 600VA, 120V Front Left
APC Power-Saving Back-UPS, 8 Outlet, 600VA, 120V Front Left
APC Power-Saving Back-UPS, 8 Outlet, 600VA, 120V Front Left
APC Power-Saving Back-UPS, 8 Outlet, 600VA, 120V Detailed
APC Power-Saving Back-UPS, 8 Outlet, 600VA, 120V Front Left
APC Power-Saving Back-UPS, 8 Outlet, 600VA, 120V Detailed
RoHS
  • Battery Backup & Surge Protector for Electronics and Computers

  • Includes: CD with software, Telephone cable, USB cable, User manual

View Product Overview

BN600MC Features

Key Features

Run time for load
Min-max
W
Run time for load
Enter the total load (power draw) of all devices to be protected by the UPS here. Based on the value entered we will estimate the run time that you will have during a total power outage. Adding run time increases availability by allowing the system to operate through longer outages without shutting down.

The total load (power draw) entered exceeds the maximum value for this product (330 W)

Please enter load to see estimated run time

The total load (power draw) entered is less than the minimum value for this product ({} W)

Max. Capacity Used
Max. Capacity Used
The maximum percentage of UPS capacity used to support your specified load.

Please enter load to see calculated "Max. Capacity Used"

Output power capacity
330 Watts / 600VA
Output Connections
(4) NEMA 5-15R (Battery Backup)
(4) NEMA 5-15R (Surge Protection)
Nominal Output Voltage
120V
Nominal Input Voltage
120V
Input Connections
NEMA 5-15P
Cord Length
1.5meters
APC Power-Saving Back-UPS, 8 Outlet, 600VA, 120V
Battery Backup & Surge Protector for Electronics and Computers
Includes: CD with software, Telephone cable, USB cable, User manual
  • Adjustable voltage sensitivity
    Provides the ability to adapt the UPS for optimal performance in specific power environments or generator applications.
  • Adjustable voltage-transfer points
    Maximizes useful battery life by widening the input voltage window or tightening the output voltage regulation.
  • Audible alarms
    Provides notification of changing utility power and UPS power conditions
  • Automatic self-test
    Periodic battery self-test ensures early detection of a battery that needs to be replaced.
  • Battery replacement without tools
    Enables fast battery replacement, lowering Mean Time to Repair (MTTR).
  • Battery-protected and surge-only outlets
    Reserves power capacity and run time for connected equipment that require UPS battery back-up while providing surge only protection for less critical equipment
  • Cold-start capable
    Provides temporary battery power when the utility power is out.
  • Dataline surge protection
    Provides protection of connected equipment from power surges on the data lines.
  • Hot-swappable batteries
    Ensures clean, uninterrupted power to protected equipment while batteries are being replaced
  • Power-saving outlets
    Automatically cuts power to idle equipment to conserve electricity.
  • Safety-agency approved
    The UPS is UL1778 Listed
  • Transformer-block spaced outlets
    Protect equipment with input transformer blocks without blocking access to other receptacles.
  • USB connectivity
    Provides management of the UPS via a USB port (not available on all models).
  • User-replaceable batteries
    Increases availability by allowing a trained user to perform upgrades and replacements of the batteries reducing Mean Time to Repair (MTTR)

Back-UPS Features & Benefits

Protection

Surge only outlets
Protect secondary electronics from surges and spikes without reducing battery power used to run primary electronics during an outage.
Battery and surge protected outlets
Back up and protect your hardware and data during power outages, surges and spikes .

Availability

Intelligent battery management
Maximizes battery performance, life, and reliability through intelligent, precision charging.
Battery failure notification
Provides early-warning fault analysis on batteries enabling timely preventive maintenance
Automatic self-test
Periodic battery self-test ensures early detection of a battery that needs to be replaced.

Marketing features

Battery-protected and surge-only outlets
Reserves power capacity and run time for connected equipment that require UPS battery back-up while providing surge only protection for less critical equipment

Manageability

Audible alarms
Provides notification of changing utility power and UPS power conditions
LED status display
Quickly understand unit and power status with visual indicators.

Safety

Safety-agency approved
Ensures the product has been tested and approved to work safely with the connected service provider equipment and within the specified environment.

Product Distribution

Canada, United States

Technical Specifications

Output

Max Configurable Power (Watts)
330 Watts / 600VA
Output Frequency (sync to mains)
50/60 Hz +/- 3 Hz Sync to mains
Topology
Standby
Waveform type
Stepped approximation to a sinewave
Transfer Time
6 ms typical : 10 ms maximum

Input

Input frequency
50/60 Hz +/- 3 Hz Auto-sensing
Number of Power Cords
1

Batteries & Runtime

Battery type
Lead-acid battery
Typical recharge time
24hour(s)
Replacement Battery
Expected Battery Life (years)
3 - 5
Battery Charge Power (Watts)
3 Watts

Communications & Management

Interface Port(s)
USB
Control panel
LED status display with on line : on battery : replace battery and building wiring fault
Audible Alarm
Alarm when on battery : distinctive low battery alarm : overload continuous tone alarm

Surge Protection and Filtering

Surge energy rating
340Joules
Data Line Protection
RJ11 analog phone line for phone/fax/modem/DSL
Filtering
Full time multi-pole noise filtering : 5% IEEE surge let-through : zero clamping response time : meets UL 1449

Physical

Maximum Height
86MM, 8.6CM
Maximum Width
180MM, 18.0CM
Maximum Depth
284MM, 28.4CM
Net Weight
5.64KG
Shipping weight
6.55KG
Shipping Height
126MM, 12.6CM
Shipping Width
225MM, 22.5CM
Shipping Depth
386MM, 38.6CM
Master Carton Dimensions (Length x Width x Height)
406MM
Master Carton Units
2.0
Master Carton Weight
13.61
Units per Pallet
48.0
SCC Codes
10731304290015

Environmental

Operating Temperature
0 - 40 °C
Operating Relative Humidity
5 - 95 %
Operating Elevation
0 - 3048meters
Storage Temperature
-15 - 45 °C
Storage Elevation
0 - 15240meters
Audible noise at 1 meter from surface of unit
45.0dBA
Online thermal dissipation
16.0BTU/hr

Conformance

Approvals
FCC part 15 class B, FCC part 68, TÜV-C, UL 1778, UL 497A, UL 497B
Equipment protection policy
Lifetime : $75000
Standard warranty
3 years repair or replace

Sustainable Offer Status

RoHS
Compliant

Options

Services