APC Performance SurgeArrest, 11 outlet, phone line (with splitter) & coax protection

APC Performance SurgeArrest, 11 outlet, phone line (with splitter) & coax protection Front Left
APC Performance SurgeArrest, 11 outlet, phone line (with splitter) & coax protection Front Left
APC Performance SurgeArrest, 11 outlet, phone line (with splitter) & coax protection Front Left
APC Performance SurgeArrest, 11 outlet, phone line (with splitter) & coax protection Front Left
APC Performance SurgeArrest, 11 outlet, phone line (with splitter) & coax protection Front Left
APC Performance SurgeArrest, 11 outlet, phone line (with splitter) & coax protection Front Left
  • Maximum Power Surge Protection for Computers, Notebooks and Other Electronics

  • Includes: 6 ft gold plated coaxial cable, User manual

View Product Overview

PF11VT3 Features

Key Features

Nominal Input Voltage
120V
Input Connections
NEMA 5-15P
Cord Length
3.1meters
APC Performance SurgeArrest, 11 outlet, phone line (with splitter) & coax protection
Maximum Power Surge Protection for Computers, Notebooks and Other Electronics
Includes: 6 ft gold plated coaxial cable, User manual
  • Always on Outlets
    8 outlet models offer dedicated space to accommodate wide transformer blocks without covering adjoining outlets and 2 always on outlets. You can plug 8 power cords including 3 transformers at the same time. In case you have equipment that has to stay on all the time, such as fax machine, you can plug it in always on outlets. The equipment will be protected and will have power supply even when the unit is switched off.
  • Manual disconnect switch
    Enables the surge supressor to be de-energized for service without disconnecting the protected load.
  • Right Angle Plug
    Right-angle plug for safe, easy connection even behind desks. It’s also wall-mountable for convenient, space-saving placement.
  • Status Indicator LED's
    LED status indicators for each phase and an audible alarm provide immediate failure notification when surge suppression circuitry has been damaged by a heavy strike or surge.

SurgeArrest Performance Features & Benefits

Protection

Data-line Protection
Protection of data lines (Ethernet, Coaxial and Phone lines) ensures complete protection of your equipment from surges. It is very important to protect your equipment from “back door” electric surges traveling through data lines, as they can be as damaging to your equipment as surges traveling over power lines.
Catastrophic Event Protection
SurgeArrest components such as MOVs and Thermal fuse ensure instantaneous reaction to lightning strikes and wiring faults. If the surge components are damaged due to power spike or over voltage, excess power cannot reach your equipment. Unlike the APC SurgeArrest products, most surge suppressors continue to let power through even after circuits have been damaged, leaving your equipment exposed to other damaging surges.
Phone Line Splitter
Allows use of two pieces of equipment at once, such as a modem and phone.
Noise Filtering
Attenuates EMI/RFI line noise that can cause data errors and keyboard lockups, ensuring better performance of protected equipment.
IEEE let-through rating and UL 1449 compliance
The 'Institute of Electrical and Electronics Engineers' (IEEE) Let-Through Voltage rating is based on a test that subjects a Surge Protector to a 6,000 volt spike. The rating equates to the amount of excess voltage that reaches connected equipment. The lower the number, the better the performance of the Surge Protector is. Underwriter's Laboratory's UL1449 surge protection safety standard uses these ratings to help users gauge performance. UL's best Transient Voltage Surge Suppressor (TVSS) Let-Through Voltage rating is "300V".

Marketing features

180 degree Rotating Cord Retainer
A 180-degree rotating cord with strain relief offers flexibility in positioning the SurgeArrest, and in routing the power cord.
Lightning and Surge Protection
To prevent damage to your equipment from electric power surges and spikes.
Cord Management
Reduces cord clutter.

Convenience

Transformer Block Spacing
Connect bulky transformer block plugs without covering up other outlets.

Safety

Receptacle Shock Safety Shutters
Shutters protect users from accidental contact with unused outlets.
Protection working indicator
SurgeArrest will warn you if its circuitry has been damaged by heavy strike or power line surge and it is unable to provide 100% protection. If still under warranty, APC will then replace your damaged SurgeArrest free of charge.
Site wiring fault indicator
In order to work properly, surge suppressors require a correctly wired and grounded outlet. APC surge protectors identify dangerous wiring problems before you plug in your equipment.
Adjustable Cable Management
Keeps cords and cables neat and organized.
Cord Management
To help organize power cords.
Fail Safe Mode
Most other surge suppressors continue to let power through even after their circuits have been damaged, leaving your equipment exposed to future surges. APC's SurgeArrest fail safe, which means that once the circuit of an APC SurgeArrest has been compromised the unit disconnects equipment from the power supply ensuring that no damaging surges reach your equipment.
Overload Indicator
Indicator illuminates when connected equipment draws more power than unit’s capacity. To remedy the condition, unplug less vital equipment.

Product Distribution

Canada, United States

Technical Specifications

Output

Number of Outlets
11.0
Receptacle Style
NEMA 5-15R

Input

Input frequency
50/60 Hz
Number of Power Cords
1
Maximum Line Current
15A

Surge Protection and Filtering

Surge energy rating
2030Joules
Data Line Protection
Coaxial video/cable protection, RJ11 modem/fax/DSL protection (two wire single line)
eP Joule Rating
3400
Peak Current Common Mode
60kAmps
Peak Current Normal Mode
20kAmps

Physical

Maximum Height
318MM, 31.8CM
Maximum Width
146MM, 14.6CM
Maximum Depth
38MM, 3.8CM
Net Weight
1.05KG
Shipping weight
1.5KG
Shipping Height
356MM, 35.6CM
Shipping Width
241MM, 24.1CM
Shipping Depth
54MM, 5.4CM
Color
Charcoal
Master Carton Dimensions (Length x Width x Height)
686 x 259 x 406MM
Master Carton Units
12.0
Master Carton Weight
18.05
Units per Pallet
288.0
SCC Codes
10731304200694

Environmental

Operating Temperature
0 - 50 °C
Operating Relative Humidity
0 - 95 %
Operating Elevation
0 - 3048meters
Storage Temperature
-15 - 45 °C
Storage Elevation
0 - 15240meters

Conformance

Approvals
CSA, UL 1363, UL 1449
Equipment protection policy
Lifetime : $100000
Standard warranty
Lifetime

Options

Services