Our Brands

APC IT Power Distribution Module 3 Pole 4 Wire 60A IEC309 560cm

APC IT Power Distribution Module 3 Pole 4 Wire 60A IEC309 560cm Front Left
APC IT Power Distribution Module 3 Pole 4 Wire 60A IEC309 560cm Front Left
APC IT Power Distribution Module 3 Pole 4 Wire 60A IEC309 560cm Front Left
APC IT Power Distribution Module 3 Pole 4 Wire 60A IEC309 560cm Front Left
APC IT Power Distribution Module 3 Pole 4 Wire 60A IEC309 560cm Front Left
APC IT Power Distribution Module 3 Pole 4 Wire 60A IEC309 560cm Miscellaneous
APC IT Power Distribution Module 3 Pole 4 Wire 60A IEC309 560cm Front Left
APC IT Power Distribution Module 3 Pole 4 Wire 60A IEC309 560cm Front Left
APC IT Power Distribution Module 3 Pole 4 Wire 60A IEC309 560cm Front Left
APC IT Power Distribution Module 3 Pole 4 Wire 60A IEC309 560cm Miscellaneous
  • Factory assembled and tested Power Distribution Modules include circuit breaker, power cord, power connection, and circuit monitoring. Auto-detection of modules ...

  • Includes: Installation guide

View Product Overview

PDM3460IEC309-560 Features

Key Features

Nominal Output Voltage
208V 3PH
Nominal Input Voltage
208V 3PH
APC IT Power Distribution Module 3 Pole 4 Wire 60A IEC309 560cm
Factory assembled and tested Power Distribution Modules include circuit breaker, power cord, power connection, and circuit monitoring. Auto-detection of modules by the Modular PDU minimizes installation time.
Includes: Installation guide
  • Multiple distribution options
    Superior design flexibility enables a wide range of customer requirements to be addressed.
  • System mobility
    Power distribution units can easily be relocated to accommodate a changing data center environment.

Modular Power Accessories Features & Benefits

Safety

Safety
Enhance user safety with isolation at all touch points and with positive locking mechanisms that reduce the risk of accidental disconnection

Convenience

Global product offering
Standardization of power distribution units across all corporate locations is easy - a variety of 1-phase and 3-phase Power Distribution Modules address the unique power requirements of data centers around the world.
Toolless installation of breakers
Install factory-assembled Power Distribution Modules in under ten minutes - no tools are required

Manageability

Power monitoring
Measure and monitor power consumption and usage with branch circuit monitoring and output metering, which are included at no extra cost
Quick status information LEDs
Access status information about the performance of the Power Distribution Module

Product Distribution

Canada, Japan, United States

Technical Specifications

Output

Maximum Total Current Draw
60

Input

Input frequency
60 Hz
Acceptable Input Voltage
200 - 240VAC
Maximum Line Current
60A

Physical

Maximum Height
127MM, 12.7CM
Maximum Width
445MM, 44.5CM
Maximum Depth
406MM, 40.6CM
Net Weight
4.82KG
Shipping weight
5.36KG
Shipping Height
127MM, 12.7CM
Shipping Width
445MM, 44.5CM
Shipping Depth
406MM, 40.6CM

Conformance

Approvals
UL listed
Standard warranty
1 year repair or replace

Sustainable Offer Status

PEP
Available in Documentation tab
EOLI
Available in Documentation tab

Options

Services