APC Back-UPS Pro 1500VA for Gaming, 120V, Pure Sinewave, LCD, Black, 3 USB charging ports, 10 NEMA outlets (4 surge)

APC Back-UPS Pro 1500VA for Gaming, 120V, Pure Sinewave, LCD, Black, 3 USB charging ports, 10 NEMA outlets (4 surge) Front Left
APC Back-UPS Pro 1500VA for Gaming, 120V, Pure Sinewave, LCD, Black, 3 USB charging ports, 10 NEMA outlets (4 surge) Front Left
APC Back-UPS Pro 1500VA for Gaming, 120V, Pure Sinewave, LCD, Black, 3 USB charging ports, 10 NEMA outlets (4 surge) Front Left
APC Back-UPS Pro 1500VA for Gaming, 120V, Pure Sinewave, LCD, Black, 3 USB charging ports, 10 NEMA outlets (4 surge) Front Right
APC Back-UPS Pro 1500VA for Gaming, 120V, Pure Sinewave, LCD, Black, 3 USB charging ports, 10 NEMA outlets (4 surge) Back
APC Back-UPS Pro 1500VA for Gaming, 120V, Pure Sinewave, LCD, Black, 3 USB charging ports, 10 NEMA outlets (4 surge) Front Left
APC Back-UPS Pro 1500VA for Gaming, 120V, Pure Sinewave, LCD, Black, 3 USB charging ports, 10 NEMA outlets (4 surge) Front Right
APC Back-UPS Pro 1500VA for Gaming, 120V, Pure Sinewave, LCD, Black, 3 USB charging ports, 10 NEMA outlets (4 surge) Back
  • High Performance Computer and Electronics UPS for Premium Power Protection

  • Includes: Coaxial cable, USB cable, User manual

View Product Overview

BGM1500B-CA Features

Key Features

Run time for load
Min-max
W
Run time for load
Enter the total load (power draw) of all devices to be protected by the UPS here. Based on the value entered we will estimate the run time that you will have during a total power outage. Adding run time increases availability by allowing the system to operate through longer outages without shutting down.

The total load (power draw) entered exceeds the maximum value for this product (900 W)

Please enter load to see estimated run time

The total load (power draw) entered is less than the minimum value for this product ({} W)

Max. Capacity Used
Max. Capacity Used
The maximum percentage of UPS capacity used to support your specified load.

Please enter load to see calculated "Max. Capacity Used"

Output power capacity
900 Watts / 1.5kVA
Output Connections
(6) NEMA 5-15R (Battery Backup)
(4) NEMA 5-15R (Surge Protection)
Nominal Output Voltage
120V
Nominal Input Voltage
120V
Input Connections
NEMA 5-15P
Cord Length
1.8meters
Maximum Input Current
12.0A
APC Back-UPS Pro 1500VA for Gaming, 120V, Pure Sinewave, LCD, Black, 3 USB charging ports, 10 NEMA outlets (4 surge)
High Performance Computer and Electronics UPS for Premium Power Protection
Includes: Coaxial cable, USB cable, User manual

Back-UPS Pro Features & Benefits

Manageability

USB connection
Use your PC to access additional power protection and management features for your UPS via a USB Port.
LCD Status Display
Provides key UPS status at a glance. Multiple status indicators with load and battery bar graphs.
Disconnected battery notification
Warns when a battery is not available to provide backup power.
Audible alarms
Provides notification of changing utility power and UPS power conditions

Marketing features

Boost Automatic Voltage Regulation (AVR)
Preserves battery life and maximizes runtime by correcting low voltages without discharging the battery.
Battery-protected and surge-only outlets
Reserves power capacity and run time for connected equipment that require UPS battery back-up while providing surge only protection for less critical equipment

Serviceability

Simple battery replacement
Increases UPS availability by allowing quick, easy battery replacement.
Resettable circuit breaker
Easy recovery from overloads; no need to replace a fuse. (Not available on Wall Tap SKUs)

Protection

Dataline surge protection
Provides protection of connected equipment from power surges on the data lines.
Battery and surge protected outlets
Back up and protect your hardware and data during power outages, surges and spikes .
Surge only outlets
Protect secondary electronics from surges and spikes without reducing battery power used to run primary electronics during an outage.

Safety

Safety-agency approved
Ensures the product has been tested and approved to work safely with the connected service provider equipment and within the specified environment.

Availability

Boost and Trim Automatic Voltage Regulation (AVR)
Gives higher application availability by correcting low and high voltage conditions without using the battery (not available on all models).
Battery failure notification
Provides early-warning fault analysis on batteries enabling timely preventive maintenance
Automatic self-test
Periodic battery self-test ensures early detection of a battery that needs to be replaced.
Transformer-block spaced outlets
Protect equipment with input transformer blocks without blocking access to other receptacles.
Intelligent battery management
Maximizes battery performance, life, and reliability through intelligent, precision charging.
Green mode
Patent-pending operating mode that bypasses unused electrical components in good power conditions to achieve very high operating efficiency without sacrificing any protection.
Customizable voltage-transfer points
Adjust the voltage points (widen or tighten the range) where your UPS transfers to battery to maximize useful battery life and protect sensitive electronics.
Customizable voltage sensitivity
Toggle between pre-determined voltage-transfer points depending on your power quality (high, medium or low sensitivity), maximizing useful battery life and protecting sensitive electronics.
Cold-start capable
Provides temporary battery power when the utility power is out.

Product Distribution

Canada

Technical Specifications

Output

Max Configurable Power (Watts)
900 Watts / 1.5kVA
Output Frequency (sync to mains)
60 Hz +/- 3 Hz Sync to mains
Topology
Line interactive
Waveform type
Sine wave

Input

Input frequency
60 Hz +/- 3 Hz
Input voltage range for main operations
88 - 147V
Number of Power Cords
1

Batteries & Runtime

Battery type
Lead-acid battery
Typical recharge time
2688hour(s)
Replacement Battery
Expected Battery Life (years)
3 - 5
Battery Charge Power (Watts)
16 Watts
Battery Volt-Amp-Hour Capacity
257

Communications & Management

Control panel
Multifunction LCD status and control console
Audible Alarm
Alarm when on battery : distinctive low battery alarm : overload continuous tone alarm

Surge Protection and Filtering

Surge energy rating
1080Joules
Data Line Protection
Coaxial cable for CATV/SATV/modem/audio-video, RJ45 10/100/1000 Base-T Ethernet protection
Filtering
Full time multi-pole noise filtering : 5% of IEEE surge let-through : zero clamping response time: instantaneous

Physical

Maximum Height
291MM, 29.1CM
Maximum Width
105MM, 10.5CM
Maximum Depth
408MM, 40.8CM
Net Weight
11.5KG
Shipping weight
11.5KG
Shipping Height
291MM, 29.1CM
Shipping Width
105MM, 10.5CM
Shipping Depth
408MM, 40.8CM
Color
Black
Master Carton Dimensions (Length x Width x Height)
570 x 380 x 165MM
Master Carton Units
1.0
Master Carton Weight
14.0
SCC Codes
10731304434327

Environmental

Operating Temperature
0 - 40 °C
Operating Relative Humidity
0 - 95 (Non-condensing) %
Operating Elevation
0 - 3048meters
Storage Temperature
-15 - 40 °C
Storage Relative Humidity
0 - 95 (Non-condensing) %
Storage Elevation
0 - 3048meters
Audible noise at 1 meter from surface of unit
45.0dBA

Conformance

Approvals
ENERGY STAR V2.0 (USA), FCC part 15 subpart B, TUV C-US certified
Equipment protection policy
Lifetime : $500000

Options

Services