APC Back-UPS Media Center 1000VA 120V

APC Back-UPS Media Center 1000VA 120V Front Left
APC Back-UPS Media Center 1000VA 120V Front Left
APC Back-UPS Media Center 1000VA 120V Front Left
APC Back-UPS Media Center 1000VA 120V Front Left
APC Back-UPS Media Center 1000VA 120V Front Straight
APC Back-UPS Media Center 1000VA 120V Back
APC Back-UPS Media Center 1000VA 120V Back
APC Back-UPS Media Center 1000VA 120V Front Left
APC Back-UPS Media Center 1000VA 120V Front Left
APC Back-UPS Media Center 1000VA 120V Front Straight
APC Back-UPS Media Center 1000VA 120V Back
APC Back-UPS Media Center 1000VA 120V Back
  • Power Conditioning and Battery Backup for Home Theater Systems.

  • Includes: CD with software, Installation guide, User manual

View Product Overview

BT1000MC Features

Key Features

Run time for load W
Run time for load
Enter the total load (power draw) of all devices to be protected by the UPS here. Based on the value entered we will estimate the run time that you will have during a total power outage. Adding run time increases availability by allowing the system to operate through longer outages without shutting down.

The total load (power draw) entered exceeds the maximum value for this product (600W)

Please enter load to see estimated run time

Max. Capacity Used
Max. Capacity Used
The maximum percentage of UPS capacity used to support your specified load.

Please enter load to see calculated "Max. Capacity Used"

Output power capacity
600 Watts / 1.0kVA
Rack Height
2U
Output Connections
(2) NEMA 5-15R (Surge Protection)
(6) NEMA 5-15R (Battery Backup)
Nominal Output Voltage
120V
Nominal Input Voltage
120V
Input Connections
NEMA 5-15P
Cord Length
1.8meters
APC Back-UPS Media Center 1000VA 120V
Power Conditioning and Battery Backup for Home Theater Systems.
Includes: CD with software, Installation guide, User manual

Back-UPS HT Features & Benefits

Protection

Safety-agency approved
Ensures the product has been tested and approved to work safely with the connected service provider equipment and within the specified environment.
Battery-protected and surge-only outlets
Reserves power capacity and run time for connected equipment that require UPS battery back-up while providing surge only protection for less critical equipment
Boost and Trim Automatic Voltage Regulation (AVR)
Gives higher application availability by correcting low and high voltage conditions without using the battery (not available on all models).
Dataline surge protection
Provides protection of connected equipment from power surges on the data lines.
Power conditioning
Protects connected loads from surges, spikes, lightning, and other power disturbances.

Convenience

Automatic self-test
Periodic battery self-test ensures early detection of a battery that needs to be replaced.
Automatic restart of loads after UPS shutdown
Automatically starts up the connected equipment upon the return of utility power.
LED status indicators
Quickly understand unit and power status with visual indicators.
Hot-swappable batteries
Ensures clean, uninterrupted power to protected equipment while batteries are being replaced
Cold-start capable
Provides temporary battery power when the utility power is out.
Battery replacement without tools
Enables fast battery replacement, lowering Mean Time to Repair (MTTR).
Resettable circuit breakers
Enables a quick recovery from overload events.
Transformer-block spaced outlets
Protect equipment with input transformer blocks without blocking access to other receptacles.

Manageability

Adjustable voltage sensitivity
Provides the ability to adapt the UPS for optimal performance in specific power environments or generator applications.
Adjustable voltage-transfer points
Maximizes useful battery life by widening the input voltage window or tightening the output voltage regulation.
Serial connectivity
Provides management of the UPS via a serial port.
USB connectivity
Provides management of the UPS via a USB port (not available on all models).
Intelligent battery management
Maximizes battery performance, life, and reliability through intelligent, precision charging.
Multiple mounting methods
Allows for standardization on one product for use in different environments.

Product Distribution

Canada, United States

Technical Specifications

Output

Max Configurable Power (Watts)
600 Watts / 1.0kVA
Output Frequency (sync to mains)
57 - 63 Hz For 60 Hz nominal Sync to mains, 60 Hz +/- 0.1 % For 60 Hz nominal Unsynchronised
Waveform type
Stepped approximation to a sinewave
Maximum Output Current
12

Input

Input frequency
47 - 63 Hz
Input voltage range for main operations
78 - 152 Adjustable, 88 - 148V
Number of Power Cords
1

Batteries & Runtime

Battery type
Lead-acid battery
Included Battery Modules
1
Typical recharge time
8hour(s)
Replacement Battery
Expected Battery Life (years)
4 - 6
RBC Quantity
1
Battery Charge Power (Watts)
21 Watts

Communications & Management

Interface Port(s)
USB
Control panel
LED status display with on line : on battery : replace battery and overload indicators
Audible Alarm
Alarm when on battery : distinctive low battery alarm : overload continuous tone alarm

Surge Protection and Filtering

Surge energy rating
420Joules
Data Line Protection
Coaxial video/cable protection, RJ11 modem/fax/DSL protection (two wire single line), RJ45 modem/fax/DSL/10-100 base-T protection
Filtering
Full time multi-pole noise filtering : 5% IEEE surge let-through : zero clamping response time : meets UL 1449

Physical

Maximum Height
371MM, 37.1CM
Maximum Width
86MM, 8.6CM
Maximum Depth
333MM, 33.3CM
Net Weight
10.0KG
Shipping weight
10.45KG
Shipping Height
455MM, 45.5CM
Shipping Width
203MM, 20.3CM
Shipping Depth
416MM, 41.6CM
Color
Black
Master Carton Dimensions (Length x Width x Height)
406 x 406 x 457MM
Master Carton Units
1.0
Units per Pallet
30.0
SCC Codes
20731304242622

Environmental

Operating Temperature
0 - 40 °C
Operating Relative Humidity
0 - 95 %
Operating Elevation
0 - 3048meters
Storage Temperature
-5 - 45 °C
Storage Elevation
0 - 15240meters
Audible noise at 1 meter from surface of unit
45.0dBA
Online thermal dissipation
180.0BTU/hr

Conformance

Approvals
CUL listed, FCC part 15 class B, FCC part 68, UL 1449, UL 1778, UL listed
Standard warranty
2 years repair or replace

Sustainable Offer Status

PEP
Available in Documentation tab
EOLI
Available in Documentation tab

Options

Services