APC Back-UPS ES USB 350VA W/TEL 120V

No product image
No product image
  • Best Value UPS with Battery Backup & Surge Protection for Home Computers

  • Includes: CD with software, Cord Management Straps, Free trial of anti-virus : firewall : email privacy : system recovery and online backup software, USB cable, ...

View Product Overview

BE350T Features

Key Features

Run time for load
Min-max
W
Run time for load
Enter the total load (power draw) of all devices to be protected by the UPS here. Based on the value entered we will estimate the run time that you will have during a total power outage. Adding run time increases availability by allowing the system to operate through longer outages without shutting down.

The total load (power draw) entered exceeds the maximum value for this product (200 W)

Please enter load to see estimated run time

The total load (power draw) entered is less than the minimum value for this product ({} W)

Max. Capacity Used
Max. Capacity Used
The maximum percentage of UPS capacity used to support your specified load.

Please enter load to see calculated "Max. Capacity Used"

Output power capacity
200 Watts / 350VA
Output Connections
(3) NEMA 5-15R (Battery Backup)
(3) NEMA 5-15R (Surge Protection)
Nominal Output Voltage
120V
Nominal Input Voltage
120V
Input Connections
NEMA 5-15P
Cord Length
1.83meters
APC Back-UPS ES USB 350VA W/TEL 120V
Best Value UPS with Battery Backup & Surge Protection for Home Computers
Includes: CD with software, Cord Management Straps, Free trial of anti-virus : firewall : email privacy : system recovery and online backup software, USB cable, User Manual, Wall-mounting template

Back-UPS ES Features & Benefits

Convenience

Hot-swappable batteries
Ensures clean, uninterrupted power to protected equipment while batteries are being replaced
Automatic self-test
Periodic battery self-test ensures early detection of a battery that needs to be replaced.
Cold-start capable
Provides temporary battery power when the utility power is out.
Transformer-block spaced outlets
Protect equipment with input transformer blocks without blocking access to other receptacles.
Resettable circuit breakers
Enables a quick recovery from overload events.
Audible alarms
Provides notification of changing utility power and UPS power conditions

Protection

Battery-protected and surge-only outlets
Reserves power capacity and run time for connected equipment that require UPS battery back-up while providing surge only protection for less critical equipment
Power conditioning
Protects connected loads from surges, spikes, lightning, and other power disturbances.
Safety-agency approved
Ensures the product has been tested and approved to work safely with the connected service provider equipment and within the specified environment.

Marketing features

Dataline surge protection
Provides protection of connected equipment from power surges on the data lines.

Product Distribution

Canada, United States

Technical Specifications

Output

Max Configurable Power (Watts)
200 Watts / 350VA
Topology
Standby
Maximum Output Current
12

Input

Input frequency
60 Hz +/- 1Hz
Input voltage range for main operations
96 - 136V
Number of Power Cords
1

Batteries & Runtime

Battery type
Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
Typical recharge time
16hour(s)
Replacement Battery
Expected Battery Life (years)
4 - 6
Battery Charge Power (Watts)
2 Watts

Communications & Management

Interface Port(s)
USB
Control panel
LED Status display with On Line : On Battery
Audible Alarm
Alarm when on battery : distinctive low battery alarm : overload continuous tone alarm

Surge Protection and Filtering

Surge energy rating
365Joules
Data Line Protection
RJ-11 Modem/Fax/DSL protection (two wire single line)

Physical

Maximum Height
84MM, 8.4CM
Maximum Width
277MM, 27.7CM
Maximum Depth
175MM, 17.5CM
Net Weight
4.18KG
Shipping weight
4.88KG
Shipping Height
119MM, 11.9CM
Shipping Width
381MM, 38.1CM
Shipping Depth
226MM, 22.6CM
Color
Charcoal
Units per Pallet
120.0

Environmental

Operating Temperature
0 - 40 °C
Operating Relative Humidity
0 - 95 %
Operating Elevation
0-3000meters
Storage Temperature
-15 - 45 °C
Storage Relative Humidity
0 - 95 %
Storage Elevation
0-3000meters
Audible noise at 1 meter from surface of unit
40.0dBA

Conformance

Approvals
cUL Listed, UL Listed
Equipment protection policy
Lifetime : $50000
Standard warranty
2 years repair or replace

Options

Services