APC Back-UPS Connect 70, 120V, Network Backup, Canada

APC Back-UPS Connect 70, 120V, Network Backup, Canada Front Left
APC Back-UPS Connect 70, 120V, Network Backup, Canada Front Left
APC Back-UPS Connect 70, 120V, Network Backup, Canada Front Left
APC Back-UPS Connect 70, 120V, Network Backup, Canada Front Left
APC Back-UPS Connect 70, 120V, Network Backup, Canada Miscellaneous
APC Back-UPS Connect 70, 120V, Network Backup, Canada Front Left
APC Back-UPS Connect 70, 120V, Network Backup, Canada Front Left
APC Back-UPS Connect 70, 120V, Network Backup, Canada Miscellaneous
RoHS
  • Battery Backup & Surge Protector for Electronics and Computers

  • Includes: User manual

View Product Overview
Replacement battery
User replaceable battery not available

BGE70-CA Features

Key Features

Run time for load
Min-max
W
Run time for load
Enter the total load (power draw) of all devices to be protected by the UPS here. Based on the value entered we will estimate the run time that you will have during a total power outage. Adding run time increases availability by allowing the system to operate through longer outages without shutting down.

The total load (power draw) entered exceeds the maximum value for this product (75 W)

Please enter load to see estimated run time

The total load (power draw) entered is less than the minimum value for this product ({} W)

Max. Capacity Used
Max. Capacity Used
The maximum percentage of UPS capacity used to support your specified load.

Please enter load to see calculated "Max. Capacity Used"

Output power capacity
75 Watts / 125VA
Output Connections
(3) NEMA 1-15R (Battery Backup)
Nominal Output Voltage
120V
Nominal Input Voltage
120V
Input Connections
NEMA 1-15P
Cord Length
1.2meters
APC Back-UPS Connect 70, 120V, Network Backup, Canada
Battery Backup & Surge Protector for Electronics and Computers
Includes: User manual
  • Resettable circuit breaker
    Easy recovery from overloads; no need to replace a fuse. (Not available on Wall Tap SKUs)

Back-UPS Features & Benefits

Protection

Surge only outlets
Protect secondary electronics from surges and spikes without reducing battery power used to run primary electronics during an outage.
Battery and surge protected outlets
Back up and protect your hardware and data during power outages, surges and spikes .

Availability

Intelligent battery management
Maximizes battery performance, life, and reliability through intelligent, precision charging.
Battery failure notification
Provides early-warning fault analysis on batteries enabling timely preventive maintenance
Automatic self-test
Periodic battery self-test ensures early detection of a battery that needs to be replaced.

Marketing features

Battery-protected and surge-only outlets
Reserves power capacity and run time for connected equipment that require UPS battery back-up while providing surge only protection for less critical equipment

Manageability

Audible alarms
Provides notification of changing utility power and UPS power conditions
LED status display
Quickly understand unit and power status with visual indicators.

Safety

Safety-agency approved
Ensures the product has been tested and approved to work safely with the connected service provider equipment and within the specified environment.

Product Distribution

Canada

Technical Specifications

Output

Max Configurable Power (Watts)
75 Watts / 125VA
Output Frequency (sync to mains)
50/60 Hz +/- 3 Hz Sync to mains
Topology
Standby
Waveform type
Square wave
Transfer Time
6 ms typical : 10 ms maximum

Input

Input frequency
50/60 Hz +/- 3 Hz Auto-sensing
Input voltage range for main operations
90 - 140V
Number of Power Cords
1

Batteries & Runtime

Battery type
Lead-acid battery
Typical recharge time
16hour(s)
Expected Battery Life (years)
3 - 5
Battery Charge Power (Watts)
3 Watts

Communications & Management

Control panel
LED status display with on line : on battery : replace battery and overload indicators
Audible Alarm
Alarm when on battery : distinctive low battery alarm : overload continuous tone alarm

Surge Protection and Filtering

Surge energy rating
120Joules

Physical

Maximum Height
132MM, 13.2CM
Maximum Width
105MM, 10.5CM
Maximum Depth
225MM, 22.5CM
Net Weight
2.5KG
Shipping weight
2.8KG
Shipping Height
204MM, 20.4CM
Shipping Width
164MM, 16.4CM
Shipping Depth
299MM, 29.9CM
Master Carton Dimensions (Length x Width x Height)
305 x 330 x 229MM
Master Carton Units
2.0
Master Carton Weight
6.01
Pallet Dimensions
47.99 x 45.94 x 5.39inches
Units per Pallet
72.0
SCC Codes
10731304314100

Environmental

Operating Temperature
0 - 40 °C
Operating Relative Humidity
0 - 95 (Non-condensing) %
Operating Elevation
0 - 3048meters
Storage Temperature
-15 - 40 °C

Conformance

Approvals
California Energy Commission (CEC), CTUVus, FCC part 15 class B, NOM
Equipment protection policy
Lifetime : $75000
Standard warranty
3 years repair or replace

Sustainable Offer Status

RoHS
Compliant

Options

Services