APC Back-UPS BN675M1, 1 USB charging port, 120V, Retail

APC Back-UPS BN675M1, 1 USB charging port, 120V, Retail Front Left
APC Back-UPS BN675M1, 1 USB charging port, 120V, Retail Front Left
APC Back-UPS BN675M1, 1 USB charging port, 120V, Retail Front Left
APC Back-UPS BN675M1, 1 USB charging port, 120V, Retail Front Left
APC Back-UPS BN675M1, 1 USB charging port, 120V, Retail Front Right
APC Back-UPS BN675M1, 1 USB charging port, 120V, Retail Front Right
APC Back-UPS BN675M1, 1 USB charging port, 120V, Retail Application
APC Back-UPS BN675M1, 1 USB charging port, 120V, Retail Miscellaneous
APC Back-UPS BN675M1, 1 USB charging port, 120V, Retail Detailed
APC Back-UPS BN675M1, 1 USB charging port, 120V, Retail Front Left
APC Back-UPS BN675M1, 1 USB charging port, 120V, Retail Front Left
APC Back-UPS BN675M1, 1 USB charging port, 120V, Retail Front Right
APC Back-UPS BN675M1, 1 USB charging port, 120V, Retail Front Right
APC Back-UPS BN675M1, 1 USB charging port, 120V, Retail Application
APC Back-UPS BN675M1, 1 USB charging port, 120V, Retail Miscellaneous
APC Back-UPS BN675M1, 1 USB charging port, 120V, Retail Detailed
  • Battery Backup & Surge Protector for Electronics and Computers

  • Includes: User Manual

View Product Overview

BN675M1 Features

Key Features

Run time for load W
Run time for load
Enter the total load (power draw) of all devices to be protected by the UPS here. Based on the value entered we will estimate the run time that you will have during a total power outage. Adding run time increases availability by allowing the system to operate through longer outages without shutting down.

The total load (power draw) entered exceeds the maximum value for this product (360W)

Please enter load to see estimated run time

Max. Capacity Used
Max. Capacity Used
The maximum percentage of UPS capacity used to support your specified load.

Please enter load to see calculated "Max. Capacity Used"

Output power capacity
360Watts / 675VA
Output Connections
(5) NEMA 5-15R (Battery Backup)
(2) NEMA 5-15R (Surge Protection)
Nominal Output Voltage
120V
Nominal Input Voltage
120V
Input Connections
NEMA 5-15P
Cord Length
1.52meters
APC Back-UPS BN675M1, 1 USB charging port, 120V, Retail
Battery Backup & Surge Protector for Electronics and Computers
Includes: User Manual
  • Adjustable voltage sensitivity
    Provides the ability to adapt the UPS for optimal performance in specific power environments or generator applications.
  • Audible alarms
    Provides notification of changing utility power and UPS power conditions
  • Automatic self-test
    Periodic battery self-test ensures early detection of a battery that needs to be replaced.
  • Battery failure notification
    Provides early-warning fault analysis on batteries enabling timely preventive maintenance
  • Building Wiring Fault Indicator
    This LED informs users of potentially dangerous wiring problems in the wall circuit.
  • Cold-start capable
    Provides temporary battery power when the utility power is out.
  • Disconnected battery notification
    Warns when a battery is not available to provide backup power.
  • Hot-swappable batteries
    Ensures clean, uninterrupted power to protected equipment while batteries are being replaced
  • Simple battery replacement
    Increases UPS availability by allowing quick, easy battery replacement.
  • Transformer Block Spacing
    Connect bulky transformer block plugs without covering up other outlets.
  • USB connectivity
    Provides management of the UPS via a USB port (not available on all models).

Back-UPS Features & Benefits

Availability

Intelligent battery management
Maximizes battery performance, life, and reliability through intelligent, precision charging.
Battery failure notification
Provides early-warning fault analysis on batteries enabling timely preventive maintenance
Automatic self-test
Periodic battery self-test ensures early detection of a battery that needs to be replaced.

Manageability

LED status display
Quickly understand unit and power status with visual indicators.
Audible alarms
Provides notification of changing utility power and UPS power conditions

Safety

Safety-agency approved
Ensures the product has been tested and approved to work safely with the connected service provider equipment and within the specified environment.

Marketing features

Battery-protected and surge-only outlets
Reserves power capacity and run time for connected equipment that require UPS battery back-up while providing surge only protection for less critical equipment

Protection

Battery and surge protected outlets
Back up and protect your hardware and data during power outages, surges and spikes.
Surge only outlets
Protect secondary electronics from surges and spikes without reducing battery power used to run primary electronics during an outage.

Product Distribution

Canada, United States

Technical Specifications

Output

Max Configurable Power (Watts)
360Watts / 675VA
Output Frequency (sync to mains)
50/60Hz +/- 3 Hz
Topology
Standby
Waveform type
Stepped approximation to a sinewave
Transfer Time
6ms typical : 10ms maximum

Input

Input frequency
50/60 Hz +/- 3 Hz (auto sensing)
Input voltage range for main operations
92 - 139V

Batteries & Runtime

Battery type
Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
Typical recharge time
10hour(s)
Replacement Battery
Expected Battery Life (years)
3 - 5
Battery Charge Power (Watts)
7Watts
Battery Volt-Amp-Hour Capacity
66

Communications & Management

Interface Port(s)
USB
Control panel
LED status display with On Line : On Battery : Replace Battery and Overload indicators
Audible Alarm
Alarm when on battery : distinctive low battery alarm : overload continuous tone alarm

Surge Protection and Filtering

Surge energy rating
490Joules
Filtering
Full time multi-pole noise filtering :5% of IEEE surge let-through : zero clamping response time: instantaneous

Physical

Maximum Height
139MM, 13.9CM
Maximum Width
274MM, 27.4CM
Maximum Depth
105MM, 10.5CM
Net Weight
3.49KG
Shipping weight
3.81KG
Shipping Height
196MM, 19.6CM
Shipping Width
363MM, 36.3CM
Shipping Depth
168MM, 16.8CM
Master Carton Units
2.0
Master Carton Weight
8.4
Pallet Weight
504.86lbs.
Units per Pallet
60.0
SCC Codes
1073130432514 4

Environmental

Operating Temperature
0 - 40 °C
Operating Relative Humidity
0 - 90 %
Operating Elevation
0-3000meters
Storage Temperature
-15 - 45 °C
Storage Relative Humidity
0 - 95 %
Storage Elevation
0-15000meters
Audible noise at 1 meter from surface of unit
35.0dBA
Online thermal dissipation
16.0BTU/hr

Conformance

Approvals
California (CEC) Battery Charger, cTUVus, FCC Part 15 Class B, NOM, UL 1778
Standard warranty
3 years repair or replace

Sustainable Offer Status

RoHS
Compliant
REACH
REACH: Contains SVHCs
Proposition 65 Warning
Available in Documentation tab

Options

Services