APC Back-UPS BE350G [NEW MODEL AVAILABLE, BE425M]

APC Back-UPS BE350G [NEW MODEL AVAILABLE, BE425M] Front Left
APC Back-UPS BE350G [NEW MODEL AVAILABLE, BE425M] Front Left
APC Back-UPS BE350G [NEW MODEL AVAILABLE, BE425M] Front Left
APC Back-UPS BE350G [NEW MODEL AVAILABLE, BE425M] Front Left
APC Back-UPS BE350G [NEW MODEL AVAILABLE, BE425M] Back
APC Back-UPS BE350G [NEW MODEL AVAILABLE, BE425M] Front Left
APC Back-UPS BE350G [NEW MODEL AVAILABLE, BE425M] Front Left
APC Back-UPS BE350G [NEW MODEL AVAILABLE, BE425M] Back
Green Premium™
RoHS
  • Battery Backup & Surge Protector for Electronics and Computers

  • Includes: User manual

View Product Overview

BE350G Features

Key Features

Run time for load W
Run time for load
Enter the total load (power draw) of all devices to be protected by the UPS here. Based on the value entered we will estimate the run time that you will have during a total power outage. Adding run time increases availability by allowing the system to operate through longer outages without shutting down.

The total load (power draw) entered exceeds the maximum value for this product (200W)

Please enter load to see estimated run time

Max. Capacity Used
Max. Capacity Used
The maximum percentage of UPS capacity used to support your specified load.

Please enter load to see calculated "Max. Capacity Used"

Output power capacity
200Watts / 350VA
Output Connections
(3) NEMA 5-15R (Surge Protection)
(3) NEMA 5-15R (Battery Backup)
Nominal Output Voltage
120V
Nominal Input Voltage
120V
Input Connections
NEMA 5-15P
Cord Length
1.5meters
APC Back-UPS BE350G [NEW MODEL AVAILABLE, BE425M]
Battery Backup & Surge Protector for Electronics and Computers
Includes: User manual
  • Building Wiring Fault Indicator
    This LED informs users of potentially dangerous wiring problems in the wall circuit.
  • Cold-start capable
    Provides temporary battery power when the utility power is out.
  • Dataline surge protection
    Provides protection of connected equipment from power surges on the data lines.
  • Disconnected battery notification
    Warns when a battery is not available to provide backup power.
  • Hot-swappable batteries
    Ensures clean, uninterrupted power to protected equipment while batteries are being replaced
  • Lifetime data recovery warranty
    Provides peace of mind by providing professional data recovery services in the event data is lost due to the failure of the unit.
  • Simple battery replacement
    Increases UPS availability by allowing quick, easy battery replacement.
  • Transformer-block spaced outlets
    Protect equipment with input transformer blocks without blocking access to other receptacles.

Back-UPS Features & Benefits

Availability

Intelligent battery management
Maximizes battery performance, life, and reliability through intelligent, precision charging.
Battery failure notification
Provides early-warning fault analysis on batteries enabling timely preventive maintenance
Automatic self-test
Periodic battery self-test ensures early detection of a battery that needs to be replaced.

Manageability

LED status display
Quickly understand unit and power status with visual indicators.
Audible alarms
Provides notification of changing utility power and UPS power conditions

Safety

Safety-agency approved
Ensures the product has been tested and approved to work safely with the connected service provider equipment and within the specified environment.

Marketing features

Battery-protected and surge-only outlets
Reserves power capacity and run time for connected equipment that require UPS battery back-up while providing surge only protection for less critical equipment

Protection

Battery and surge protected outlets
Back up and protect your hardware and data during power outages, surges and spikes.
Surge only outlets
Protect secondary electronics from surges and spikes without reducing battery power used to run primary electronics during an outage.

Product Distribution

Anguilla, Aruba, Barbados, Bermuda, Bahamas, Belize, Canada, Guyana, Haiti, Jamaica, Cayman Islands, Mexico, Turks And Caicos Islands, Trinidad and Tobago, United States, U.S. Virgin Islands

Technical Specifications

Output

Max Configurable Power (Watts)
200Watts / 350VA
Output Frequency (sync to mains)
50/60 Hz +/- 3 Hz Sync to mains
Topology
Standby
Waveform type
Stepped approximation to a sinewave
Transfer Time
8 ms typical : 12 ms maximum

Input

Input frequency
50/60 Hz +/- 3 Hz Auto-sensing
Input voltage range for main operations
88 - 139V
Number of Power Cords
1

Batteries & Runtime

Battery type
Lead-acid battery
Typical recharge time
16hour(s)
Replacement Battery
Expected Battery Life (years)
3 - 5
RBC Quantity
1
Battery Charge Power (Watts)
2Watts
Battery Volt-Amp-Hour Capacity
31

Communications & Management

Control panel
LED status display with on line : on battery : replace battery and building wiring fault
Audible Alarm
Alarm when on battery : distinctive low battery alarm : overload continuous tone alarm

Surge Protection and Filtering

Surge energy rating
365Joules
Data Line Protection
RJ45 10/100 Base-T Ethernet protection
Filtering
Full time multi-pole noise filtering : 5% IEEE surge let-through : zero clamping response time : meets UL 1449

Physical

Maximum Height
88MM, 8.8CM
Maximum Width
160MM, 16.0CM
Maximum Depth
288MM, 28.8CM
Net Weight
4.1KG
Shipping weight
4.6KG
Shipping Height
128MM, 12.8CM
Shipping Width
203MM, 20.3CM
Shipping Depth
371MM, 37.1CM
Color
Charcoal
Master Carton Dimensions (Length x Width x Height)
381MM
Master Carton Units
2.0
Master Carton Weight
9.58
Units per Pallet
72.0
SCC Codes
10731304258909

Environmental

Operating Temperature
0 - 40 °C
Operating Relative Humidity
5 - 95 %
Operating Elevation
0 - 3048meters
Storage Temperature
-15 - 45 °C
Storage Elevation
0 - 15240meters
Audible noise at 1 meter from surface of unit
45.0dBA
Online thermal dissipation
14.0BTU/hr

Conformance

Approvals
California Energy Commission (CEC), CUL listed, FCC part 15 class B, FCC part 68, NOM, UL 1778, UL 497A, UL 498
Equipment protection policy
Lifetime : $75000
Standard warranty
3 years repair or replace

Sustainable Offer Status

RoHS
Compliant
PEP
Available in Documentation tab
EOLI
Available in Documentation tab

Options

Services