APC Back-UPS, 900VA, 120V, 1 USB charging port, Canada

APC Back-UPS, 900VA, 120V, 1 USB charging port, Canada Front Left
APC Back-UPS, 900VA, 120V, 1 USB charging port, Canada Front Left
APC Back-UPS, 900VA, 120V, 1 USB charging port, Canada Front Left
APC Back-UPS, 900VA, 120V, 1 USB charging port, Canada Front Right
APC Back-UPS, 900VA, 120V, 1 USB charging port, Canada Miscellaneous
APC Back-UPS, 900VA, 120V, 1 USB charging port, Canada Front Left
APC Back-UPS, 900VA, 120V, 1 USB charging port, Canada Front Right
APC Back-UPS, 900VA, 120V, 1 USB charging port, Canada Miscellaneous
  • Battery Backup & Surge Protector for Electronics and Computers

  • Includes: User manual

View Product Overview
Replacement battery
User replaceable battery not available

BVN900M1-CA Features

Key Features

Run time for load W
Run time for load
Enter the total load (power draw) of all devices to be protected by the UPS here. Based on the value entered we will estimate the run time that you will have during a total power outage. Adding run time increases availability by allowing the system to operate through longer outages without shutting down.

The total load (power draw) entered exceeds the maximum value for this product (480W)

Please enter load to see estimated run time

Max. Capacity Used
Max. Capacity Used
The maximum percentage of UPS capacity used to support your specified load.

Please enter load to see calculated "Max. Capacity Used"

Output power capacity
480 Watts / 900VA
Output Connections
(3) NEMA 5-15R (Surge Protection)
(6) NEMA 5-15R (Battery Backup)
Nominal Output Voltage
120V
Nominal Input Voltage
120V
Input Connections
NEMA 5-15P
APC Back-UPS, 900VA, 120V, 1 USB charging port, Canada
Battery Backup & Surge Protector for Electronics and Computers
Includes: User manual
  • Adjustable voltage sensitivity
    Provides the ability to adapt the UPS for optimal performance in specific power environments or generator applications.
  • Audible alarms
    Provides notification of changing utility power and UPS power conditions
  • Automatic self-test
    Periodic battery self-test ensures early detection of a battery that needs to be replaced.
  • Battery failure notification
    Provides early-warning fault analysis on batteries enabling timely preventive maintenance
  • Building Wiring Fault Indicator
    This LED informs users of potentially dangerous wiring problems in the wall circuit.
  • Cold-start capable
    Provides temporary battery power when the utility power is out.

Back-UPS Features & Benefits

Protection

Surge only outlets
Protect secondary electronics from surges and spikes without reducing battery power used to run primary electronics during an outage.
Battery and surge protected outlets
Back up and protect your hardware and data during power outages, surges and spikes.

Marketing features

Battery-protected and surge-only outlets
Reserves power capacity and run time for connected equipment that require UPS battery back-up while providing surge only protection for less critical equipment

Safety

Safety-agency approved
Ensures the product has been tested and approved to work safely with the connected service provider equipment and within the specified environment.

Manageability

Audible alarms
Provides notification of changing utility power and UPS power conditions
LED status display
Quickly understand unit and power status with visual indicators.

Availability

Automatic self-test
Periodic battery self-test ensures early detection of a battery that needs to be replaced.
Battery failure notification
Provides early-warning fault analysis on batteries enabling timely preventive maintenance
Intelligent battery management
Maximizes battery performance, life, and reliability through intelligent, precision charging.

Product Distribution

Canada

Technical Specifications

Output

Max Configurable Power (Watts)
480 Watts / 900VA
Output Frequency (sync to mains)
50/60 Hz +/- 1 Hz Unsynchronised, 60 Hz +/- 0.1 % For 60 Hz nominal Unsynchronised
Topology
Standby
Waveform type
Stepped approximation to a sinewave
Transfer Time
6 ms typical : 10 ms maximum

Input

Input frequency
50/60 Hz +/- 5 Hz Auto-sensing
Input voltage range for main operations
88 - 143V

Batteries & Runtime

Battery Charge Power (Watts)
10.0kWatts

Communications & Management

Interface Port(s)
USB
Audible Alarm
Alarm when on battery : distinctive low battery alarm : overload continuous tone alarm

Surge Protection and Filtering

Surge energy rating
490Joules

Physical

Maximum Height
139MM, 13.9CM
Maximum Width
105MM, 10.5CM
Maximum Depth
327MM, 32.7CM
Net Weight
3.8KG
Shipping weight
4.53KG
Shipping Height
221MM, 22.1CM
Shipping Width
157MM, 15.7CM
Shipping Depth
390MM, 39.0CM
Master Carton Dimensions (Length x Width x Height)
406 x 330 x 254MM
Master Carton Units
2.0
Master Carton Weight
9.7
Pallet Dimensions
47.9 x 40.1 x 87.4inches
Pallet Weight
1613.78lbs.
Units per Pallet
144.0

Environmental

Operating Temperature
0 - 40 °C
Operating Relative Humidity
0 - 90 %
Operating Elevation
0 - 2031.8meters
Storage Temperature
-15 - 45 °C
Storage Elevation
0 - 3048meters

Conformance

Approvals
California Energy Commission (CEC), CSA C22.2 No 107.3, CTUVus, FCC part 15 class B, UL 1778
Equipment protection policy
Lifetime : $75000
Standard warranty
3 years repair or replace (excluding battery) and 1 year for battery

Options

Services