Our Brands

APC Back-UPS 350VA X545 120V

APC Back-UPS 350VA X545 120V Front Left
APC Back-UPS 350VA X545 120V Front Left
APC Back-UPS 350VA X545 120V Front Left
APC Back-UPS 350VA X545 120V Front Left
APC Back-UPS 350VA X545 120V Back
APC Back-UPS 350VA X545 120V Back
APC Back-UPS 350VA X545 120V Front Left
APC Back-UPS 350VA X545 120V Front Left
APC Back-UPS 350VA X545 120V Back
APC Back-UPS 350VA X545 120V Back
Green Premium™
RoHS
  • Battery Backup & Surge Protector for Electronics and Computers

  • Includes: User manual

View Product Overview
Replacement battery
User replaceable battery not available

BK350X545 Features

Key Features

Run time for load
Min-max
W
Run time for load
Enter the total load (power draw) of all devices to be protected by the UPS here. Based on the value entered we will estimate the run time that you will have during a total power outage. Adding run time increases availability by allowing the system to operate through longer outages without shutting down.

The total load (power draw) entered exceeds the maximum value for this product (210 W)

Please enter load to see estimated run time

The total load (power draw) entered is less than the minimum value for this product ({} W)

Max. Capacity Used
Max. Capacity Used
The maximum percentage of UPS capacity used to support your specified load.

Please enter load to see calculated "Max. Capacity Used"

Output power capacity
210 Watts / 350VA
Output Connections
(3) NEMA 5-15R (Surge Protection)
(3) NEMA 5-15R (Battery Backup)
Nominal Output Voltage
120V
Nominal Input Voltage
120V
Cord Length
1.8meters
APC Back-UPS 350VA X545 120V
Battery Backup & Surge Protector for Electronics and Computers
Includes: User manual
  • Lifetime data recovery warranty
    Provides peace of mind by providing professional data recovery services in the event data is lost due to the failure of the unit.
  • Serial connectivity
    Provides management of the UPS via a serial port.
  • USB connectivity
    Provides management of the UPS via a USB port (not available on all models).

Back-UPS Features & Benefits

Protection

Surge only outlets
Protect secondary electronics from surges and spikes without reducing battery power used to run primary electronics during an outage.
Battery and surge protected outlets
Back up and protect your hardware and data during power outages, surges and spikes .

Marketing features

Battery-protected and surge-only outlets
Reserves power capacity and run time for connected equipment that require UPS battery back-up while providing surge only protection for less critical equipment

Manageability

Audible alarms
Provides notification of changing utility power and UPS power conditions
LED status display
Quickly understand unit and power status with visual indicators.

Availability

Battery failure notification
Provides early-warning fault analysis on batteries enabling timely preventive maintenance
Automatic self-test
Periodic battery self-test ensures early detection of a battery that needs to be replaced.
Intelligent battery management
Maximizes battery performance, life, and reliability through intelligent, precision charging.

Safety

Safety-agency approved
Ensures the product has been tested and approved to work safely with the connected service provider equipment and within the specified environment.

Product Distribution

Canada, United States

Technical Specifications

Output

Max Configurable Power (Watts)
210 Watts / 350VA
Output Frequency (sync to mains)
50/60 Hz +/- 3 Hz Sync to mains
Topology
Standby
Waveform type
Stepped approximation to a sinewave
Transfer Time
8 ms typical : 12 ms maximum

Input

Input frequency
50/60 Hz +/- 3 Hz Auto-sensing
Input voltage range for main operations
98 - 140V
Number of Power Cords
1

Batteries & Runtime

Battery type
Lead-acid battery
Typical recharge time
8hour(s)
Expected Battery Life (years)
4 - 6
Battery Charge Power (Watts)
10 Watts

Communications & Management

Interface Port(s)
DB-9 RS-232, USB
Control panel
LED status display with on line : on battery : replace battery and overload indicators

Surge Protection and Filtering

Surge energy rating
480Joules
Data Line Protection
RJ45 modem/fax protection (two wire single line)
Filtering
Full time multi-pole noise filtering : 5% IEEE surge let-through : zero clamping response time : meets UL 1449

Physical

Maximum Height
165MM, 16.5CM
Maximum Width
91MM, 9.1CM
Maximum Depth
284MM, 28.4CM
Net Weight
5.68KG
Shipping weight
6.36KG
Shipping Height
263MM, 26.3CM
Shipping Width
175MM, 17.5CM
Shipping Depth
357MM, 35.7CM
Color
Beige
Master Carton Units
2.0
Master Carton Weight
13.15
Units per Pallet
36.0
SCC Codes
10731304260278

Environmental

Operating Temperature
0 - 40 °C
Operating Relative Humidity
0 - 95 %
Operating Elevation
0 - 3048meters
Storage Temperature
-15 - 45 °C
Storage Relative Humidity
0 - 95 %
Storage Elevation
0 - 15240meters
Audible noise at 1 meter from surface of unit
45.0dBA
Online thermal dissipation
20.0BTU/hr

Conformance

Approvals
CUL listed, ENERGY STAR V2.0 (USA), FCC part 15 class B, UL 1778
Equipment protection policy
Lifetime : $100000
Standard warranty
2 years repair or replace

Sustainable Offer Status

RoHS
Compliant
PEP
Available in Documentation tab
EOLI
Available in Documentation tab

Options

Services