APC BACK-UPS XS 900VA 120V CANADA

APC BACK-UPS XS 900VA 120V CANADA Front Left
APC BACK-UPS XS 900VA 120V CANADA Front Left
APC BACK-UPS XS 900VA 120V CANADA Front Left
APC BACK-UPS XS 900VA 120V CANADA Front Left
APC BACK-UPS XS 900VA 120V CANADA Back
APC BACK-UPS XS 900VA 120V CANADA Back
APC BACK-UPS XS 900VA 120V CANADA Front Left
APC BACK-UPS XS 900VA 120V CANADA Front Left
APC BACK-UPS XS 900VA 120V CANADA Back
APC BACK-UPS XS 900VA 120V CANADA Back
  • Best Value UPS with Battery Backup & Surge Protection for Home Computers

  • Includes: CD with software, Cord management straps, email privacy, firewall, Free trial of anti-virus, system recovery and online backup software, USB cable, User ...

View Product Overview
Replacement battery
User replaceable battery not available

BX900-CN Features

Key Features

Run time for load W
Run time for load
Enter the total load (power draw) of all devices to be protected by the UPS here. Based on the value entered we will estimate the run time that you will have during a total power outage. Adding run time increases availability by allowing the system to operate through longer outages without shutting down.

The total load (power draw) entered exceeds the maximum value for this product (540W)

Please enter load to see estimated run time

Max. Capacity Used
Max. Capacity Used
The maximum percentage of UPS capacity used to support your specified load.

Please enter load to see calculated "Max. Capacity Used"

Output power capacity
540 Watts / 900VA
Output Connections
(4) NEMA 5-15R (Battery Backup)
(3) NEMA 5-15R (Surge Protection)
Nominal Output Voltage
120V
Nominal Input Voltage
120V
Input Connections
NEMA 5-15P
Cord Length
1.8meters
APC BACK-UPS XS 900VA 120V CANADA
Best Value UPS with Battery Backup & Surge Protection for Home Computers
Includes: CD with software, Cord management straps, email privacy, firewall, Free trial of anti-virus, system recovery and online backup software, USB cable, User manual

Product Distribution

Canada

Technical Specifications

Output

Max Configurable Power (Watts)
540 Watts / 900VA
Topology
Line interactive
Maximum Output Current
12

Input

Input frequency
47 - 63 Hz
Input voltage range for main operations
78 - 152 Adjustable, 88 - 139V
Number of Power Cords
1

Batteries & Runtime

Battery type
Lead-acid battery
Included Battery Modules
1
Typical recharge time
8hour(s)
Expected Battery Life (years)
4 - 6
RBC Quantity
1
Battery Charge Power (Watts)
21 Watts

Communications & Management

Interface Port(s)
USB
Control panel
LED status display with on line : on battery : replace battery and overload indicators
Audible Alarm
Alarm when on battery : distinctive low battery alarm : configurable delays

Surge Protection and Filtering

Surge energy rating
320Joules
Data Line Protection
RJ11 modem/fax/DSL protection (two wire single line)
Filtering
Full time multi-pole noise filtering : 5% IEEE surge let-through : zero clamping response time : meets UL 1449

Physical

Maximum Height
229MM, 22.9CM
Maximum Width
102MM, 10.2CM
Maximum Depth
324MM, 32.4CM
Net Weight
9.32KG
Shipping weight
10.24KG
Shipping Height
305MM, 30.5CM
Shipping Width
229MM, 22.9CM
Shipping Depth
432MM, 43.2CM
Color
Charcoal
Master Carton Dimensions (Length x Width x Height)
457 x 445 x 318MM
Master Carton Units
2.0
Units per Pallet
40.0
SCC Codes
10731304226304

Environmental

Operating Temperature
0 - 40 °C
Operating Relative Humidity
0 - 95 %
Operating Elevation
0 - 3048meters
Storage Temperature
-5 - 45 °C
Storage Elevation
0 - 15240meters
Audible noise at 1 meter from surface of unit
45.0dBA
Online thermal dissipation
170.0BTU/hr

Conformance

Approvals
CSA, FCC part 15 class B, FCC part 68, UL 1449, UL 1778, UL listed
Equipment protection policy
Lifetime : $150000
Standard warranty
2 years repair or replace

Options

Services