APC BACK-UPS XS 1200VA 120V RETAIL

APC BACK-UPS XS 1200VA 120V RETAIL Front Left
APC BACK-UPS XS 1200VA 120V RETAIL Front Left
APC BACK-UPS XS 1200VA 120V RETAIL Front Left
APC BACK-UPS XS 1200VA 120V RETAIL Front Left
APC BACK-UPS XS 1200VA 120V RETAIL Front Right
APC BACK-UPS XS 1200VA 120V RETAIL Front Straight
APC BACK-UPS XS 1200VA 120V RETAIL Back
APC BACK-UPS XS 1200VA 120V RETAIL Back
APC BACK-UPS XS 1200VA 120V RETAIL Front Left
APC BACK-UPS XS 1200VA 120V RETAIL Front Left
APC BACK-UPS XS 1200VA 120V RETAIL Front Right
APC BACK-UPS XS 1200VA 120V RETAIL Front Straight
APC BACK-UPS XS 1200VA 120V RETAIL Back
APC BACK-UPS XS 1200VA 120V RETAIL Back
  • Best Value UPS with Battery Backup & Surge Protection for Home Computers

  • Includes: CD with software, USB cable, User manual

View Product Overview
Replacement battery
User replaceable battery not available

BX1200R Features

Key Features

Run time for load W
Run time for load
Enter the total load (power draw) of all devices to be protected by the UPS here. Based on the value entered we will estimate the run time that you will have during a total power outage. Adding run time increases availability by allowing the system to operate through longer outages without shutting down.

The total load (power draw) entered exceeds the maximum value for this product (720W)

Please enter load to see estimated run time

Max. Capacity Used
Max. Capacity Used
The maximum percentage of UPS capacity used to support your specified load.

Please enter load to see calculated "Max. Capacity Used"

Output power capacity
720 Watts / 1.2kVA
Nominal Output Voltage
120V
Nominal Input Voltage
120V
Input Connections
NEMA 5-15P
Cord Length
1.8meters
Maximum Input Current
12.0A
APC BACK-UPS XS 1200VA 120V RETAIL
Best Value UPS with Battery Backup & Surge Protection for Home Computers
Includes: CD with software, USB cable, User manual
  • Adjustable voltage-transfer points
    Maximizes useful battery life by widening the input voltage window or tightening the output voltage regulation.
  • Battery replacement without tools
    Enables fast battery replacement, lowering Mean Time to Repair (MTTR).
  • Boost Automatic Voltage Regulation (AVR)
    Preserves battery life and maximizes runtime by correcting low voltages without discharging the battery.
  • Replace Battery LED
    An external Replace Battery LED informs the end-user that the battery needs to be replaced.
  • User-replaceable batteries
    Increases availability by allowing a trained user to perform upgrades and replacements of the batteries reducing Mean Time to Repair (MTTR)

Product Distribution

Canada, United States

Technical Specifications

Output

Max Configurable Power (Watts)
720 Watts / 1.2kVA
Output Frequency (sync to mains)
60 Hz Sync to mains
Load Crest Factor
3 : 1
Topology
Line interactive
Waveform type
Stepped approximation to a sinewave
Maximum Output Current
12
Transfer Time
2 ms typical : 4 ms maximum

Input

Input frequency
60 Hz +/- 3 Hz
Input voltage range for main operations
88 - 139V
Number of Power Cords
1

Batteries & Runtime

Battery type
Lead-acid battery
Typical recharge time
24hour(s)
Expected Battery Life (years)
3 - 5
RBC Quantity
2

Communications & Management

Control panel
LED status display with on line : on battery : replace battery and overload indicators
Audible Alarm
Alarm when on battery : distinctive low battery alarm : overload continuous tone alarm

Surge Protection and Filtering

Data Line Protection
Coaxial video/cable protection, RJ45 modem/fax protection (two wire single line)

Physical

Maximum Height
222MM, 22.2CM
Maximum Width
133MM, 13.3CM
Maximum Depth
356MM, 35.6CM
Net Weight
13.5KG
Shipping weight
15.1KG
Shipping Height
305MM, 30.5CM
Shipping Width
248MM, 24.8CM
Shipping Depth
457MM, 45.7CM
Color
Charcoal
Master Carton Dimensions (Length x Width x Height)
470 x 508 x 318MM
Master Carton Units
2.0
Master Carton Weight
31.72
SCC Codes
10731304241529

Environmental

Operating Temperature
0 - 40 °C
Operating Relative Humidity
0 - 95 %
Operating Elevation
0 - 3048meters
Storage Temperature
-5 - 45 °C
Storage Elevation
0 - 15240meters
Audible noise at 1 meter from surface of unit
45.0dBA

Conformance

Approvals
CSA, FCC part 15 class B, FCC part 68, NOM
Equipment protection policy
Lifetime : $150000
Standard warranty
3 years repair or replace

Options

Services