APC BACK-UPS ES 8 OUTLET 350VA 120V CANADA

APC BACK-UPS ES 8 OUTLET 350VA 120V CANADA Front Left
APC BACK-UPS ES 8 OUTLET 350VA 120V CANADA Front Left
APC BACK-UPS ES 8 OUTLET 350VA 120V CANADA Front Left
APC BACK-UPS ES 8 OUTLET 350VA 120V CANADA Front Left
APC BACK-UPS ES 8 OUTLET 350VA 120V CANADA Front Right
APC BACK-UPS ES 8 OUTLET 350VA 120V CANADA Front Straight
APC BACK-UPS ES 8 OUTLET 350VA 120V CANADA Packaging
APC BACK-UPS ES 8 OUTLET 350VA 120V CANADA Packaging
APC BACK-UPS ES 8 OUTLET 350VA 120V CANADA Front Left
APC BACK-UPS ES 8 OUTLET 350VA 120V CANADA Front Left
APC BACK-UPS ES 8 OUTLET 350VA 120V CANADA Front Right
APC BACK-UPS ES 8 OUTLET 350VA 120V CANADA Front Straight
APC BACK-UPS ES 8 OUTLET 350VA 120V CANADA Packaging
APC BACK-UPS ES 8 OUTLET 350VA 120V CANADA Packaging
  • Best Value UPS with Battery Backup & Surge Protection for Home Computers

  • Includes: CD with software, email privacy, firewall, Free trial of anti-virus, system recovery and online backup software, USB cable, User manual, Wall-mounting ...

View Product Overview

BE350R-CN Features

Key Features

Run time for load
Min-max
W
Run time for load
Enter the total load (power draw) of all devices to be protected by the UPS here. Based on the value entered we will estimate the run time that you will have during a total power outage. Adding run time increases availability by allowing the system to operate through longer outages without shutting down.

The total load (power draw) entered exceeds the maximum value for this product (200 W)

Please enter load to see estimated run time

The total load (power draw) entered is less than the minimum value for this product ({} W)

Max. Capacity Used
Max. Capacity Used
The maximum percentage of UPS capacity used to support your specified load.

Please enter load to see calculated "Max. Capacity Used"

Output power capacity
200 Watts / 350VA
Output Connections
(4) NEMA 5-15R (Surge Protection)
(4) NEMA 5-15R (Battery Backup)
Nominal Output Voltage
120V
Nominal Input Voltage
120V
Input Connections
NEMA 5-15P
Cord Length
1.8meters
APC BACK-UPS ES 8 OUTLET 350VA 120V CANADA
Best Value UPS with Battery Backup & Surge Protection for Home Computers
Includes: CD with software, email privacy, firewall, Free trial of anti-virus, system recovery and online backup software, USB cable, User manual, Wall-mounting template
  • Battery replacement without tools
    Enables fast battery replacement, lowering Mean Time to Repair (MTTR).
  • Disconnected battery notification
    Warns when a battery is not available to provide backup power.
  • Intelligent battery management
    Maximizes battery performance, life, and reliability through intelligent, precision charging.
  • USB connectivity
    Provides management of the UPS via a USB port (not available on all models).

Back-UPS ES Features & Benefits

Convenience

Hot-swappable batteries
Ensures clean, uninterrupted power to protected equipment while batteries are being replaced
Automatic self-test
Periodic battery self-test ensures early detection of a battery that needs to be replaced.
Cold-start capable
Provides temporary battery power when the utility power is out.
Transformer-block spaced outlets
Protect equipment with input transformer blocks without blocking access to other receptacles.
Resettable circuit breakers
Enables a quick recovery from overload events.
Audible alarms
Provides notification of changing utility power and UPS power conditions

Protection

Battery-protected and surge-only outlets
Reserves power capacity and run time for connected equipment that require UPS battery back-up while providing surge only protection for less critical equipment
Power conditioning
Protects connected loads from surges, spikes, lightning, and other power disturbances.
Safety-agency approved
Ensures the product has been tested and approved to work safely with the connected service provider equipment and within the specified environment.

Marketing features

Dataline surge protection
Provides protection of connected equipment from power surges on the data lines.

Product Distribution

Canada

Technical Specifications

Output

Max Configurable Power (Watts)
200 Watts / 350VA
Topology
Standby
Waveform type
Stepped approximation to a sinewave

Input

Input frequency
50/60 Hz
Input voltage range for main operations
88 - 139V
Number of Power Cords
1

Batteries & Runtime

Battery type
Lead-acid battery
Typical recharge time
16hour(s)
Replacement Battery
Expected Battery Life (years)
3 - 5
RBC Quantity
1
Battery Charge Power (Watts)
2 Watts

Communications & Management

Interface Port(s)
USB
Control panel
LED status display with on line : on battery : replace battery and building wiring fault
Audible Alarm
Alarm when on battery : distinctive low battery alarm : overload continuous tone alarm

Surge Protection and Filtering

Surge energy rating
365Joules
Data Line Protection
RJ11 modem/fax/DSL protection (two wire single line)
Filtering
Full time multi-pole noise filtering : 5% IEEE surge let-through : zero clamping response time : meets UL 1449

Physical

Maximum Height
86MM, 8.6CM
Maximum Width
277MM, 27.7CM
Maximum Depth
180MM, 18.0CM
Net Weight
4.3KG
Shipping weight
4.81KG
Shipping Height
119MM, 11.9CM
Shipping Width
381MM, 38.1CM
Shipping Depth
226MM, 22.6CM
Color
Charcoal
Master Carton Dimensions (Length x Width x Height)
401 x 259 x 241MM
Master Carton Units
2.0
Master Carton Weight
10.0
Units per Pallet
100.0
SCC Codes
10731304227370

Environmental

Operating Temperature
0 - 40 °C
Operating Relative Humidity
5 - 95 %
Operating Elevation
0 - 3048meters
Storage Temperature
-15 - 45 °C
Storage Elevation
0 - 15240meters
Audible noise at 1 meter from surface of unit
45.0dBA
Online thermal dissipation
14.0BTU/hr

Conformance

Approvals
CUL listed, FCC part 15 class B, FCC part 68, NOM, UL 1778, UL 497A, UL 498
Equipment protection policy
Lifetime : $75000
Standard warranty
3 years repair or replace

Options

Services