APC AV S Type Extended Battery Pack 48VDC

APC AV S Type Extended Battery Pack 48VDC Front Left
APC AV S Type Extended Battery Pack 48VDC Front Left
APC AV S Type Extended Battery Pack 48VDC Front Left
APC AV S Type Extended Battery Pack 48VDC Front Left
APC AV S Type Extended Battery Pack 48VDC Front Left
APC AV S Type Extended Battery Pack 48VDC Front Straight
APC AV S Type Extended Battery Pack 48VDC Miscellaneous
APC AV S Type Extended Battery Pack 48VDC Front Left
APC AV S Type Extended Battery Pack 48VDC Front Left
APC AV S Type Extended Battery Pack 48VDC Front Left
APC AV S Type Extended Battery Pack 48VDC Front Straight
APC AV S Type Extended Battery Pack 48VDC Miscellaneous
  • Audio-video power protection from blackouts, voltage sags & swells, electrical noise interference and damaging power transients

  • Includes: All required connectors, Rack mounting brackets, User manual

View Product Overview

SBATT Features

Key Features

Rack Height
2U
Nominal Input Voltage
48VDC
APC AV S Type Extended Battery Pack 48VDC
Audio-video power protection from blackouts, voltage sags & swells, electrical noise interference and damaging power transients
Includes: All required connectors, Rack mounting brackets, User manual
  • Disconnected battery notification
    Warns when a battery is not available to provide backup power.
  • Scalable runtime
    Allows additional run time to be quickly added as needed.
  • Temperature-compensated battery charging
    Prolongs battery life by regulating the charge voltage according to battery temperature.

AV Power Conditioners & Battery Backups Features & Benefits

Protection

Safety-agency approved
Ensures the product has been tested and approved to work safely with the connected service provider equipment and within the specified environment.
Isolated power filter banks
Eliminates electromagnetic and radio frequency interference (EMI/RFI) as a source of audio-video signal degradation.
Power conditioning
Protects connected loads from surges, spikes, lightning, and other power disturbances.
Boost and Trim Automatic Voltage Regulation (AVR). (Does not apply to J25B)
Eliminates voltage fluctuations as a source of AV signal degradation and component power-supply stress.
Dataline surge protection
Provides protection of connected equipment from power surges on the data lines.

Serviceability

Resettable circuit breakers
Enables a quick recovery from overload events.
Multiple mounting methods
Allows for standardization on one product for use in different environments.
Front-access servicing
Simplifies installation and UPS maintenance while minimizing space requirements.

Manageability

LED & display dimmer
Adjust the unit's LED and display brightness independently of each other to suit your individual tastes and environment.
Adjustable voltage sensitivity
Provides the ability to adapt the UPS for optimal performance in specific power environments or generator applications.
Sequenced turn on/off
Helps power on components in the proper order to prevent speaker stress. Proper sequencing can also help manage current draw on startup to prevent unnecessary circuit breaker tripping.

Product Distribution

Brazil, Canada, United States

Technical Specifications

Output

Battery Output Voltage
48 V

Input

Number of Power Cords
1

Batteries & Runtime

Battery type
Lead-acid battery
Included Battery Modules
8
Battery mounting
Stand alone battery stack
Expected Battery Life (years)
3 - 5
Battery blocks per string
4

Physical

Maximum Height
89MM, 8.9CM
Maximum Width
432MM, 43.2CM
Maximum Depth
483MM, 48.3CM
Net Weight
29.55KG
Shipping weight
34.09KG
Shipping Height
284MM, 28.4CM
Shipping Width
521MM, 52.1CM
Shipping Depth
641MM, 64.1CM
Color
Silver
Units per Pallet
12.0

Environmental

Operating Temperature
0 - 40 °C
Operating Relative Humidity
5 - 95 %
Operating Elevation
0 - 3048meters
Storage Temperature
-15 - 45 °C
Storage Relative Humidity
5 - 95 %
Storage Elevation
0 - 15240meters

Conformance

Standard warranty
2 years repair or replace

Options

Services