Our Brands

APC AV Extended Battery Pack 48Vdc

APC AV Extended Battery Pack 48Vdc Front Left
APC AV Extended Battery Pack 48Vdc Front Left
APC AV Extended Battery Pack 48Vdc Front Left
APC AV Extended Battery Pack 48Vdc Front Left
  • Audio-video power protection from blackouts, voltage sags & swells, electrical noise interference and damaging power transients

  • Includes: Rack mounting brackets

View Product Overview

MBP Features

Key Features

Rack Height
2U
APC AV Extended Battery Pack 48Vdc
Audio-video power protection from blackouts, voltage sags & swells, electrical noise interference and damaging power transients
Includes: Rack mounting brackets
  • Disconnected battery notification
    Warns when a battery is not available to provide backup power.
  • Hot-swappable batteries
    Ensures clean, uninterrupted power to protected equipment while batteries are being replaced
  • Intelligent battery management
    Maximizes battery performance, life, and reliability through intelligent, precision charging.
  • Scalable runtime
    Allows additional run time to be quickly added as needed.
  • Temperature-compensated battery charging
    Prolongs battery life by regulating the charge voltage according to battery temperature.

AV Power Conditioners & Battery Backups Features & Benefits

Manageability

LED & display dimmer
Adjust the unit's LED and display brightness independently of each other to suit your individual tastes and environment.
Sequenced turn on/off
Helps power on components in the proper order to prevent speaker stress. Proper sequencing can also help manage current draw on startup to prevent unnecessary circuit breaker tripping.
Adjustable voltage sensitivity
Provides the ability to adapt the UPS for optimal performance in specific power environments or generator applications.

Protection

Isolated power filter banks
Eliminates electromagnetic and radio frequency interference (EMI/RFI) as a source of audio-video signal degradation.
Power conditioning
Protects connected loads from surges, spikes, lightning, and other power disturbances.
Boost and Trim Automatic Voltage Regulation (AVR). (Does not apply to J25B)
Eliminates voltage fluctuations as a source of AV signal degradation and component power-supply stress.
Safety-agency approved
Ensures the product has been tested and approved to work safely with the connected service provider equipment and within the specified environment.
Dataline surge protection
Provides protection of connected equipment from power surges on the data lines.

Serviceability

Front-access servicing
Simplifies installation and UPS maintenance while minimizing space requirements.
Multiple mounting methods
Allows for standardization on one product for use in different environments.
Resettable circuit breakers
Enables a quick recovery from overload events.

Product Distribution

Canada, United States

Technical Specifications

Input

Number of Power Cords
1

Batteries & Runtime

Battery type
Lead-acid battery
Battery mounting
Enclosed battery cartridge
Expected Battery Life (years)
3 - 5

Physical

Maximum Height
95MM, 9.5CM
Maximum Width
432MM, 43.18CM
Maximum Depth
472MM, 47.24CM
Shipping Height
239MM, 23.88CM
Shipping Width
521MM, 52.07CM
Shipping Depth
598MM, 59.82CM
Color
Silver

Conformance

Standard warranty
2 years repair or replace

Options

Services