APC AV 1kVA S Type Power Conditioner with Battery Backup 120V

APC AV 1kVA S Type Power Conditioner with Battery Backup 120V Front Left
APC AV 1kVA S Type Power Conditioner with Battery Backup 120V Front Left
APC AV 1kVA S Type Power Conditioner with Battery Backup 120V Front Left
APC AV 1kVA S Type Power Conditioner with Battery Backup 120V Front Left
APC AV 1kVA S Type Power Conditioner with Battery Backup 120V Front Left
APC AV 1kVA S Type Power Conditioner with Battery Backup 120V Front Left
  • Audio-video power protection from blackouts, voltage sags & swells, electrical noise interference and damaging power transients

View Product Overview

S10 Features

Key Features

Run time for load
Min-max
W
Run time for load
Enter the total load (power draw) of all devices to be protected by the UPS here. Based on the value entered we will estimate the run time that you will have during a total power outage. Adding run time increases availability by allowing the system to operate through longer outages without shutting down.

The total load (power draw) entered exceeds the maximum value for this product (700 W)

Please enter load to see estimated run time

The total load (power draw) entered is less than the minimum value for this product ({} W)

Max. Capacity Used
Max. Capacity Used
The maximum percentage of UPS capacity used to support your specified load.

Please enter load to see calculated "Max. Capacity Used"

Output power capacity
700 Watts / 1.0kVA
Rack Height
3U
Output Connections
(12) NEMA 5-15R (Battery Backup)
Nominal Output Voltage
120V
Nominal Input Voltage
120V
Input Connections
NEMA 5-15P
Maximum Input Current
9.0A
APC AV 1kVA S Type Power Conditioner with Battery Backup 120V
Audio-video power protection from blackouts, voltage sags & swells, electrical noise interference and damaging power transients

AV Power Conditioners & Battery Backups Features & Benefits

Protection

Safety-agency approved
Ensures the product has been tested and approved to work safely with the connected service provider equipment and within the specified environment.
Isolated power filter banks
Eliminates electromagnetic and radio frequency interference (EMI/RFI) as a source of audio-video signal degradation.
Power conditioning
Protects connected loads from surges, spikes, lightning, and other power disturbances.
Boost and Trim Automatic Voltage Regulation (AVR). (Does not apply to J25B)
Eliminates voltage fluctuations as a source of AV signal degradation and component power-supply stress.
Dataline surge protection
Provides protection of connected equipment from power surges on the data lines.

Serviceability

Resettable circuit breakers
Enables a quick recovery from overload events.
Multiple mounting methods
Allows for standardization on one product for use in different environments.
Front-access servicing
Simplifies installation and UPS maintenance while minimizing space requirements.

Manageability

LED & display dimmer
Adjust the unit's LED and display brightness independently of each other to suit your individual tastes and environment.
Adjustable voltage sensitivity
Provides the ability to adapt the UPS for optimal performance in specific power environments or generator applications.
Sequenced turn on/off
Helps power on components in the proper order to prevent speaker stress. Proper sequencing can also help manage current draw on startup to prevent unnecessary circuit breaker tripping.

Product Distribution

Brazil, Canada, Netherlands, United States

Technical Specifications

Output

Max Configurable Power (Watts)
700 Watts / 1.0kVA
Output Voltage Distortion
Less than 3 %
Output Frequency (sync to mains)
50/60 Hz +/- 3 Hz Sync to mains
Topology
Line interactive
Waveform type
Sine wave
Maximum Output Current
9
Transfer Time
2-4 ms
Transfer Time
7 ms typical

Input

Input frequency
50/60 Hz +/- 3 Hz Auto-sensing
Input voltage range for main operations
90 - 140V
Number of Power Cords
1
Transfer Time
2-4 ms

Batteries & Runtime

Battery type
Lead-acid battery
Typical recharge time
8hour(s)
Replacement Battery
Expected Battery Life (years)
3 - 5
Battery Charge Power (Watts)
37 Watts

Communications & Management

Control panel
Multifunction LCD status and control console
Audible Alarm
Audible and visible alarms : configurable delays

Surge Protection and Filtering

Surge energy rating
3060Joules
Data Line Protection
Cable modem/video protection, Coaxial video/cable protection, RJ11 modem/fax protection (two wire single line)
Filtering
Full time multi-pole noise filtering : 0.7% IEEE surge let-through : zero clamping response time : meets UL 1449

Physical

Maximum Height
133MM, 13.3CM
Maximum Width
432MM, 43.2CM
Maximum Depth
483MM, 48.3CM
Net Weight
25.0KG
Shipping weight
33.64KG
Shipping Height
335MM, 33.5CM
Shipping Width
513MM, 51.3CM
Shipping Depth
594MM, 59.4CM
Color
Silver
Master Carton Units
1.0
Units per Pallet
12.0
SCC Codes
107313040

Environmental

Operating Temperature
0 - 40 °C
Operating Relative Humidity
5 - 95 %
Operating Elevation
0 - 3048meters
Storage Temperature
-15 - 45 °C
Storage Elevation
0 - 15240meters

Conformance

Approvals
CSA, FCC part 15 class B, UL 1778
Equipment protection policy
Unlimited lifetime
Standard warranty
2 years repair or replace

Options

Services