APC AC Laptop Charger, 19V/65W, LENOVO, 3 tips

APC AC Laptop Charger, 19V/65W, LENOVO, 3 tips Front Right
APC AC Laptop Charger, 19V/65W, LENOVO, 3 tips Front Right
APC AC Laptop Charger, 19V/65W, LENOVO, 3 tips Front Right
APC AC Laptop Charger, 19V/65W, LENOVO, 3 tips Application
APC AC Laptop Charger, 19V/65W, LENOVO, 3 tips Miscellaneous
APC AC Laptop Charger, 19V/65W, LENOVO, 3 tips Front Right
APC AC Laptop Charger, 19V/65W, LENOVO, 3 tips Application
APC AC Laptop Charger, 19V/65W, LENOVO, 3 tips Miscellaneous
  • Universal power adapters for a wide variety of notebooks and netbooks.

  • Includes: AC cable, Laptop charger, Notebook adapter tips (check compatibility guide before purchase), User manual

View Product Overview

NP19V65W-LN3TIPS Features

APC AC Laptop Charger, 19V/65W, LENOVO, 3 tips
Universal power adapters for a wide variety of notebooks and netbooks.
Includes: AC cable, Laptop charger, Notebook adapter tips (check compatibility guide before purchase), User manual

Universal Notebook Power Adapter Features & Benefits

Agility

Carrying pouch and cable tie
Provides easy product storage
Full range input operation
Allows correct operation over the input range of 100 to 240 Volt AC
Plug tips
Multiple included plug tips provide for universal notebook compatibility

Product Distribution

Canada, United States

Technical Specifications

Input

Number of Power Cords
1

Physical

Maximum Height
99MM, 9.9CM
Maximum Width
53MM, 5.3CM
Maximum Depth
17MM, 1.65CM
Net Weight
0.16KG
SCC Codes
20731304329088

Conformance

Approvals
CE Mark
Standard warranty
2 years repair or replace

Options

Services