APC 8-Port Serial x 8-Port Ethernet Remote Console Manager

APC 8-Port Serial x 8-Port Ethernet Remote Console Manager Front Left
APC 8-Port Serial x 8-Port Ethernet Remote Console Manager Front Left
APC 8-Port Serial x 8-Port Ethernet Remote Console Manager Front Left
APC 8-Port Serial x 8-Port Ethernet Remote Console Manager Front Left
APC 8-Port Serial x 8-Port Ethernet Remote Console Manager Front Straight
APC 8-Port Serial x 8-Port Ethernet Remote Console Manager Back
APC 8-Port Serial x 8-Port Ethernet Remote Console Manager Back
APC 8-Port Serial x 8-Port Ethernet Remote Console Manager Front Left
APC 8-Port Serial x 8-Port Ethernet Remote Console Manager Front Left
APC 8-Port Serial x 8-Port Ethernet Remote Console Manager Front Straight
APC 8-Port Serial x 8-Port Ethernet Remote Console Manager Back
APC 8-Port Serial x 8-Port Ethernet Remote Console Manager Back
  • RCM appliance supports serial and Ethernet access for 8 devices. RCM chassis supports one additional RCM option card.

  • Includes: 7 ft RJ11 cable, Cat 5 Ethernet cable, Console adapter (DB9 to RJ45), Country-specific detachable power cord, Documentation CD, Rolled cable adapter, Temperature ...

View Product Overview

AP5621 Features

Key Features

Rack Height
1U
APC 8-Port Serial x 8-Port Ethernet Remote Console Manager
RCM appliance supports serial and Ethernet access for 8 devices. RCM chassis supports one additional RCM option card.
Includes: 7 ft RJ11 cable, Cat 5 Ethernet cable, Console adapter (DB9 to RJ45), Country-specific detachable power cord, Documentation CD, Rolled cable adapter, Temperature sensor
  • Advanced group administration
    The ability to authenticate users via LDAP and Active Directory.
  • Advanced security
    Comprehensive security support--including SSH v2 (Secure Shell), RADIUS authentication, IPSec, IP filtering, and user access lists per port--protect network and IT assets against hackers and other unauthorized individuals.
  • Automate routine network and systems activities
    Allows user to choose which ongoing activities to automate, saving time and resources.
  • Command line interface
    Offers simultaneous remote management access through Telnet and SSH
  • Configuration management and recovery
    Reduces downtime resulting from configuration errors.
  • Flexible Alert Policies
    Identify problematic trends before they escalate or export the data log for analysis.
  • Seamless integration with APC Switched Rack PDU
    Remote power management allows remote power on, power off and power cycle, reducing the need for service dispatches.
  • Secure advanced group administration
    Ensures secure user access to the proper devices through AAA (Authentication, Authorization, and Accounting), even if the network is down.
  • Secure out-of-band access
    Establishes secure remote connectivity when the primary network is unavailable. Out-of-band connectivity options include dial-up, cellular, or satellite modem.
  • Serial device monitoring
    Speeds problem identification through frequent data collection.

Console Port Servers Features & Benefits

Manageability

Multi-session capability
Concurrent usage by more than one administrator.
Browser Accessible
View the user interface with a browser. Provides quick access from anywhere on a secure network.
Event logging
Pinpoint the timing and sequence of events leading up to an incident with the event log.
Command line interface
Offers simultaneous remote management access through Telnet and SSH
Scripting
Advanced scripting on Syslog file capabilities allows IT administrators to manage end devices and automate corrective actions.

Protection

Read-only Access
Share access without risking unauthorized configuration changes.
Advanced security
Comprehensive security support--including SSH v2 (Secure Shell), RADIUS authentication, IPSec, IP filtering, and user access lists per port--protect network and IT assets against hackers and other unauthorized individuals.

Agility

Edit configuration and boot files
Eliminates the need for physical access to the device.

Availability

Fault notification
Real-time event notification minimizes response times to critical physical infrastructure situations. Enables IT Administrators to reduce mean time to repair, improve efficiency, and maximize uptime.
In-band management
Access the Console Port Server and connected equipment over the network.

Compatiblity

Operating system
Linux, Unix, Sun, and Windows 2003
Multi-device support
Severs, UPSs, PDUs, switches, routers, PBXs.

Product Distribution

Canada, United States

Technical Specifications

Physical

Maximum Height
44MM, 4.4CM
Maximum Width
483MM, 48.3CM
Maximum Depth
481MM, 48.1CM
Net Weight
11.09KG
Shipping weight
15.91KG
Shipping Height
645MM, 64.5CM
Shipping Width
1613MM, 161.3CM
Shipping Depth
686MM, 68.6CM

Environmental

Operating Relative Humidity
5 - 95 %
Operating Elevation
0 - 3048meters
Storage Relative Humidity
5 - 95 %
Storage Elevation
0 - 4572meters

Conformance

Approvals
CE, FCC part 15 class A, ICES-003, MET Canada, MET USA
Standard warranty
2 years repair or replace

Options

Services