Our Brands

APC 30KW 208V 1 MOD. 1 MAIN SERV. BYPASS PANEL

No product image
No product image
  • Includes: User Manual

View Product Overview

SBP30KFC1M1 Features

APC 30KW 208V 1 MOD. 1 MAIN SERV. BYPASS PANEL
Includes: User Manual

Product Distribution

Antigua and Barbuda, Anguilla, Netherlands Antilles, Argentina, Aruba, Barbados, Bermuda, Bolivia, Brazil, Bahamas, Belize, Canada, Chile, Colombia, Costa Rica, Dominica, Dominican Republic, Ecuador, Grenada, Guadeloupe, Guatemala, Guyana, Honduras, Haiti, Jamaica, Saint Kitts And Nevis, Cayman Islands, Saint Lucia, Martinique, Mexico, Nicaragua, Panama, Peru, Puerto Rico, Paraguay, El Salvador, Turks And Caicos Islands, Trinidad and Tobago, United States, Uruguay, Saint Vincent And The Grenadines, Venezuela, U.S. Virgin Islands

Technical Specifications

Input

Number of Power Cords
1

Physical

Maximum Height
960MM, 96.01CM
Maximum Width
750MM, 75.01CM
Maximum Depth
235MM, 23.5CM
Net Weight
50.0KG
Shipping weight
55.0KG
Shipping Height
1087MM, 108.71CM
Shipping Width
750MM, 75.01CM
Shipping Depth
235MM, 23.5CM
Color
Grey
Units per Pallet
1.0

Conformance

Standard warranty
1 year

Options

Services