Our Brands

AIS 5000 30kVA 480V w/Dual Input, Isolation Trans. in/out, Service Maint. Bypass, Air filters

AIS 5000 30kVA 480V w/Dual Input, Isolation Trans. in/out, Service Maint. Bypass, Air filters Front Left
AIS 5000 30kVA 480V w/Dual Input, Isolation Trans. in/out, Service Maint. Bypass, Air filters Front Left
AIS 5000 30kVA 480V w/Dual Input, Isolation Trans. in/out, Service Maint. Bypass, Air filters Front Left
AIS 5000 30kVA 480V w/Dual Input, Isolation Trans. in/out, Service Maint. Bypass, Air filters Front Left
AIS 5000 30kVA 480V w/Dual Input, Isolation Trans. in/out, Service Maint. Bypass, Air filters Front Right
AIS 5000 30kVA 480V w/Dual Input, Isolation Trans. in/out, Service Maint. Bypass, Air filters Back
AIS 5000 30kVA 480V w/Dual Input, Isolation Trans. in/out, Service Maint. Bypass, Air filters Back
AIS 5000 30kVA 480V w/Dual Input, Isolation Trans. in/out, Service Maint. Bypass, Air filters Front Left
AIS 5000 30kVA 480V w/Dual Input, Isolation Trans. in/out, Service Maint. Bypass, Air filters Front Left
AIS 5000 30kVA 480V w/Dual Input, Isolation Trans. in/out, Service Maint. Bypass, Air filters Front Right
AIS 5000 30kVA 480V w/Dual Input, Isolation Trans. in/out, Service Maint. Bypass, Air filters Back
AIS 5000 30kVA 480V w/Dual Input, Isolation Trans. in/out, Service Maint. Bypass, Air filters Back
  • Reliable Industrial Power Protection for three-phase industrial shop floor applications, automation control rooms and critical processes.

  • Includes: Installation guide, User manual

View Product Overview
Replacement battery
User replaceable battery not available

IS30KG Features

Key Features

Run time for load
Min-max
W
Run time for load
Enter the total load (power draw) of all devices to be protected by the UPS here. Based on the value entered we will estimate the run time that you will have during a total power outage. Adding run time increases availability by allowing the system to operate through longer outages without shutting down.

The total load (power draw) entered exceeds the maximum value for this product (24000 W)

Please enter load to see estimated run time

The total load (power draw) entered is less than the minimum value for this product ({} W)

Max. Capacity Used
Max. Capacity Used
The maximum percentage of UPS capacity used to support your specified load.

Please enter load to see calculated "Max. Capacity Used"

Output power capacity
24.0kWatts / 30.0kVA
Output Connections
(1) Hard wire 4-wire (3P + E) (Battery Backup)
Nominal Output Voltage
480V 3PH
Nominal Input Voltage
480V 3PH
Input Connections
Hard wire 4-wire (3P + E)
AIS 5000 30kVA 480V w/Dual Input, Isolation Trans. in/out, Service Maint. Bypass, Air filters
Reliable Industrial Power Protection for three-phase industrial shop floor applications, automation control rooms and critical processes.
Includes: Installation guide, User manual

AIS 5000 Features & Benefits

Protection

Designed and manufactured under ISO9001 / ISO14001 certification
APC's solution complies with ISO 9001 Quality standards, and ISO 14001 Environmental standards.
Safety-agency approved
The UPS is UL1778 Listed
Protection levels
NEMA 1 protection as standard, up to NEMA12 with additional roof and air filters.

Manageability

SmartSlot
By adding APC accessory cards into the built-in SmartSlot, you can monitor power conditions and take action. The addition of the accessory cards increases overall system availability by proactively notifying you of conditions that could affect uptime.
Intelligent battery management
The UPS features intelligent battery monitoring and temperature-compensated battery charging. Battery data is continuously compared to preprogrammed data in the monitoring software to ensure reliable batteries. A reduction in battery capacity automatically triggers an alarm.

Serviceability

User-replaceable air filters
Enables quick and simple replacement of air filters.
Front-access servicing
The front-access feature makes installation and maintenance easy and minimizes space requirements.
Event logging
The UPS stores the last 250 alarms and events in the time stamped event log for easy diagnosis of power events or UPS faults.
Built-in manual bypass
The build-in manual bypass switch eases maintenance and servicing of the unit and safeguards the customers load while performing important annual tests of the unit.

Availability

Parallel-redundant capable
Increases the overall system availability, 2 units running in parallel with active load sharing.
Heavy duty design
The ruggedized Industrial design of the UPS ensures that it can be installed even in harsh environments
Galvanic isolation
Build-in isolation transformers for the rectifier and the inverter ensures galvanic isolation between input / output and the DC bus.
Double Conversion On-Line
Zero transfer time to and from batteries with continuous regulation of voltage and frequency without using battery.
Automatic internal bypass
Pure static bypass switch without bridging contactor securing a fast and reliable transfer to and from bypass, rated for 125% nominal load.

Product Distribution

Canada, Mexico, United States

Technical Specifications

Output

Max Configurable Power (Watts)
24.0kWatts / 30.0kVA
Efficiency at Full Load
86.5 %
Output Voltage Distortion
Less than 3 %
Output Frequency (sync to mains)
60 Hz +/- 0.1 % For 60 Hz nominal Unsynchronised, 60 Hz Programmable +/- 0.5 / 1 / 2 / 4 / 6 / 8 % Sync to mains
Load Crest Factor
3 : 1
Topology
Double conversion online
Waveform type
Sine wave
Maximum Output Current
36
Bypass
Built-in maintenance bypass, Built-in static bypass

Input

Input frequency
60 Hz Programmable +/- 0.5 / 1 / 2 / 4 / 6 / 8 %
Input voltage range for main operations
408 - 552 (480 V), 408 - 552 (480 V) AdjustableV
Efficiency at Full Load
86.5 %
Input Power Factor at Full Load
0.85

Batteries & Runtime

Battery type
External battery system
Extendable Run Time
1

Communications & Management

Interface Port(s)
Smart-Slot
Control panel
Multifunction LCD status and control console
Audible Alarm
Audible and visible alarms prioritized by severity
Emergency Power Off (EPO)
Yes
Available SmartSlot™ Interface Quantity
1

Physical

Maximum Height
1803MM, 180.34CM
Maximum Width
826MM, 82.55CM
Maximum Depth
813MM, 81.28CM
Net Weight
751.36KG
Shipping weight
790.91KG
Shipping Height
2083MM, 208.28CM
Shipping Width
1016MM, 101.6CM
Shipping Depth
1016MM, 101.6CM
Color
Grey
Master Carton Units
1.0
Units per Pallet
1.0

Environmental

Operating Temperature
0 - 40 °C
Operating Relative Humidity
0 - 95 %
Operating Elevation
0 - 1015.9meters
Storage Temperature
-40 - 70 °C
Storage Relative Humidity
0 - 95 %
Storage Elevation
0 - 4572meters
Audible noise at 1 meter from surface of unit
60.0dBA
Online thermal dissipation
12773.0BTU/hr
Protection Class
NEMA 1, NEMA 12 (optional)

Conformance

Approvals
FCC part 15 class A, UL 1778, VFI-SS-112
Standard warranty
2 years (parts only)

Options

Services