Our Brands

AFX/CW Spare Motor 5HP, 575V

AFX/CW Spare Motor 5HP, 575V Front Left
AFX/CW Spare Motor 5HP, 575V Front Left
AFX/CW Spare Motor 5HP, 575V Front Left
AFX/CW Spare Motor 5HP, 575V Front Left
AFX/CW Spare Motor 5HP, 575V Back
AFX/CW Spare Motor 5HP, 575V Back
AFX/CW Spare Motor 5HP, 575V Front Left
AFX/CW Spare Motor 5HP, 575V Front Left
AFX/CW Spare Motor 5HP, 575V Back
AFX/CW Spare Motor 5HP, 575V Back
  • Precision Air Conditioning with maximum flexibility.

View Product Overview

W491-0142 Features

AFX/CW Spare Motor 5HP, 575V
Precision Air Conditioning with maximum flexibility.

Product Distribution

Canada, United States

Technical Specifications

Input

Number of Power Cords
1

Physical

Maximum Height
470MM, 46.99CM
Maximum Width
337MM, 33.66CM
Maximum Depth
295MM, 29.54CM
Net Weight
31.82KG
Shipping weight
31.82KG
Shipping Height
470MM, 46.99CM
Shipping Width
337MM, 33.66CM
Shipping Depth
295MM, 29.54CM

Conformance

Standard warranty
1 year repair or replace

Options

Services