Our Brands

3WIRE WHIP W/L6-30 39 FT

3WIRE WHIP W/L6-30 39 FT Front Left
3WIRE WHIP W/L6-30 39 FT Front Left
3WIRE WHIP W/L6-30 39 FT Front Left
3WIRE WHIP W/L6-30 39 FT Front Left
3WIRE WHIP W/L6-30 39 FT Front Straight
3WIRE WHIP W/L6-30 39 FT Front Left
3WIRE WHIP W/L6-30 39 FT Front Left
3WIRE WHIP W/L6-30 39 FT Front Straight
  • Breakers, Cordsets and Accessories for simplified power distribution management.

View Product Overview

PDW39L6-30C Features

3WIRE WHIP W/L6-30 39 FT
Breakers, Cordsets and Accessories for simplified power distribution management.
  • Low Cost Power Distribution
    Provides a number of outlets to bring power to rack equipment at an affordable price.
  • Multiple distribution options
    Superior design flexibility enables a wide range of customer requirements to be addressed.

Configurable Power Accessories Features & Benefits

Agility

Wide Range of Applications
Configure-to-order process allows APC to configure, install, and test complete system before shipping
Wide range of input and output connections
Product family includes a variety of input and output connections to distribute 120V, 208V, or 230V power to multiple outlets. Having a variety of inputs and outputs allow users to adapt to varying power requirements. APC offers units that bring up to 17.3kW using a single branch whip.

Product Distribution

Canada, United States

Technical Specifications

Input

Number of Power Cords
1

Physical

Maximum Height
102MM, 10.16CM
Maximum Width
203MM, 20.32CM
Maximum Depth
203MM, 20.32CM
Net Weight
2.01KG
Shipping weight
2.27KG
Shipping Height
152MM, 15.24CM
Shipping Width
305MM, 30.48CM
Shipping Depth
305MM, 30.48CM
Color
Black

Options

Services