Our Brands

3 x 130Ah Battery Solution for 10-100kVA AIS 5000

3 x 130Ah Battery Solution for 10-100kVA AIS 5000 Front Left
3 x 130Ah Battery Solution for 10-100kVA AIS 5000 Front Left
3 x 130Ah Battery Solution for 10-100kVA AIS 5000 Front Left
3 x 130Ah Battery Solution for 10-100kVA AIS 5000 Back
3 x 130Ah Battery Solution for 10-100kVA AIS 5000 Front Left
3 x 130Ah Battery Solution for 10-100kVA AIS 5000 Back
  • Includes: Installation Guide

View Product Overview

AIS5000-ISB10-100K6C3 Features

3 x 130Ah Battery Solution for 10-100kVA AIS 5000
Includes: Installation Guide
  • Front-access servicing
    Simplifies installation and UPS maintenance while minimizing space requirements.
  • Manageable external batteries
    Reduces preventative maintenance service needs by monitoring the health and status of the external batteries and their expected runtime.
  • Safety-agency approved
    The UPS is UL1778 Listed

Product Distribution

Canada, Mexico, United States

Technical Specifications

Batteries & Runtime

Battery type
VRLA
Battery mounting
Enclosed battery cabinet
Battery manufacturer
Power Battery
Expected Battery Life (years)
8 - 10
Replacement battery cartridge note
360 cells in 3 parallel strings, nominal battery string voltage is 240 volt DC
Battery blocks per string
20

Physical

Maximum Height
1803MM, 180.3CM
Maximum Width
2375MM, 237.5CM
Maximum Depth
813MM, 81.3CM
Net Weight
3340.91KG
Shipping weight
3477.27KG
Shipping Height
2083MM, 208.3CM
Shipping Width
2565MM, 256.5CM
Shipping Depth
1016MM, 101.6CM
Color
Grey

Environmental

Operating Temperature
20 - 30 °C
Operating Relative Humidity
0 - 95 %
Operating Elevation
0-999.9meters
Storage Temperature
0 - 40 °C
Storage Relative Humidity
0 - 95 %
Storage Elevation
0-4500meters

Conformance

Approvals
UL Listed
Standard warranty
1 year (parts only)

Options

Services