Our Brands

1U Blanking Panel Black

No product image
No product image
  • Accessories to improve rack cooling efficiency by preventing air recirculation and reducing bypass airflow.

View Product Overview

AR8401 Features

1U Blanking Panel Black
Accessories to improve rack cooling efficiency by preventing air recirculation and reducing bypass airflow.

NetShelter Airflow Management Features & Benefits

Agility

Easy to install
Innovative design allows for fast, easy installation by almost anybody.

Product Distribution

Canada, United States

Technical Specifications

Input

Number of Power Cords
1

Physical

Maximum Height
89MM, 8.89CM
Maximum Width
483MM, 48.26CM
Maximum Depth
6MM, 0.64CM
Net Weight
0.23KG
Shipping weight
0.45KG
Shipping Height
102MM, 10.16CM
Shipping Width
610MM, 60.96CM
Shipping Depth
25MM, 2.54CM
Color
Black

Conformance

Approvals
EIA-310D
Standard warranty
2 years repair or replace

Options

Services