17" Keyboard North American Black

17" Keyboard North American Black Front Left
17" Keyboard North American Black Front Left
17" Keyboard North American Black Front Left
17" Keyboard North American Black Front Left
17" Keyboard North American Black Front Right
17" Keyboard North American Black Front Left
17" Keyboard North American Black Front Left
17" Keyboard North American Black Front Right
  • Keyboard with integrated touchpad and cursor-keys to allow for control of the keyboard and mouse from one unit.

  • Includes: User manual

View Product Overview

AR8250BLK Features

17" Keyboard North American Black
Keyboard with integrated touchpad and cursor-keys to allow for control of the keyboard and mouse from one unit.
Includes: User manual

NetShelter Rack LCD Consoles Features & Benefits

Marketing features

Full Size Keyboard
Full size keyboard with integrated number pad.
Occupies 1U of rack space
Occupies only 1U of rack space. Traditional CRT monitors require 10U to 13U.

Total cost of Ownership

Standard VGA termination
Connects to a server or KVM switch via a standard VGA connector.
PS/2 terminations
Connect to a server or KVM switch via standard PS/2 connectors.
Power tilt sensor
Save power by automatically powering down the device when it is closed.
Occupies 1U of rack space
Conserve valuable rack space in the data center.
Integrated touchpad pointing device Integrated Trackball
Eliminates the need for a separate, external mouse.
Low Cooling Requirements
Emits less heat than comparable CRT monitors .
Low power consumption
Uses less than half the power of comparable CRT monitors.
Multi-platform Support
Windows, Sun, Unix and Linux compatible.

Agility

Cable management arm
Prevent interference with surrounding devices by organizing multiple cables.
Slide rails
Quickly and easily install in square, round, and threaded hole racks.
Quick release tabs
Insert or remove the device with ease.
On-Screen Display (OSD) adjustments
Adjust the on-screen image, including: auto adjust, exit, power on/off, brightness, menu, and a power indicator.

Product Distribution

Canada, United States

Technical Specifications

Input

Number of Power Cords
1

Physical

Maximum Height
38MM, 3.8CM
Maximum Width
413MM, 41.3CM
Maximum Depth
191MM, 19.1CM
Net Weight
0.8KG
Shipping weight
1.36KG
Shipping Height
51MM, 5.1CM
Shipping Width
533MM, 53.3CM
Shipping Depth
279MM, 27.9CM
Color
Black

Conformance

Approvals
CE, CSA, EIA-310D, FCC part 15 class B
Standard warranty
2 years repair or replace

Options

Services