Data Center and Facility 3 Phase UPS

3 Phase UPS power protection, solving today’s energy challenges while setting the standard for quality and innovation with fully integrated solutions for enterprise-wide networks, data centers, mission-critical systems, and industrial/manufacturing processes.



 
500 to 1500kW N+1
The Schneider Electric Galaxy VX UPS is a scalable, high-performance extension of the Galaxy V-Series solutions, designed for large data center and industrial applications:
  • Lower your energy costs and meet changing business requirements, with 99% efficiency in ECOnversion mode.
  • Provide excellent power quality in demanding electrical environments.
  • Install and deploy your UPS quickly.
  • Manage your power anywhere. Galaxy VX supports local and remote communication via touchscreen, Web interface, Modbus, and the Schneider Electric StruxureWare for Data Center Expert solution.
Read More
160kVA to 225kVA(480V)160 to200kVA(400V)
Click here for details about Galaxy VM Lithium-Ion battery solutions.
Galaxy VM is a key component in the comprehensive Schneider Electric energy management solution for data center and industrial applications. Galaxy VM deploys state of the art technology to lower energy cost through very high efficiency ratings and the newly innovative ECOnversion mode. Galaxy VM seamlessly links to your electrical network using state of the art electrical performances like very wide input voltage range, high overload and short circuit capacity, and integrated back feed protection, providing excellent power quality. The highly compact Galaxy VM also links in with your facility monitoring systems and smart grid requirements and offers both traditional and modular energy storage flexibility that allows tailoring of the solution to specific needs. Galaxy VM features top and bottom cable entry without the need for an additional side cabinet, full front service access, back to the wall installation, and included start up service, making it one of the easiest UPSs in its class to deploy, install and maintain.
Read More
10 to 80kVA (400V); 25 to 100kVA (208V)
Gutor PXC 3 Phase UPS is the first pre-engineered industrial UPS for light and heavy industrial environments. Highly compact, Gutor PXC works effortlessly with your facility monitoring systems and offers full industrial design options, and a wide temperature range from -10 to +55 °C. It also features top and bottom cable entry and a fully integrated isolation transformer option( 50Hz: available today; 60Hz: coming soon). With full front service access, modular fans, and power modules, the Gutor PXC is one of the easiest UPSs in its class to deploy, install and maintain.
Read More
10kVA to 40kVA
Smart-UPS® VT offers centralized 3 Phase UPS power protection with the reliability of the award winning Smart-UPS family. Ideal for small data centers, large retail stores, regional offices, and dense power requirements, the Smart-UPS VT includes dual-mains input, automatic and maintenance bypasses, and scalable runtime with hot-swappable batteries for increased availability. The rack mounted version maximizes valuable floor space by incorporating UPS, power distribution, and additional battery capacity in a single rack. Low cost of ownership is achieved through best-in-class efficiency and a reduction in rating of electrical infrastructure - wires, transformers, and generators due the Smart-UPS VT's Soft Start feature.
Read More
10kVA to 40kVA
Galaxy 3500 UPS offers compact 3 Phase UPS power protection for commercial and technical facilities as well as industrial applications.The Galaxy 3500 includes dual-mains input, automatic and maintenance bypasses, and scalable runtime with hot-swappable batteries for increased availability. The parallel capability for redundancy and capacity, new optional bypass panels, and extended run battery frames provide increased flexibility. Low cost of ownership is achieved through best-in-class efficiency and a reduction in rating of electrical infrastructure - wires, transformers, and generators. The built in Network Management Card with temperature monitoring provides remote UPS power monitoring and management through a simple interface. Serviceability is greatly enhanced by user-replaceable batteries, front access servicing, and included start-up service for maximized configurabililty. All these features make the Galaxy 3500 the easiest UPS in its class to deploy, manage and maintain.
Read More
10kVA to 500kVA
The Symmetra PX is a world class, redundant, scalable, 3 Phase UPS power protection system designed to cost effectively provide high levels of availability. Seamlessly integrating into today's state-of-the-art data center designs, the Symmetra PX is a true modular system. Made up of dedicated and redundant modules--power, intelligence, battery and bypass, all engineered into a design that is easily and efficiently serviceable, this architecture can scale power and runtime as demand grows or as higher levels of availability are required. Symmetra PX serves as the core power train that drives InfraStruXure® systems for small and medium data centers but can also power individual "zones" of larger data centers. Highly manageable, the Symmetra PX features self-diagnostic capabilities and standardized modules which mitigate the risk of human error resulting in increased overall data center reliability.
Read More
40kVA to 75kVA
Galaxy 4000 offers centralized 3 phase UPS power protection with the reliability of the Galaxy product family. Ideal for small to medium data centers, facilities and transportation, the Galaxy 4000 offers on-line double conversion technology for true isolation between input and output. Availability is achieved through zero transfer time for critical loads. The Network Management Card with temperature monitoring provides remote power management and monitoring through a simple Web/SNMP interface and provides integration with StruxureWare Data Center Expert. Serviceability is greatly enhanced by front panel access and includes start-up service for increased configurability. All these features make the Galaxy 4000 the easiest UPS in its class to install, manage and maintain.
Read More
Galaxy PW uninterruptible power supplies offer traditional 3 phase power protection for small to medium data centers, facilities and transportation, the Galaxy PW offers on-line double conversion technology for true isolation between input and output. Availability is achieved through zero transfer time for critical loads. Manageability is achieved with the Network Management Card that provides remote monitoring and management. Serviceability is greatly enhanced by front panel access and includes start-up and standard on-site warranty services. All of these features make the Galaxy PW the easiest of the uninterruptible power supplies in its class to manage and maintain
Read More
40kVA to130kVA
The Galaxy 5000 offers technology that increases performance and reliability. Online technology fully isolates and protects against all power quality disturbances. The upstream harmonics management allows a generator friendly installation and flexible configurations for even the most demanding designs. The Galaxy 5000 offers features such as paralleling capability for both capacity and redundancy, full front access, included start up for ease of serviceability, user friendly graphical display with multiple language options, and SNMP with network based power management options. All these features make the Galaxy 5000 one of the easiest UPS's in its class to manage and maintain.
Read More