Our Brands

TravelPower Backpack 1900 cu-in

TravelPower Backpack 1900 cu-in Front Left
TravelPower Backpack 1900 cu-in Front Left
TravelPower Backpack 1900 cu-in Front Left
TravelPower Backpack 1900 cu-in Front Left
TravelPower Backpack 1900 cu-in Front Straight
TravelPower Backpack 1900 cu-in Application
TravelPower Backpack 1900 cu-in Application
TravelPower Backpack 1900 cu-in Application
TravelPower Backpack 1900 cu-in Miscellaneous
TravelPower Backpack 1900 cu-in Miscellaneous
TravelPower Backpack 1900 cu-in Miscellaneous
TravelPower Backpack 1900 cu-in Miscellaneous
TravelPower Backpack 1900 cu-in Front Left
TravelPower Backpack 1900 cu-in Front Left
TravelPower Backpack 1900 cu-in Front Straight
TravelPower Backpack 1900 cu-in Application
TravelPower Backpack 1900 cu-in Application
TravelPower Backpack 1900 cu-in Application
TravelPower Backpack 1900 cu-in Miscellaneous
TravelPower Backpack 1900 cu-in Miscellaneous
TravelPower Backpack 1900 cu-in Miscellaneous
TravelPower Backpack 1900 cu-in Miscellaneous
  • The ultimate versatility in transporting your notebook computer.

  • Includes: 2 prong AC plug, Airplane power plug adapter, Cigarette lighter plug adapter, Compatibility guide, Installation guide, Notebook adapter tips (check compatibility ...

View Product Overview

TPC1900P Features

TravelPower Backpack 1900 cu-in
The ultimate versatility in transporting your notebook computer.
Includes: 2 prong AC plug, Airplane power plug adapter, Cigarette lighter plug adapter, Compatibility guide, Installation guide, Notebook adapter tips (check compatibility guide before purchase), Travelpower adapter, USB splitter cable (USB charging cables sold seperately)
  • USB charging ports
    Simultaneously charge mobile devices, including smartphones and tablets.

Product Distribution

Antigua and Barbuda, Anguilla, Netherlands Antilles, Argentina, Aruba, Barbados, Bermuda, Bolivia, Brazil, Bahamas, Belize, Canada, Chile, Colombia, Costa Rica, Dominica, Dominican Republic, Ecuador, Grenada, Guadeloupe, Guatemala, Guyana, Honduras, Haiti, Jamaica, Saint Kitts And Nevis, Cayman Islands, Saint Lucia, Martinique, Mexico, Nicaragua, Panama, Peru, Puerto Rico, Paraguay, El Salvador, Turks And Caicos Islands, Trinidad and Tobago, United States, Uruguay, Saint Vincent And The Grenadines, Venezuela, U.S. Virgin Islands

Technical Specifications

Input

Number of Power Cords
1

Physical

Maximum Height
492MM, 49.2CM
Maximum Width
324MM, 32.38CM
Maximum Depth
152MM, 15.24CM
Net Weight
2.27KG
Shipping weight
2.73KG
Shipping Height
492MM, 49.23CM
Shipping Width
330MM, 33.02CM
Shipping Depth
178MM, 17.78CM
Notebook Storage Compartment Dimensions (Length x Width x Height)
10.75 x 2 x 11inches
Master Carton Dimensions (Length x Width x Height)
724 x 349 x 530MM
Master Carton Units
4.0
Master Carton Weight
11.34
SCC Codes
10731304206283

Conformance

Approvals
CE, cUL listed, FCC part 15 class B, RTCA 160D sec21, TÜV, UL listed
Standard warranty
2 years repair or replace

Options

Services