Our Brands

Refrigerant Distribution Unit, 750mm, 100-240V, 50/60Hz

Refrigerant Distribution Unit, 750mm, 100-240V, 50/60Hz Front Left
Refrigerant Distribution Unit, 750mm, 100-240V, 50/60Hz Front Left
Refrigerant Distribution Unit, 750mm, 100-240V, 50/60Hz Front Left
Refrigerant Distribution Unit, 750mm, 100-240V, 50/60Hz Back
Refrigerant Distribution Unit, 750mm, 100-240V, 50/60Hz Front Left
Refrigerant Distribution Unit, 750mm, 100-240V, 50/60Hz Back
RoHS
  • Close-coupled, pumped refrigerant cooling for medium to large data center

View Product Overview

ACDA901 Features

Key Features

Rack Height
42U
Input Connections
IEC 60309 16 A 2P + E, NEMA L5-20P
Refrigerant Distribution Unit, 750mm, 100-240V, 50/60Hz
Close-coupled, pumped refrigerant cooling for medium to large data center

InRow Pumped Refrigerant Features & Benefits

Availability

Active response controls
Monitors and actively adjusts cooling capacity to ensure proper server inlet temperatures. Through the microprocessor controller, visibility into the operation and health of the unit is provided.
Dual A-B power inputs
Draws power from the UPS for power protection with dual feeds for redundancy.
No minimum heat load requirement
Refrigerant cooling system will operate from 0 - 100% of the design capacity
Predictable cooling
Placing the unit in the row of racks moves the source of cooling closer to the heat load. This eliminates air mixing and provides a predictable cooling architecture.
Rack inlet control
Rack inlet control guarantees inlet temperature to IT equipment.

Total cost of Ownership

Row-based architecture
Captures hot exhaust air directly from the IT equipment, thereby increasing the unit's sensible cooling capacity over traditional cooling architectures.
Variable speed fans
Variable speed fans reduce energy consumption during off-peak cooling periods.

Manageability

Real-Time capacity monitoring
Real-time display of current and available cooling.
Building management system integration
Send alarms and data points allowing you to manage critical building infrastructure from a single system.
Microprocessor controller
Provides proactive control and real-time monitoring via a four line, eighty character, alphanumeric display.

Agility

Modular design
Modular design provides scalable solutions to add cooling as demand increases.
Scalable densities
Allows for higher densities to be achieved by integrating containment with room, row and rack cooling system architectures.

Serviceability

Easy service access
Allows for all serviceable components to be replaced/maintained by easily accessible panels/doors.

Product Distribution

Afghanistan, Antigua and Barbuda, Anguilla, Netherlands Antilles, Argentina, Aruba, Barbados, Bermuda, Bolivia, Bahamas, Belize, Colombia, Dominica, Dominican Republic, Ecuador, Fiji, Grenada, Guadeloupe, Guatemala, Guyana, Honduras, Haiti, Jamaica, Cambodia, Saint Kitts And Nevis, Saint Lucia, Luxembourg, Myanmar, Martinique, Nicaragua, Panama, Peru, Puerto Rico, Paraguay, El Salvador, Turks And Caicos Islands, Trinidad and Tobago, Uruguay, Saint Vincent And The Grenadines, Venezuela, U.S. Virgin Islands

Technical Specifications

Input

Input frequency
50/60 Hz
Number of Power Cords
2
Input Power
650 Watts
Maximum Overcurrent Protection
7.0A

Communications & Management

Control panel
Multifunction LCD status and control console

Physical

Maximum Height
1991MM, 199.1CM
Maximum Width
1070MM, 107.0CM
Maximum Depth
750MM, 75.0CM
Net Weight
545.45KG
Shipping weight
580.0KG
Shipping Height
2165MM, 216.5CM
Shipping Width
1168MM, 116.8CM
Shipping Depth
1150MM, 115.0CM
Color
Black
Units per Pallet
1.0

Conformance

Approvals
C-Tick, cUL listed, UL listed, VDE
Standard warranty
1 year (parts only)

Sustainable Offer Status

RoHS
Compliant

General

Amp Draw In-Rush
7.0A

Options

Services