NetShelter VX 42U Seismic Roof Beige

No product image
No product image
  • Rack system components that can be added to existing racks if requirements change.

View Product Overview

AR8391 Features

NetShelter VX 42U Seismic Roof Beige
Rack system components that can be added to existing racks if requirements change.

Product Distribution

Antigua and Barbuda, Anguilla, Netherlands Antilles, Argentina, Aruba, Barbados, Bolivia, Brazil, Belize, Canada, Chile, Colombia, Costa Rica, Dominican Republic, Ecuador, Guatemala, Guyana, Honduras, Jamaica, Mexico, Nicaragua, Panama, Peru, Puerto Rico, Paraguay, El Salvador, Trinidad and Tobago, United States, Uruguay, Venezuela, U.S. Virgin Islands

Technical Specifications

Input

Number of Power Cords
1

Physical

Shipping weight
8.64KG
Shipping Height
1105MM, 110.49CM
Shipping Width
597MM, 59.69CM
Shipping Depth
102MM, 10.16CM
Color
Beige

Conformance

Standard warranty
5 years

Options

Services