MGE Galaxy 3500 Frame 10kVA 208V for 4 Battery Modules

MGE Galaxy 3500 Frame 10kVA 208V for 4 Battery Modules Front Left
MGE Galaxy 3500 Frame 10kVA 208V for 4 Battery Modules Front Left
MGE Galaxy 3500 Frame 10kVA 208V for 4 Battery Modules Front Left
MGE Galaxy 3500 Frame 10kVA 208V for 4 Battery Modules Front Right
MGE Galaxy 3500 Frame 10kVA 208V for 4 Battery Modules Front Straight
MGE Galaxy 3500 Frame 10kVA 208V for 4 Battery Modules Front Left
MGE Galaxy 3500 Frame 10kVA 208V for 4 Battery Modules Front Right
MGE Galaxy 3500 Frame 10kVA 208V for 4 Battery Modules Front Straight
  • 10-40kVA compact 3 phase UPS power protection with excellent efficiency and optimized footprint particularly adapted for demanding industrial environments.

  • Includes: Installation guide, User manual

View Product Overview

G35TF10KB4F Features

MGE Galaxy 3500 Frame 10kVA 208V for 4 Battery Modules
10-40kVA compact 3 phase UPS power protection with excellent efficiency and optimized footprint particularly adapted for demanding industrial environments.
Includes: Installation guide, User manual
  • User-replaceable batteries
    Increases availability by allowing a trained user to perform upgrades and replacements of the batteries reducing Mean Time to Repair (MTTR)

Galaxy 3500 Features & Benefits

Total cost of Ownership

Temperature-compensated battery charging
Prolongs battery life by regulating the charge voltage according to battery temperature.
Input power factor correction
Minimizes installation costs by enabling the use of smaller generators and cabling.
Excellent footprint
Small UPS footprint provides maximum usage of valuable electrical room floorspace

Availability

Hot-swappable batteries
Ensures clean, uninterrupted power to protected equipment while batteries are being replaced
Generator compatible
Ensures clean, uninterrupted power to protected equipment when generator power is used.
Frequency and voltage regulation
Gives higher application availability by correcting poor frequency and voltage conditions without using the battery.
Dual mains input
Increases availability by allowing the UPS to be connected to two separate power sources.
Automatic internal bypass
Supplies utility power to the connected loads in the event of a UPS power overload or fault.
Advanced electrical features
Excellent power conditioning, very low harmonic distortion through IGBT rectifier, input power factor correction, and high power efficiency
Parallel-capacity capability
Increases total power capacity by using multiple uninterruptible power supplies simultaneously.

Manageability

LCD graphics display
Text and mimic diagrams that display modes of operation, system parameters and alarms.
Environmental monitoring
Prevent equipment failure from a full range of threatening environmental conditions.
Built-in Web/SNMP management
Full-featured management via a Web browser as well as comprehensive management from a Network Management System.
Audible alarms
Provides notification of changing utility power and UPS power conditions

Serviceability

User-replaceable air filters
Enables quick and simple replacement of air filters.
Technical support
Our experienced technical support engineers are available to answer your questions, giving you peace of mind knowing the help you need is there when you need it.
Multiple levels of service
With the option of packages or individual service components, our services are structured to allow you to pick and choose based on your needs.
Front-access servicing
Simplifies installation and UPS maintenance while minimizing space requirements.
Battery replacement without tools
Enables fast battery replacement, lowering Mean Time to Repair (MTTR).

Sustainability

EU CoC for UPS
Ensures that UPSs sold in the EU are highly efficient

Product Distribution

Antigua and Barbuda, Anguilla, Netherlands Antilles, Argentina, Aruba, Barbados, Bermuda, Bolivia, Brazil, Bahamas, Belize, Canada, Chile, Colombia, Costa Rica, Dominica, Dominican Republic, Ecuador, Grenada, Guadeloupe, Guatemala, Guyana, Honduras, Haiti, Jamaica, Saint Kitts And Nevis, Cayman Islands, Saint Lucia, Martinique, Mexico, Nicaragua, Panama, Peru, Puerto Rico, Paraguay, El Salvador, Turks And Caicos Islands, Trinidad and Tobago, United States, Uruguay, Saint Vincent And The Grenadines, Venezuela, U.S. Virgin Islands

Technical Specifications

Input

Input frequency
50/60 Hz

Batteries & Runtime

Battery type
VRLA

Physical

Maximum Height
1500MM, 150.0CM
Maximum Width
523MM, 52.3CM
Maximum Depth
925MM, 92.5CM
Net Weight
323.18KG
Shipping weight
354.1KG
Shipping Height
1643MM, 164.3CM
Shipping Width
650MM, 65.0CM
Shipping Depth
1062MM, 106.2CM

Environmental

Operating Temperature
0 - 40 °C
Operating Elevation
0 - 1015.9meters
Storage Temperature
-50 - 40 °C
Storage Elevation
0 - 1015.9meters

Conformance

Standard warranty
1 year (parts only)

Options

Services