Our Brands

MGE Epsilon STS Auxiliaries 600 Amps

MGE Epsilon STS Auxiliaries 600 Amps Front Left
MGE Epsilon STS Auxiliaries 600 Amps Front Left
MGE Epsilon STS Auxiliaries 600 Amps Front Left
MGE Epsilon STS Auxiliaries 600 Amps Front Left
MGE Epsilon STS Auxiliaries 600 Amps Front Left
MGE Epsilon STS Auxiliaries 600 Amps Front Right
MGE Epsilon STS Auxiliaries 600 Amps Front Straight
MGE Epsilon STS Auxiliaries 600 Amps Back
MGE Epsilon STS Auxiliaries 600 Amps Miscellaneous
MGE Epsilon STS Auxiliaries 600 Amps Miscellaneous
MGE Epsilon STS Auxiliaries 600 Amps Front Left
MGE Epsilon STS Auxiliaries 600 Amps Front Left
MGE Epsilon STS Auxiliaries 600 Amps Front Left
MGE Epsilon STS Auxiliaries 600 Amps Front Right
MGE Epsilon STS Auxiliaries 600 Amps Front Straight
MGE Epsilon STS Auxiliaries 600 Amps Back
MGE Epsilon STS Auxiliaries 600 Amps Miscellaneous
MGE Epsilon STS Auxiliaries 600 Amps Miscellaneous
  • True redundancy and exceptional high reliability for automatic transfer between power sources

  • Includes: Installation guide, User manual

View Product Overview

STEAUX600 Features

MGE Epsilon STS Auxiliaries 600 Amps
True redundancy and exceptional high reliability for automatic transfer between power sources
Includes: Installation guide, User manual
  • Rapid Installation
    Rear mounted, vertical managers and overhead cable troughs install toollessly.

Static Transfer Switches Features & Benefits

Manageability

Serial connectivity
Provides management of the UPS via a serial port.
LCD graphics display
Text and mimic diagrams that display modes of operation, system parameters and alarms.
LED status indicators
Quickly understand unit and power status with visual indicators.

Serviceability

Front-access servicing
Simplifies installation and UPS maintenance while minimizing space requirements.

Availability

Generator compatible
Ensures clean, uninterrupted power to protected equipment when generator power is used.

Product Distribution

Antigua and Barbuda, Anguilla, Netherlands Antilles, Argentina, Aruba, Barbados, Bermuda, Bolivia, Brazil, Bahamas, Belize, Canada, Chile, Colombia, Costa Rica, Dominica, Dominican Republic, Ecuador, Grenada, Guadeloupe, Guatemala, Guyana, Honduras, Haiti, Jamaica, Saint Kitts And Nevis, Cayman Islands, Saint Lucia, Martinique, Mexico, Nicaragua, Panama, Peru, Puerto Rico, Paraguay, El Salvador, Turks And Caicos Islands, Trinidad and Tobago, United States, Uruguay, Saint Vincent And The Grenadines, Venezuela, U.S. Virgin Islands

Technical Specifications

Environmental

Operating Temperature
0 - 40 °C
Operating Relative Humidity
5 - 90 %
Operating Elevation
0 - 1015.9meters
Storage Temperature
-40 - 70 °C
Storage Relative Humidity
5 - 90 %
Storage Elevation
0 - 9144meters

Conformance

Approvals
CE, IEC 60950, TÜV
Standard warranty
1 year repair or replace

Options

Services