Our Brands

Galaxy VS Cable Kit for 77.6in tall Maintenance Bypass Cabinet with transformer

Galaxy VS Cable Kit for 77.6in tall Maintenance Bypass Cabinet with transformer Front Right
Galaxy VS Cable Kit for 77.6in tall Maintenance Bypass Cabinet with transformer Front Right
Galaxy VS Cable Kit for 77.6in tall Maintenance Bypass Cabinet with transformer Front Right
Galaxy VS Cable Kit for 77.6in tall Maintenance Bypass Cabinet with transformer Front Right
  • Cable kit that includes cables for connection of a maintenance bypass cabinet with transformer to the UPS.

View Product Overview

GVSOPT032 Features

Galaxy VS Cable Kit for 77.6in tall Maintenance Bypass Cabinet with transformer
Cable kit that includes cables for connection of a maintenance bypass cabinet with transformer to the UPS.

Product Distribution

Antigua and Barbuda, Anguilla, Netherlands Antilles, Aruba, Barbados, Bermuda, Brazil, Bahamas, Belize, Canada, Colombia, Costa Rica, Dominican Republic, Ecuador, Guadeloupe, Guyana, Honduras, Haiti, Jamaica, Japan, Mexico, Nicaragua, Panama, Puerto Rico, El Salvador, Turks And Caicos Islands, Trinidad and Tobago, United States, Venezuela, U.S. Virgin Islands

Technical Specifications

Physical

Maximum Height
950MM, 95.0CM
Maximum Width
350MM, 35.0CM
Maximum Depth
1150MM, 115.0CM
Net Weight
90.0KG
Shipping weight
90.0KG
Shipping Height
950MM, 95.0CM
Shipping Width
350MM, 35.0CM
Shipping Depth
1150MM, 115.0CM

Options

Services