Our Brands

Easy Rack 800mm/42U/1100mm with Roof, Side panel,castors,feet and 4 Brackets, No Bottom, black

Easy Rack 800mm/42U/1100mm with Roof, Side panel,castors,feet and 4 Brackets, No Bottom, black Front Left
Easy Rack 800mm/42U/1100mm with Roof, Side panel,castors,feet and 4 Brackets, No Bottom, black Front Left
Easy Rack 800mm/42U/1100mm with Roof, Side panel,castors,feet and 4 Brackets, No Bottom, black Front Left
Easy Rack 800mm/42U/1100mm with Roof, Side panel,castors,feet and 4 Brackets, No Bottom, black Front Left
Easy Rack 800mm/42U/1100mm with Roof, Side panel,castors,feet and 4 Brackets, No Bottom, black Front Right
Easy Rack 800mm/42U/1100mm with Roof, Side panel,castors,feet and 4 Brackets, No Bottom, black Front Right
Easy Rack 800mm/42U/1100mm with Roof, Side panel,castors,feet and 4 Brackets, No Bottom, black Front Right
Easy Rack 800mm/42U/1100mm with Roof, Side panel,castors,feet and 4 Brackets, No Bottom, black Front Right
Easy Rack 800mm/42U/1100mm with Roof, Side panel,castors,feet and 4 Brackets, No Bottom, black Front Right
Easy Rack 800mm/42U/1100mm with Roof, Side panel,castors,feet and 4 Brackets, No Bottom, black Front Right
Easy Rack 800mm/42U/1100mm with Roof, Side panel,castors,feet and 4 Brackets, No Bottom, black Front Straight
Easy Rack 800mm/42U/1100mm with Roof, Side panel,castors,feet and 4 Brackets, No Bottom, black Front Straight
Easy Rack 800mm/42U/1100mm with Roof, Side panel,castors,feet and 4 Brackets, No Bottom, black Front Straight
Easy Rack 800mm/42U/1100mm with Roof, Side panel,castors,feet and 4 Brackets, No Bottom, black Front Straight
Easy Rack 800mm/42U/1100mm with Roof, Side panel,castors,feet and 4 Brackets, No Bottom, black Front Straight
Easy Rack 800mm/42U/1100mm with Roof, Side panel,castors,feet and 4 Brackets, No Bottom, black Front Straight
Easy Rack 800mm/42U/1100mm with Roof, Side panel,castors,feet and 4 Brackets, No Bottom, black Front Straight
Easy Rack 800mm/42U/1100mm with Roof, Side panel,castors,feet and 4 Brackets, No Bottom, black Back
Easy Rack 800mm/42U/1100mm with Roof, Side panel,castors,feet and 4 Brackets, No Bottom, black Front Left
Easy Rack 800mm/42U/1100mm with Roof, Side panel,castors,feet and 4 Brackets, No Bottom, black Front Left
Easy Rack 800mm/42U/1100mm with Roof, Side panel,castors,feet and 4 Brackets, No Bottom, black Front Right
Easy Rack 800mm/42U/1100mm with Roof, Side panel,castors,feet and 4 Brackets, No Bottom, black Front Right
Easy Rack 800mm/42U/1100mm with Roof, Side panel,castors,feet and 4 Brackets, No Bottom, black Front Right
Easy Rack 800mm/42U/1100mm with Roof, Side panel,castors,feet and 4 Brackets, No Bottom, black Front Right
Easy Rack 800mm/42U/1100mm with Roof, Side panel,castors,feet and 4 Brackets, No Bottom, black Front Right
Easy Rack 800mm/42U/1100mm with Roof, Side panel,castors,feet and 4 Brackets, No Bottom, black Front Right
Easy Rack 800mm/42U/1100mm with Roof, Side panel,castors,feet and 4 Brackets, No Bottom, black Front Straight
Easy Rack 800mm/42U/1100mm with Roof, Side panel,castors,feet and 4 Brackets, No Bottom, black Front Straight
Easy Rack 800mm/42U/1100mm with Roof, Side panel,castors,feet and 4 Brackets, No Bottom, black Front Straight
Easy Rack 800mm/42U/1100mm with Roof, Side panel,castors,feet and 4 Brackets, No Bottom, black Front Straight
Easy Rack 800mm/42U/1100mm with Roof, Side panel,castors,feet and 4 Brackets, No Bottom, black Front Straight
Easy Rack 800mm/42U/1100mm with Roof, Side panel,castors,feet and 4 Brackets, No Bottom, black Front Straight
Easy Rack 800mm/42U/1100mm with Roof, Side panel,castors,feet and 4 Brackets, No Bottom, black Front Straight
Easy Rack 800mm/42U/1100mm with Roof, Side panel,castors,feet and 4 Brackets, No Bottom, black Back
RoHS
  • Easy Racks are reliable and affordable IT enclosures with a proven design and essential features which is suitable for server rack and network rack applications ...

  • Includes: Baying hardware, Key(s), Keyed-alike doors and side panels, Leveling feet, Mounting hardware, Pre-installed casters, Side panels

View Product Overview

ER8212 Features

Key Features

Rack Height
42U
Rack Width
19"
Easy Rack 800mm/42U/1100mm with Roof, Side panel,castors,feet and 4 Brackets, No Bottom, black
Easy Racks are reliable and affordable IT enclosures with a proven design and essential features which is suitable for server rack and network rack applications, and edge computing applications.
Includes: Baying hardware, Key(s), Keyed-alike doors and side panels, Leveling feet, Mounting hardware, Pre-installed casters, Side panels

Product Distribution

United Arab Emirates, Afghanistan, Antigua and Barbuda, Anguilla, Albania, Netherlands Antilles, Angola, Argentina, Austria, Australia, Aruba, Azerbaijan, Bosnia and Herzegovina, Barbados, Bangladesh, Belgium, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Bermuda, Bolivia, Brazil, Bahamas, Botswana, Belize, The Democratic Republic Of Congo, Switzerland, Côte d'Ivoire, Chile, Cameroon, Colombia, Serbia and Montenegro, Cyprus, Czech Republic, Germany, Djibouti, Denmark, Dominica, Dominican Republic, Algeria, Ecuador, Estonia, Egypt, Spain, Ethiopia, Finland, Fiji, France, Gabon, United Kingdom, Grenada, Georgia, French Guiana, Ghana, Gambia, Guadeloupe, Greece, Guyana, Hong Kong, Croatia, Haiti, Hungary, Indonesia, Ireland, Israel, Iraq, Iceland, Italy, Jamaica, Jordan, Kenya, Cambodia, Saint Kitts And Nevis, South Korea, Kuwait, Cayman Islands, Lebanon, Saint Lucia, Sri Lanka, Liberia, Lithuania, Luxembourg, Latvia, Morocco, Madagascar, Macedonia, Mali, Myanmar, Mongolia, Martinique, Mauritania, Malta, Mauritius, Malawi, Malaysia, Mozambique, Nigeria, Netherlands, Norway, New Zealand, Oman, Peru, Philippines, Pakistan, Poland, Puerto Rico, Portugal, Paraguay, Qatar, Reunion, Romania, Russia, Rwanda, Saudi Arabia, Sweden, Singapore, Slovenia, Slovakia, Sierra Leone, Senegal, Somalia, Suriname, Turks And Caicos Islands, Togo, Thailand, Turkmenistan, Tunisia, Turkey, Trinidad and Tobago, Taiwan, Tanzania, Ukraine, Uganda, Uruguay, Uzbekistan, Saint Vincent And The Grenadines, Venezuela, U.S. Virgin Islands, Vietnam, Yemen, Mayotte, South Africa, Zambia, Zimbabwe

Technical Specifications

Physical

Maximum Height
1991MM, 199.1CM
Maximum Width
800MM, 80.0CM
Maximum Depth
1100MM, 110.0CM
Net Weight
131.2KG
Shipping weight
140.0KG
Shipping Height
2120MM, 212.0CM
Shipping Width
1150MM, 115.0CM
Shipping Depth
850MM, 85.0CM
Color
Black
Maximum Mounting Depth
940.0MM, 93.98CM
Minimum Mounting Depth
242.0MM, 24.16CM
Front Door
18.0gauge
Vertical Posts
16.0gauge
Rear Door
19.0gauge
Weight Capacity (static load)
1199.75KG
Weight Capacity (dynamic load)
599.65KG

Conformance

Approvals
EIA-310E, UL 2416, UL 60950-1
Standard warranty
5 year repair or replace

Sustainable Offer Status

RoHS
Compliant

Options

Services