Comp USA Battery


-
Portable computer batteries for the leading brands of notebook computers.
-
Includes: User Manual
LBCCU1 Features
Comp USA Battery
Portable computer batteries for the leading brands of notebook computers.
Includes: User Manual
Replacement Notebook Batteries Features & Benefits
Compatiblity
OEM Specifications
Meets or exceeds the OEM specifications.
Product Distribution
Antigua and Barbuda, Anguilla, Netherlands Antilles, Argentina, Aruba, Barbados, Bermuda, Bolivia, Brazil, Bahamas, Belize, Canada, Chile, Colombia, Costa Rica, Cuba, Dominica, Dominican Republic, Ecuador, Falkland Islands, Grenada, Guadeloupe, Guatemala, Guyana, Honduras, Haiti, Jamaica, Saint Kitts And Nevis, Cayman Islands, Saint Lucia, Martinique, Mexico, Nicaragua, Panama, Peru, Puerto Rico, Paraguay, El Salvador, Turks And Caicos Islands, Trinidad and Tobago, United States, Uruguay, Saint Vincent And The Grenadines, Venezuela, U.S. Virgin Islands
Output
Battery Capacity (mAh)
3800
Battery Output Voltage
12.0
Input
Number of Power Cords
1
Batteries & Runtime
Battery type
Nickel Metal Hydride
Physical
Maximum Height
229MM, 22.86CM
Maximum Width
70MM, 7.0CM
Maximum Depth
140MM, 13.98CM
Net Weight
0.46KG
Shipping weight
0.92KG
Shipping Height
229MM, 22.86CM
Shipping Width
70MM, 7.0CM
Shipping Depth
140MM, 13.98CM
Conformance
Approvals
cUL Recognized, CE, UL Recognized
Standard warranty
1 year (parts only), 2 years repair or replace