Our Brands

AIS5000 400/480V 80-100KVA N+1 Redun./40-60kVA Capacity 2 Modules, 2 Mains Parallel/ Bypass Cabinet

AIS5000 400/480V 80-100KVA N+1 Redun./40-60kVA Capacity 2 Modules, 2 Mains Parallel/ Bypass Cabinet Front Left
AIS5000 400/480V 80-100KVA N+1 Redun./40-60kVA Capacity 2 Modules, 2 Mains Parallel/ Bypass Cabinet Front Left
AIS5000 400/480V 80-100KVA N+1 Redun./40-60kVA Capacity 2 Modules, 2 Mains Parallel/ Bypass Cabinet Front Left
AIS5000 400/480V 80-100KVA N+1 Redun./40-60kVA Capacity 2 Modules, 2 Mains Parallel/ Bypass Cabinet Front Left
AIS5000 400/480V 80-100KVA N+1 Redun./40-60kVA Capacity 2 Modules, 2 Mains Parallel/ Bypass Cabinet Front Right
AIS5000 400/480V 80-100KVA N+1 Redun./40-60kVA Capacity 2 Modules, 2 Mains Parallel/ Bypass Cabinet Front Straight
AIS5000 400/480V 80-100KVA N+1 Redun./40-60kVA Capacity 2 Modules, 2 Mains Parallel/ Bypass Cabinet Miscellaneous
AIS5000 400/480V 80-100KVA N+1 Redun./40-60kVA Capacity 2 Modules, 2 Mains Parallel/ Bypass Cabinet Miscellaneous
AIS5000 400/480V 80-100KVA N+1 Redun./40-60kVA Capacity 2 Modules, 2 Mains Parallel/ Bypass Cabinet Miscellaneous
AIS5000 400/480V 80-100KVA N+1 Redun./40-60kVA Capacity 2 Modules, 2 Mains Parallel/ Bypass Cabinet Miscellaneous
AIS5000 400/480V 80-100KVA N+1 Redun./40-60kVA Capacity 2 Modules, 2 Mains Parallel/ Bypass Cabinet Miscellaneous
AIS5000 400/480V 80-100KVA N+1 Redun./40-60kVA Capacity 2 Modules, 2 Mains Parallel/ Bypass Cabinet Front Left
AIS5000 400/480V 80-100KVA N+1 Redun./40-60kVA Capacity 2 Modules, 2 Mains Parallel/ Bypass Cabinet Front Left
AIS5000 400/480V 80-100KVA N+1 Redun./40-60kVA Capacity 2 Modules, 2 Mains Parallel/ Bypass Cabinet Front Right
AIS5000 400/480V 80-100KVA N+1 Redun./40-60kVA Capacity 2 Modules, 2 Mains Parallel/ Bypass Cabinet Front Straight
AIS5000 400/480V 80-100KVA N+1 Redun./40-60kVA Capacity 2 Modules, 2 Mains Parallel/ Bypass Cabinet Miscellaneous
AIS5000 400/480V 80-100KVA N+1 Redun./40-60kVA Capacity 2 Modules, 2 Mains Parallel/ Bypass Cabinet Miscellaneous
AIS5000 400/480V 80-100KVA N+1 Redun./40-60kVA Capacity 2 Modules, 2 Mains Parallel/ Bypass Cabinet Miscellaneous
AIS5000 400/480V 80-100KVA N+1 Redun./40-60kVA Capacity 2 Modules, 2 Mains Parallel/ Bypass Cabinet Miscellaneous
AIS5000 400/480V 80-100KVA N+1 Redun./40-60kVA Capacity 2 Modules, 2 Mains Parallel/ Bypass Cabinet Miscellaneous
  • Includes: Installation Guide, Mounting hardware

View Product Overview
Replacement battery
User replaceable battery not available

ISPARCAB3 Features

Key Features

Run time for load
Min-max
W
Run time for load
Enter the total load (power draw) of all devices to be protected by the UPS here. Based on the value entered we will estimate the run time that you will have during a total power outage. Adding run time increases availability by allowing the system to operate through longer outages without shutting down.

The total load (power draw) entered exceeds the maximum value for this product (0 W)

Please enter load to see estimated run time

The total load (power draw) entered is less than the minimum value for this product ({} W)

Max. Capacity Used
Max. Capacity Used
The maximum percentage of UPS capacity used to support your specified load.

Please enter load to see calculated "Max. Capacity Used"

Output Connections
(1) Hard Wire 5-wire (3PH + N + G) (Battery Backup)
Nominal Output Voltage
400V 3PH, 480V 3PH
Nominal Input Voltage
400V 3PH, 480V 3PH
Input Connections
Hard Wire 5-wire (3PH + N + G)
AIS5000 400/480V 80-100KVA N+1 Redun./40-60kVA Capacity 2 Modules, 2 Mains Parallel/ Bypass Cabinet
Includes: Installation Guide, Mounting hardware

Product Distribution

United Arab Emirates, Afghanistan, Antigua and Barbuda, Anguilla, Albania, Armenia, Netherlands Antilles, Angola, Argentina, Austria, Australia, Aruba, Azerbaijan, Bosnia and Herzegovina, Barbados, Belgium, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Bermuda, Bolivia, Brazil, Bahamas, Botswana, Belarus, Belize, Canada, The Democratic Republic Of Congo, Switzerland, Côte d'Ivoire, Chile, Cameroon, China, Colombia, Costa Rica, Cyprus, Czech Republic, Germany, Djibouti, Denmark, Dominica, Dominican Republic, Algeria, Ecuador, Estonia, Egypt, Eritrea, Spain, Ethiopia, Finland, Fiji, France, Gabon, United Kingdom, Grenada, Georgia, French Guiana, Ghana, Gambia, Guadeloupe, Greece, Guatemala, Guyana, Hong Kong, Honduras, Croatia, Haiti, Hungary, Indonesia, Ireland, Israel, India, Iraq, Iceland, Italy, Jamaica, Jordan, Japan, Kenya, Saint Kitts And Nevis, South Korea, Kuwait, Cayman Islands, Kazakhstan, Lebanon, Saint Lucia, Liberia, Lithuania, Luxembourg, Latvia, Morocco, Madagascar, Macedonia, Mali, Myanmar, Mongolia, Martinique, Mauritania, Malta, Mauritius, Malawi, Mexico, Malaysia, Mozambique, Namibia, Nigeria, Nicaragua, Netherlands, Norway, New Zealand, Oman, Panama, Peru, Philippines, Pakistan, Poland, Puerto Rico, Portugal, Paraguay, Reunion, Romania, Russia, Rwanda, Saudi Arabia, Sweden, Singapore, Slovenia, Slovakia, Sierra Leone, Senegal, Somalia, Suriname, El Salvador, Turks And Caicos Islands, Togo, Thailand, Tajikistan, Turkmenistan, Turkey, Trinidad and Tobago, Taiwan, Tanzania, Ukraine, Uganda, United States, Uruguay, Uzbekistan, Saint Vincent And The Grenadines, Venezuela, U.S. Virgin Islands, Vietnam, XF, Yemen, Mayotte, South Africa, Zambia, Zimbabwe

Technical Specifications

Output

Other Output Voltages
380 V, 415 V

Input

Input frequency
50/60 Hz

Physical

Maximum Height
1803MM, 180.3CM
Maximum Width
626MM, 62.6CM
Maximum Depth
813MM, 81.3CM
Net Weight
318.18KG
Shipping weight
363.64KG
Shipping Height
2032MM, 203.2CM
Shipping Width
1016MM, 101.6CM
Shipping Depth
1016MM, 101.6CM
Color
Grey
Units per Pallet
1.0

Environmental

Operating Temperature
0 - 40 °C
Operating Relative Humidity
0 - 95 %
Operating Elevation
0-999.9meters
Storage Temperature
-40 - 70 °C
Storage Relative Humidity
0 - 95 %
Storage Elevation
0-4500meters

Conformance

Approvals
cUL Listed, UL 1778, UL Listed
Standard warranty
2 years (parts only)

Options

Services