Our Brands

10-20KW 480V UL BATTERY BREAKER BOX

No product image
No product image
  • 10-40kVA compact 3 phase UPS power protection with excellent efficiency and optimized footprint particularly adapted for demanding industrial environments.

View Product Overview

SBB10K20G Features

10-20KW 480V UL BATTERY BREAKER BOX
10-40kVA compact 3 phase UPS power protection with excellent efficiency and optimized footprint particularly adapted for demanding industrial environments.

Product Distribution

Antigua and Barbuda, Anguilla, Netherlands Antilles, Argentina, Aruba, Barbados, Bermuda, Bolivia, Brazil, Bahamas, Belize, Canada, Chile, Colombia, Costa Rica, Dominica, Dominican Republic, Ecuador, Grenada, Guadeloupe, Guatemala, Guyana, Honduras, Haiti, Jamaica, Saint Kitts And Nevis, Cayman Islands, Saint Lucia, Martinique, Mexico, Nicaragua, Panama, Peru, Puerto Rico, Paraguay, Saudi Arabia, El Salvador, Turks And Caicos Islands, Trinidad and Tobago, Uruguay, Saint Vincent And The Grenadines, Venezuela, U.S. Virgin Islands

Technical Specifications

Input

Number of Power Cords
1

Physical

Maximum Height
451MM, 45.09CM
Maximum Width
400MM, 40.01CM
Maximum Depth
152MM, 15.24CM
Net Weight
11.82KG
Shipping weight
18.18KG
Shipping Height
508MM, 50.8CM
Shipping Width
432MM, 43.18CM
Shipping Depth
178MM, 17.78CM
Units per Pallet
1.0

Conformance

Standard warranty
1 year (parts only)

Options

Services