NetShelter SX 48U/600mm/1200mm Enclosure with Roof and Sides Grey RAL7035

NetShelter SX 48U/600mm/1200mm Enclosure with Roof and Sides Grey RAL7035 Front Left
NetShelter SX 48U/600mm/1200mm Enclosure with Roof and Sides Grey RAL7035 Front Left
NetShelter SX 48U/600mm/1200mm Enclosure with Roof and Sides Grey RAL7035 Front Left
NetShelter SX 48U/600mm/1200mm Enclosure with Roof and Sides Grey RAL7035 Front Right
NetShelter SX 48U/600mm/1200mm Enclosure with Roof and Sides Grey RAL7035 Front Straight
NetShelter SX 48U/600mm/1200mm Enclosure with Roof and Sides Grey RAL7035 Back
NetShelter SX 48U/600mm/1200mm Enclosure with Roof and Sides Grey RAL7035 Application
NetShelter SX 48U/600mm/1200mm Enclosure with Roof and Sides Grey RAL7035 Detailed
NetShelter SX 48U/600mm/1200mm Enclosure with Roof and Sides Grey RAL7035 Detailed
NetShelter SX 48U/600mm/1200mm Enclosure with Roof and Sides Grey RAL7035 Front Left
NetShelter SX 48U/600mm/1200mm Enclosure with Roof and Sides Grey RAL7035 Front Right
NetShelter SX 48U/600mm/1200mm Enclosure with Roof and Sides Grey RAL7035 Front Straight
NetShelter SX 48U/600mm/1200mm Enclosure with Roof and Sides Grey RAL7035 Back
NetShelter SX 48U/600mm/1200mm Enclosure with Roof and Sides Grey RAL7035 Application
NetShelter SX 48U/600mm/1200mm Enclosure with Roof and Sides Grey RAL7035 Detailed
NetShelter SX 48U/600mm/1200mm Enclosure with Roof and Sides Grey RAL7035 Detailed

AR3307G Features

Key Features

Rack Height
48U
Rack Width
19"
NetShelter SX 48U/600mm/1200mm Enclosure with Roof and Sides Grey RAL7035

Product Distribution

United Arab Emirates, Albania, Armenia, Angola, Austria, Azerbaijan, Bosnia and Herzegovina, Belgium, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Botswana, Belarus, The Democratic Republic Of Congo, Switzerland, Côte d'Ivoire, Cameroon, Cyprus, Czech Republic, Germany, Djibouti, Denmark, Algeria, Estonia, Egypt, Eritrea, Spain, Ethiopia, Finland, France, Gabon, Georgia, French Guiana, Ghana, Gambia, Guadeloupe, Greece, Croatia, Hungary, Ireland, Israel, Iraq, Iceland, Italy, Jordan, Kenya, Kuwait, Lebanon, Liberia, Lithuania, Luxembourg, Latvia, Morocco, Madagascar, Macedonia, Mali, Mongolia, Martinique, Mauritania, Malta, Mauritius, Malawi, Mozambique, Namibia, Nigeria, Norway, Oman, Pakistan, Poland, Portugal, Qatar, Reunion, Romania, Russia, Rwanda, Saudi Arabia, Sweden, Slovenia, Slovakia, Sierra Leone, Senegal, Somalia, Suriname, Turks And Caicos Islands, Togo, Tajikistan, Turkmenistan, Turkey, Tanzania, Ukraine, Uganda, Uzbekistan, Yemen, Mayotte, South Africa, Zambia, Zimbabwe

Technical Specifications

Physical

Maximum Height
2258MM, 225.8CM
Maximum Width
600MM, 60.0CM
Maximum Depth
1200MM, 120.0CM
Net Weight
149.55KG
Shipping weight
165.45KG
Shipping Height
2385MM, 238.5CM
Shipping Width
752MM, 75.2CM
Shipping Depth
1334MM, 133.4CM
Color
Grey
Front Door
16.0gauge
Vertical Posts
16.0gauge
Rear Door
18.0gauge
Roof
18.0gauge
Side Panels
18.0gauge
Weight Capacity (static load)
1700.97KG
Weight Capacity (dynamic load)
1020.58KG

Sustainable Offer Status

RoHS
Compliant

Options

Services