Share:

Parallel Kit 25/37.5/50 kVA UPS

GUPXCK50P

Description: Proven Industrial UPS power protection for control applications and harsh environments.

Industrial UPS Features & Benefits

  • Multiple mounting methods
    Allows for standardization on one product for use in different environments.
  • Flexible Design
    Available in a wide range of configurations to suit any operating environment
  • Plug-and-Play external batteries
    Ensures clean, uninterrupted power to the loads when adding extra runtime to the UPS.
  • Automatic self-test
    Periodic battery self-test ensures early detection of a battery that needs to be replaced.
  • Power conditioning
    Protects connected loads from surges, spikes, lightning, and other power disturbances.
  • Cold-start capable
    Provides temporary battery power when the utility power is out.
  • Automatic restart of loads after UPS shutdown
    Automatically starts up the connected equipment upon the return of utility power.
  • Wide input voltage range
    Designed for harsh electrical environments to save battery life.
  • Optional Dry Contact I/O Accessory
    Each Dry Contact I/O Accessory increases the number of input contacts by 2 and output relays by 1
  • LED Indicators
    Provide easy-to-read status of the unit and utility power conditions.
  • Intelligent battery management
    Maximizes battery performance, life, and reliability through intelligent, precision charging.
  • SmartSlot
    Customize UPS capabilities with management cards.
  • Technical support
    Our experienced technical support engineers are available to answer your questions, giving you peace of mind knowing the help you need is there when you need it.
  • User-replaceable batteries
    Increases availability by allowing a trained user to perform upgrades and replacements of the batteries reducing Mean Time to Repair (MTTR)
  • Hot-swappable batteries
    Ensures clean, uninterrupted power to protected equipment while batteries are being replaced
Product Distribution
Product Distribution

Aruba , Bermuda , Bahamas , Canada , Colombia , Costa Rica , Dominican Republic , Ecuador , Guatemala , Honduras , Haiti , Jamaica , Mexico , Nicaragua , Panama , Puerto Rico , El Salvador , Trinidad and Tobago , United States , Venezuela

Print Technical Specification

Physical

  • Maximum Height
    190mm , 19.0CM
  • Maximum Width
    355mm , 35.5CM
  • Maximum Depth
    250mm , 25.0CM
  • Net Weight
    2.94KG
  • Shipping weight
    2.94KG
  • Shipping Height
    190mm , 19.0CM
  • Shipping Width
    355mm , 35.5CM
  • Shipping Depth
    250mm , 25.0CM
Manuals and Warranties
Title
Size
Updated On
PDF

Size

4541KB

Updated On

2018-11-15

Operation manual containing information on operation, maintenance and troubleshooting for the user of the Gutor PXC 25-100 kVA UPS
Title
Size
Updated On