Galaxy VM 160 kVA UPS Single 480-480 V, 65kAIC, Start up 5x8

GVMSB160KG65S

Description: A highly compact, energy efficient, 65kAIC rated 3-phase UPS for data centers, facility and industrial applications.

Includes : Dust filter , Installation guide , Integrated network management , Seismic compliance , Start-Up Service , Top and bottom cable entry

Galaxy VM 160 kVA UPS Single 480-480 V, 65kAIC, Start up 5x8

A highly compact, energy efficient, 65kAIC rated 3-phase UPS for data centers, facility and industrial applications.

Includes: Dust filter , Installation guide , Integrated network management , Seismic compliance , Start-Up Service , Top and bottom cable entry

GVMSB160KG65S Features

Galaxy VM 160 kVA UPS Single 480-480 V, 65kAIC, Start up 5x8

  • Dry Contact inputs
    User assignable inputs allow other equipment alarms to be monitored through the power system controller
  • Dry contact output
    Provides remote notification of failures when used with APC environmental monitoring unit or system.
  • ECOnversion mode
    Operating mode that ensures ultra high efficiency while charging the batteries, conditioning the load power factor and ensuring a Class 1 output voltage regulation.
  • Integrated network management
    Provides complete remote monitoring and control of the UPS. Enables you to monitor remote UPS's from a web browser or industry standard Network Management System.
  • Lithium-ion battery
    Lithium-ion batteries provide twice the service life of a typical lead acid battery and are small, light and environmentally friendly.
  • Modbus RS-485 and Modbus TCP support
    Enables remote monitoring and interfaces with StruxureWare™ Data Center Expert, building management systems, or other third-party systems.
  • Pre-installed dust filters
    Protects the UPS from harsh environments
  • Seismic compliance
    These all-steel enclosures meet IBC Zone 2 seismic rating.
  • SmartSlot
    Customize UPS capabilities with management cards.
  • StruxureWare Data Center Expert compatible
    Enables centralized management via StruxureWare Data Center Expert.
  • Top and bottom cable entry (standard)
    Flexibility that allows the customer to decide - and at no extra cost.

Galaxy VM Features & Benefits

  • EU CoC for UPS
    Ensures that UPSs sold in the EU are highly efficient
  • ENERGY STAR for UPS
    Establishes that the efficiency of the UPS is in the top 25% of the market as verified by third party testing
  • Front-access servicing
    Simplifies installation and UPS maintenance while minimizing space requirements.
  • Multiple levels of service
    With the option of packages or individual service components, our services are structured to allow you to pick and choose what you would like APC to do for you.
  • StruxureWare Central compatible
    Enables centralized management via StruxureWare Data Center Expert.
  • Integrated network management
    Provides complete remote monitoring and control of the UPS. Enables you to monitor remote UPS's from a web browser or industry standard Network Management System.
  • LED status indicators
    Quickly understand unit and power status with visual indicators.
  • LCD graphics touch screen display
    Full color text and mimic diagrams that easily display modes of operation, systems parameters and alarms.
  • Mimic Diagram
    Allows instant access to the status of the UPS.
  • Top and bottom cable entry
    Allows cabling from the top and bottom without the need of additional cabinets providing footprint savings and flexibility to the installation.
  • Wheel mounted
    Allows for ease of handling during installation.
  • Swappable batteries
    Allows quick addition of runtime capacity or replacement of existing battery modules. Installed modules are automatically recognized by the system.
  • 5x8 Start-up service included
    Required for full coverage of factory warranty
  • Wide input voltage range
    Designed for harsh electrical environments to save battery life.
  • ECOnversion mode
    Operating mode that ensures ultra high efficiency while charging the batteries, conditioning the load power factor and ensuring a Class 1 output voltage regulation.
  • Robust operation
    No power derating in kW up to 40 degrees C or 104 degrees F.
  • Input power factor correction
    Minimizes installation costs by enabling the use of smaller generators and cabling.
  • High efficiency
    High efficiency rates that remain stable even at lower operating power levels
  • Internal backfeed protection
    Increase system defense from power anomolies.
  • Seismic compliance
    These all-steel enclosures meet IBC Zone 2 seismic rating.
  • Parallel-capacity capable
    Increases total power capacity by using multiple uninterruptible power supplies simultaneously.
  • Parallel-redundant capable
    Power the connected equipment with multiple uninterruptible power supplies to increase system redundancy
  • Advanced electrical features
    Excellent power conditioning, very low harmonic distortion through IGBT rectifier, input power factor correction, and high power efficiency
  • Energy storage flexibility
    Conventional flooded and modular battery offer along with different charging modes allows tailoring to specific back-up requirements.
  • Flexible Design
    Available in a wide range of configurations to suit any operating environment
  • Modular battery offer
    Allows replacement of batteries without the need to go to maintenence bypass while maintaining availability and continuous protection of the load
Product Distribution
Product Distribution

Antigua and Barbuda , Anguilla , Netherlands Antilles , Argentina , Aruba , Barbados , Bermuda , Bolivia , Brazil , Bahamas , Belize , Canada , Chile , Colombia , Costa Rica , Cuba , Dominica , Dominican Republic , Ecuador , Falkland Islands , Grenada , Guatemala , Guyana , Honduras , Haiti , Jamaica , Saint Kitts And Nevis , Cayman Islands , Saint Lucia , Mexico , Nicaragua , Panama , Peru , Puerto Rico , Paraguay , El Salvador , Trinidad and Tobago , United States , Uruguay , Saint Vincent And The Grenadines , Venezuela , U.S. Virgin Islands

Print Technical Specification

Output

  • Output power capacity
    144.0 KWatts / 160.0 kVA
  • Max Configurable Power (Watts)
    144.0 KWatts / 160.0 kVA
  • Nominal Output Voltage
    480V 3PH
  • Neutral Output Current
    195A
  • Output Voltage Distortion
    Less than 2%
  • Output Frequency (sync to mains)
    50/60 Hz +/-1 Hz
  • Output Frequency (not synced)
    50/60 Hz +/-1 Hz
  • Load Crest Factor
    Unlimited
  • Topology
    Double Conversion Online
  • Waveform type
    Sine wave
  • Overload Operation
    10 minutes @ 125% and 60 seconds @ 150%
  • Output Voltage THD
    < 2% linear load and <3% non-linear load
  • Output Voltage Tolerance
    +/- 1% static and +/- 3% at 100% load step
  • Bypass
    Built-in Static Bypass

Input

  • Nominal Input Voltage
    480V 3PH
  • Input frequency
    40 - 70 Hz
  • Input Connections
    Hard Wire 3-wire (3PH + G)
  • Input voltage range for main operations
    360 - 576 (480)V
  • Input voltage adjustable range for mains operation
    360 - 576 (480)V
  • Input Total Harmonic Distortion
    Less than 3% for full load
  • Type of Input Protection Required
    3-pole breaker
  • Maximum Short Circuit Withstand (Icw)
    65.0kAmps
  • Maximum Input Current
    278.0A
  • Input Power Factor at Full Load
    1.0

Batteries & Runtime

  • Battery type
    No internal battery - uses external battery system
  • Nominal Battery Voltage
    480V
  • End of Discharge Maximum Battery Current
    440.0A
  • Expected Battery Life (years)
    7 - 10
  • End of Discharge Battery Voltage
    384
  • Efficiency in Battery Operation
    95.5 %
  • Maximum Available Short Circuit Current
    65kAmps
  • Overload Operation
    60 seconds @ 125% and 30 seconds @ 150%
  • Efficiency

Communications & Management

  • Control panel
    7" Touch Screen Display
  • Audible Alarm
    Audible and visible alarms prioritized by severity
  • Emergency Power Off (EPO)
    Optional
  • Available SmartSlot™ Interface Quantity
    2

Physical

  • Maximum Height
    1970mm , 197.0CM
  • Maximum Width
    1002mm , 100.2CM
  • Maximum Depth
    854mm , 85.4CM
  • Net Weight
    678.03KG
  • Shipping weight
    719.4KG
  • Shipping Height
    2156mm , 215.6CM
  • Shipping Width
    1490mm , 149.0CM
  • Shipping Depth
    1060mm , 106.0CM
  • Color
    White

Environmental

  • Operating Temperature
    0 - 40 °C
  • Operating Relative Humidity
    0 - 95 %
  • Operating Elevation
    0-999.9meters
  • Storage Temperature
    -15 - 40 °C
  • Storage Relative Humidity
    0 - 95 %
  • Storage Elevation
    0-14763.6meters
  • Audible noise at 1 meter from surface of unit
    65.0dBA
  • Online thermal dissipation
    21160.0BTU/hr
  • Protection Class
    IP 20

Conformance

  • Approvals
    cUL Listed, EN/IEC 62040-3, ENERGY STAR V1.0 (USA), FCC Part 15 Class A, IBC 2012 and CBC2013 to Sds=2.02g , OSHPD, UL 1778
  • Standard warranty
    1 year on-site repair or replace with factory authorized Start-Up

Sustainable Offer Status

  • Proposition 65 Warning
    Available in Documentation tab

General

  • Bypass Protection Device
    400.0
  • Max Bypass Input Current
    217.0A
Manuals and Warranties
Title
Size
Updated On
PDF

Size

3924KB

Updated On

2018-11-06

Operation Manual containing information on operation, maintenance and troubleshooting for the user of the Galaxy VM system
PDF

Size

13706KB

Updated On

2018-08-14

Provides the certified electrician with information on how to install and connect the Galaxy VM UPS
PDF

Size

1602KB

Updated On

2018-06-18

Contains information on storage conditions and how to unpack the Galaxy VM cabinets
Brochure
Title
Size
Updated On
PDF

Size

1883KB

Updated On

2018-06-12

product spec brochure with Feature/benefits, tech specs
Design/Configuration
Title
Size
Updated On
PDF

Size

2562KB

Updated On

2018-09-11

Contains Technical data, Facility planning, drawings, options
PDF

Size

258KB

Updated On

2018-06-15

Battery runtimes for modular battery offer
Agency Approvals
Title
Size
Updated On
PDF

Size

77KB

Updated On

2018-06-19

Certificate of Origin
PDF

Size

2774KB

Updated On

2018-06-14

pre-approval lettter for OSHPD certification
PDF

Size

75KB

Updated On

2018-06-12

PDF

Size

184KB

Updated On

2018-02-27

UL listing of Galaxy VM 160/180/225kVA UPS
PDF

Size

151KB

Updated On

2017-08-30

Energy Efficiency Star Certification for Galaxy VM
Bid Spec
Title
Size
Updated On
PDF

Size

204KB

Updated On

2018-06-11

Guide Specification
Source ZIP

Size

63KB

Updated On

2018-06-11

Guide Specification
Title
Size
Updated On
Galaxy VM 65kA, System One Line
Galaxy VM 65kA, Package
Galaxy VM 65kA, Mechanicals
BIM Models, UPS, Galaxy VM

Firmware Upgrades

Firmware Upgrades
Part Number
Updated On

Firmware Upgrades

PowerNet MIB v4.2.6

Part Number

SFPMIB426

Updated On

2018-01-24
StruxureWare Data Center Expert
Part Number
Updated On

StruxureWare Data Center Expert

StruxureWare Data Center Expert Virtual Machine Activation Key - Physical/Paper SKU

Compatible With: Windows 2000 , WinNT/Intel

Part Number

AP94VMACT

Updated On

2002-01-15
User manual for the StruxureWare Data Center Expert v7.6.0 virtual appliance
To list the new features, fixed issues, known issues, and upgrade instructions for StruxureWare Data Center Expert v7.6.0

StruxureWare Data Center Expert

StruxureWare Data Center Expert; 100 Node License Only

Compatible With: Windows 2000 , WinNT/Intel

Part Number

AP95100

Updated On

2002-01-15
User manual for the StruxureWare Data Center Expert v7.6.0 virtual appliance
User manual for StruxureWare Data Center Expert v7.6.0

StruxureWare Data Center Expert

Apple iPhone Application v2.0.0

Compatible With: Windows 2000 , WinNT/Intel

Part Number

SFAPIPAP200

Updated On

2002-01-15
The StruxureWare Central mobile application provides an overview of active alarms and device details for InfraStruxure Central 6.2 and StruxureWare Central 6.3 and 7.x servers.

StruxureWare Data Center Expert

StruxureWare Data Center Expert; 25 Node License Only

Compatible With: Windows 2000 , WinNT/Intel

Part Number

AP9525

Updated On

2002-01-15
User manual for the StruxureWare Data Center Expert v7.6.0 virtual appliance
User manual for StruxureWare Data Center Expert v7.6.0

StruxureWare Data Center Expert

StruxureWare Data Center Expert; 1000 Node License Only

Compatible With: Windows 2000 , WinNT/Intel

Part Number

AP951000

Updated On

2002-01-15
User manual for the StruxureWare Data Center Expert v7.6.0 virtual appliance
User manual for StruxureWare Data Center Expert v7.6.0

StruxureWare Data Center Expert

StruxureWare Data Center Expert; 500 Node License Only

Compatible With: Windows 2000 , WinNT/Intel

Part Number

AP95500

Updated On

2002-01-15
User manual for the StruxureWare Data Center Expert v7.6.0 virtual appliance
User manual for StruxureWare Data Center Expert v7.6.0

StruxureWare Data Center Expert

StruxureWare Data Center Expert Modbus TCP Output Module

Compatible With: Windows 2000 , WinNT/Intel

Part Number

AP95MODBUS

Updated On

2002-01-15
PowerChute Network Shutdown
Part Number
Updated On

PowerChute Network Shutdown

PowerChute Network Shutdown v4.2

Compatible With: Mac OS X , Solaris , Microsoft Hyper-V , Windows Server 2008 , Windows Server 2012 , Solaris , HP-UX , Linux , Solaris , AIX , Windows Server 2008 , Windows Server 2012 , Linux , Solaris

Part Number

SFPCNS42

Updated On

2016-08-23

PowerChute Network Shutdown

PowerChute Network Shutdown v4.2 for Virtualization

Compatible With: VMware Virtual Appliance , VMware ESXi , VMware ESX , Microsoft Hyper-V , Windows Server 2008 , Windows Server 2012

Part Number

SFPCNS42-V

Updated On

2017-12-21
Additional Software
Part Number
To list the new features, fixed issues, known issues, and upgrade instructions for StruxureWare Data Center Expert v7.6.0
User manual for the StruxureWare Data Center Expert v7.6.0 virtual appliance
User manual for the StruxureWare Data Center Expert v7.6.0 virtual appliance
User manual for the StruxureWare Data Center Expert v7.6.0 virtual appliance
User manual for the StruxureWare Data Center Expert v7.6.0 virtual appliance
User manual for the StruxureWare Data Center Expert v7.6.0 virtual appliance
User manual for the StruxureWare Data Center Expert v7.6.0 virtual appliance
User manual for the StruxureWare Data Center Expert v7.6.0 virtual appliance
User manual for the StruxureWare Data Center Expert v7.6.0 virtual appliance
User manual for the StruxureWare Data Center Expert v7.6.0 virtual appliance
User manual for the StruxureWare Data Center Expert v7.6.0 virtual appliance
User manual for the StruxureWare Data Center Expert v7.6.0 virtual appliance
User manual for the StruxureWare Data Center Expert v7.6.0 virtual appliance
User manual for StruxureWare Data Center Expert v7.6.0
User manual for the StruxureWare Data Center Expert v7.6.0 virtual appliance
User manual for the StruxureWare Data Center Expert v7.6.0 virtual appliance
User manual for StruxureWare Data Center Expert v7.6.0
User manual for StruxureWare Data Center Expert v7.6.0
User manual for the StruxureWare Data Center Expert v7.6.0 virtual appliance
User manual for the StruxureWare Data Center Expert v7.6.0 virtual appliance
User manual for the StruxureWare Data Center Expert v7.6.0 virtual appliance
User manual for the StruxureWare Data Center Expert v7.6.0 virtual appliance
User manual for StruxureWare Data Center Expert v7.6.0
User manual for the StruxureWare Data Center Expert v7.6.0 virtual appliance
User manual for StruxureWare Data Center Expert v7.6.0
User manual for StruxureWare Data Center Expert v7.6.0
User manual for StruxureWare Data Center Expert v7.6.0
User manual for StruxureWare Data Center Expert v7.6.0
User manual for the StruxureWare Data Center Expert v7.6.0 virtual appliance
User manual for StruxureWare Data Center Expert v7.6.0
User manual for StruxureWare Data Center Expert v7.6.0
The StruxureWare Central mobile application provides an overview of active alarms and device details for InfraStruxure Central 6.2 and StruxureWare Central 6.3 and 7.x servers.
To list the new features, fixed issues, known issues, and upgrade instructions for StruxureWare Data Center Expert v7.6.0
Sheet included with the product to inform users the installation manual is available online
User manual for StruxureWare Data Center Expert v7.6.0
Details the integration of the Management Pack for Operations Manager 2007 with StruxureWare Data Center Expert
User manual for StruxureWare Data Center Expert v7.6.0
User manual for StruxureWare Data Center Expert v7.6.0
User manual for StruxureWare Data Center Expert v7.6.0
User manual for StruxureWare Data Center Expert v7.6.0
User manual for StruxureWare Data Center Expert v7.6.0
User manual for StruxureWare Data Center Expert v7.6.0
User manual for StruxureWare Data Center Expert v7.6.0
User manual for StruxureWare Data Center Expert v7.6.0
User manual for StruxureWare Data Center Expert v7.6.0
User manual for the StruxureWare Data Center Expert v7.6.0 virtual appliance
User manual for StruxureWare Data Center Expert v7.6.0
User manual for the StruxureWare Data Center Expert v7.6.0 virtual appliance
User manual for StruxureWare Data Center Expert v7.6.0
User manual for StruxureWare Data Center Expert v7.6.0
User manual for StruxureWare Data Center Expert v7.6.0
User manual for the StruxureWare Data Center Expert v7.6.0 virtual appliance
User manual for the StruxureWare Data Center Expert v7.6.0 virtual appliance
User manual for the StruxureWare Data Center Expert v7.6.0 virtual appliance
User manual for StruxureWare Data Center Expert v7.6.0
User manual for StruxureWare Data Center Expert v7.6.0
User manual for the StruxureWare Data Center Expert v7.6.0 virtual appliance
User manual for StruxureWare Data Center Expert v7.6.0
User manual for the StruxureWare Data Center Expert v7.6.0 virtual appliance
User manual for StruxureWare Data Center Expert v7.6.0
User manual for StruxureWare Data Center Expert v7.6.0
User manual for the StruxureWare Data Center Expert v7.6.0 virtual appliance
User manual for StruxureWare Data Center Expert v7.6.0
User manual for the StruxureWare Data Center Expert v7.6.0 virtual appliance
User manual for the StruxureWare Data Center Expert v7.6.0 virtual appliance
User manual for the StruxureWare Data Center Expert v7.6.0 virtual appliance
User manual for the StruxureWare Data Center Expert v7.6.0 virtual appliance
User manual for the StruxureWare Data Center Expert v7.6.0 virtual appliance
User manual for the StruxureWare Data Center Expert v7.6.0 virtual appliance
User manual for StruxureWare Data Center Expert v7.6.0
User manual for StruxureWare Data Center Expert v7.6.0
User manual for StruxureWare Data Center Expert v7.6.0
User manual for StruxureWare Data Center Expert v7.6.0
User manual for the StruxureWare Data Center Expert v7.6.0 virtual appliance
User manual for the StruxureWare Data Center Expert v7.6.0 virtual appliance
User manual for StruxureWare Data Center Expert v7.6.0
User manual for StruxureWare Data Center Expert v7.6.0
User manual for StruxureWare Data Center Expert v7.6.0
User manual for the StruxureWare Data Center Expert v7.6.0 virtual appliance
User manual for StruxureWare Data Center Expert v7.6.0
User manual for StruxureWare Data Center Expert v7.6.0
User manual for StruxureWare Data Center Expert v7.6.0
User manual for the StruxureWare Data Center Expert v7.6.0 virtual appliance
User manual for the StruxureWare Data Center Expert v7.6.0 virtual appliance
User manual for the StruxureWare Data Center Expert v7.6.0 virtual appliance
Details the integration of the Management Pack for Operations Manager 2007 with StruxureWare Data Center Expert
User manual for StruxureWare Data Center Expert v7.6.0
User manual for StruxureWare Data Center Expert v7.6.0
User manual for StruxureWare Data Center Expert v7.6.0
User manual for StruxureWare Data Center Expert v7.6.0
User manual for StruxureWare Data Center Expert v7.6.0
User manual for StruxureWare Data Center Expert v7.6.0
User manual for StruxureWare Data Center Expert v7.6.0
User manual for StruxureWare Data Center Expert v7.6.0
To list the new features, fixed issues, known issues, and upgrade instructions for StruxureWare Data Center Expert v7.6.0
User manual for StruxureWare Data Center Expert v7.6.0
User manual for StruxureWare Data Center Expert v7.6.0
User manual for StruxureWare Data Center Expert v7.6.0
User manual for StruxureWare Data Center Expert v7.6.0
User manual for StruxureWare Data Center Expert v7.6.0
User manual for StruxureWare Data Center Expert v7.6.0
User manual for the StruxureWare Data Center Expert v7.6.0 virtual appliance
User manual for the StruxureWare Data Center Expert v7.6.0 virtual appliance
User manual for the StruxureWare Data Center Expert v7.6.0 virtual appliance
User manual for StruxureWare Data Center Expert v7.6.0
User manual for the StruxureWare Data Center Expert v7.6.0 virtual appliance
User manual for StruxureWare Data Center Expert v7.6.0
User manual for the StruxureWare Data Center Expert v7.6.0 virtual appliance
User manual for StruxureWare Data Center Expert v7.6.0
User manual for the StruxureWare Data Center Expert v7.6.0 virtual appliance
User manual for the StruxureWare Data Center Expert v7.6.0 virtual appliance
User manual for StruxureWare Data Center Expert v7.6.0
User manual for StruxureWare Data Center Expert v7.6.0
User manual for the StruxureWare Data Center Expert v7.6.0 virtual appliance
User manual for StruxureWare Data Center Expert v7.6.0
User manual for the StruxureWare Data Center Expert v7.6.0 virtual appliance
User manual for the StruxureWare Data Center Expert v7.6.0 virtual appliance

Category

Sub-Category


Galaxy VM UPS Modular Battery Cabinet Narrow for 6 battery modules

Narrow modular battery cabinet with up to a 6 string modular battery capacity. To be used with the GVMMBTU modular battery string. Batteries are not included in the sku and must be purchased separately.

2 Years of Remote Monitoring Service for (1) Node

A 7x24 monitoring service that acts as a primary or secondary support function. Trained technicians will monitor the health status of the physical infrastructure to help diagnose, notify and resolve problems before they become critical.

StruxureWare Data Center Expert; 100 Node License Only

A vendor-neutral, scalable monitoring software which collects, organizes, and distributes critical alerts, surveillance video and key information, providing a unified view of complex physical infrastructure environments from anywhere on the network

StruxureWare Data Center Expert; 1000 Node License Only

A vendor-neutral, scalable monitoring software which collects, organizes, and distributes critical alerts, surveillance video and key information, providing a unified view of complex physical infrastructure environments from anywhere on the network

Apple iPhone Application v2.0.0

The StruxureWare Central Apps for iPhone and iPad bring information to the user's fingertips. The same active alarms, history, device groups, and current sensor values found in the StruxureWare Central desktop interface are available on your apple device. NEW FOR 2.0 Alarm Acknowledgment, Commenting, Suppression, Camera View, Graphic Reporting and SSL Connection are now available. With this mobile app, users can log-on and log-off any of their servers in the same session. Information changes every time the user refreshes screens for near real-time monitoring of data center infrastructure health. Users have the ability to comment and view comments on alarms as well as manipulate acknowledgements and suppression. TO DOWNLOAD to iPhone or iPad, click on the “App Store” application, choose “Search”, type in “StruxureWare Central”, and download the free app. Note: This mobile app requires StruxureWare Central 6.3 minimum, and iPhone / iPad iOS 4.3.2 or higher.

SFAPIPAP200
Li-ion Batt Conversion Srvc w-(6) Type G Rack IEC Solution - Electrical Refit Quoted Separately

Installation, maintenance, replacement or removal of your UPS batteries, choose the battery service and stay ahead of potential failures

Li-ion Batt Conversion Srvc w-(5) Type G Rack IEC Solution - Electrical Refit Quoted Separately

Installation, maintenance, replacement or removal of your UPS batteries, choose the battery service and stay ahead of potential failures

StruxureWare Data Center Expert Modbus TCP Output Module

The add-on Modbus TCP Output Module enables connection to Building Management Systems through ethernet transmission, ensuring fast data transmission.

2 Years of Remote Monitoring Service for (100) Nodes

A 7x24 monitoring service that acts as a primary or secondary support function. Trained technicians will monitor the health status of the physical infrastructure to help diagnose, notify and resolve problems before they become critical.

StruxureWare Data Center Expert Enterprise

StruxureWare Data Center Expert Enterprise scales up to 4025 devices and 250 surveillance cameras.


Show results per page

Related Products, Accessories & Services

View all accessories and replacement batteries for this product