Our Brands

Uniflair Floorstand 610mm (24in) - Frame 4

Uniflair Floorstand 610mm (24in) - Frame 4 Front Left
Uniflair Floorstand 610mm (24in) - Frame 4 Front Left
Uniflair Floorstand 610mm (24in) - Frame 4 Front Left
Uniflair Floorstand 610mm (24in) - Frame 4 Front Left

ACFS76095 Features

Uniflair Floorstand 610mm (24in) - Frame 4

Product Distribution

Antigua and Barbuda, Anguilla, Netherlands Antilles, Argentina, Aruba, Barbados, Bermuda, Bolivia, Brazil, Bahamas, Belize, Colombia, Costa Rica, Dominica, Dominican Republic, Ecuador, Grenada, Guatemala, Guyana, Honduras, Haiti, Jamaica, Saint Kitts And Nevis, Cayman Islands, Saint Lucia, Mexico, Nicaragua, Panama, Peru, Puerto Rico, Paraguay, El Salvador, Trinidad and Tobago, Uruguay, Saint Vincent And The Grenadines, Venezuela, U.S. Virgin Islands

Technical Specifications

Physical

Maximum Height
610MM, 61.0CM
Maximum Width
1300MM, 130.0CM
Maximum Depth
855MM, 85.5CM
Net Weight
39.46KG
Shipping weight
42.64KG
Shipping Height
711MM, 71.1CM
Shipping Width
1422MM, 142.2CM
Shipping Depth
965MM, 96.5CM

Sustainable Offer Status

RoHS
Compliant

Options

Services