Our Brands

Split Unit Ceiling Mount Evaporator 6KW 208-230/1/60

Split Unit Ceiling Mount Evaporator 6KW 208-230/1/60 Front Right
Split Unit Ceiling Mount Evaporator 6KW 208-230/1/60 Front Right
Split Unit Ceiling Mount Evaporator 6KW 208-230/1/60 Front Right
Split Unit Ceiling Mount Evaporator 6KW 208-230/1/60 Front Right
  • Split system units and integrated free-cooling systems for outdoor installations

  • Includes: Installation guide, Operations and maintenance manual

View Product Overview

UCF0341I Features

Split Unit Ceiling Mount Evaporator 6KW 208-230/1/60
Split system units and integrated free-cooling systems for outdoor installations
Includes: Installation guide, Operations and maintenance manual
  • Air filtration
    Removes dirt and other particulates from the intake air for cleaner supply air.
  • Automatic restart
    Returns the unit to its last operating status in the event of a power failure.
  • Building Management Systems
    Units are designed to work with the most common BMS systems including BACnet and Modbus.
  • Cost Efficient
    Budget conscious solution to enhance airflow within enclosure
  • Direct Free Cooling
    Utilizes outdoor air when ambient air temperature can help support cooling loads.
  • Dry contact output
    Provides remote notification of failures when used with APC environmental monitoring unit or system.
  • Dual fans
    Provides fault tolerance in the event of a fan failure.
  • Ease of Use
    Simplifies future planning by allowing side to side equipment to be placed anywhere in the data center.
  • Economization
    Achieved by utilizing cool ambient air during winter months to take advantage of economizer hours and eliminating compressor operation.
  • Electronically Commutated Fans
    Provide the highest efficiency and reduce total power consumption by matching the airflow requirements to the heat load of the data center.
  • LED status indicators
    Quickly understand unit and power status with visual indicators.
  • Microprocessor controller
    The system is controlled by a microprocessor, with an 80-character LCD backlit alphanumeric display, that provides communication and alarm indication.
  • Network interface
    Provides management by connecting the device directly to the network with a dedicated IP address, avoiding the need for a proxy such as a server. Management is available via Web browser, Telnet or SSH. Notification features inform you of problems as they occur.
  • Remote monitoring support
    Web-based service that serves as a second set of eyes into the health of a company's physical infrastructure. Experienced professionals work non-stop to provide 24-hour monitoring and to help diagnose problems before they become critical.
  • Service monitoring
    All the monitoring devices on board the unit allow for preventive maintenance and a check of the working condition of the system while its in operation.
  • Temperature Display
    Monitors and displays temperature to prevent overheating.

Uniflair Ceiling Mounted Split Room Cooling Features & Benefits

Availability

Active response control
Monitors and actively adjusts cooling capacity to ensure proper server inlet temperatures. Through the microprocessor controller, visibility into the operation and status of the unit is provided.
Dual power inputs
(Optional) Dual power supplies for incoming power redundancy
Direct Free Cooling
Utilizes outdoor air when ambient air temperature can help support cooling loads.
Scroll compressors
Utilize few moving parts for increased reliability and life expectancy.

Serviceability

Service monitoring
All the monitoring devices on board the unit allow for preventive maintenance and a check of the working condition of the system while its in operation.
Easy service access
Allows for all serviceable components to be replaced/maintained by easily accessible panels/doors.

Manageability

Microprocessor controller
Provides proactive control and real-time monitoring via a four line, eighty character, alphanumeric display.
Building management system integration
Send alarms and data points allowing you to manage critical building infrastructure from a single system.
Network interface
Provides management by connecting the device directly to the network with a dedicated IP address, avoiding the need for a proxy such as a server. Management is available via Web browser, Telnet or SSH. Notification features inform you of problems as they occur.

Product Distribution

Antigua and Barbuda, Anguilla, Netherlands Antilles, Argentina, Aruba, Barbados, Bermuda, Bolivia, Brazil, Bahamas, Belize, Canada, Chile, Colombia, Costa Rica, Dominica, Dominican Republic, Ecuador, Grenada, Guatemala, Guyana, Honduras, Haiti, Jamaica, Saint Kitts And Nevis, Cayman Islands, Saint Lucia, Mexico, Nicaragua, Panama, Peru, Puerto Rico, Paraguay, El Salvador, Trinidad and Tobago, United States, Uruguay, Saint Vincent And The Grenadines, Venezuela, U.S. Virgin Islands

Technical Specifications

Input

Input frequency
60 Hz
Maximum Overcurrent Protection
15.0A
Minimum Circuit Amp Capacity
5.0

Communications & Management

Control panel
Multifunction LCD status and control console

Physical

Maximum Height
330MM, 33.0CM
Maximum Width
950MM, 95.0CM
Maximum Depth
1049MM, 104.9CM
Net Weight
75.02KG
Shipping weight
97.52KG
Shipping Height
551MM, 55.1CM
Shipping Width
1379MM, 137.9CM
Shipping Depth
1181MM, 118.1CM
Color
White

Environmental

Operating Elevation
0 - 609.6meters

Conformance

Approvals
ETL

General

Air Discharge Patterns
Horizontal
Air Flow
513.48lps
Compressor Type
Scroll
Intake Air
Rear return
Piping Connections
SWT

Options

Services