Our Brands

R-134a Connection Kit - Rotolock, 2 Supply, 2 Return

R-134a Connection Kit - Rotolock, 2 Supply, 2 Return Front Left
R-134a Connection Kit - Rotolock, 2 Supply, 2 Return Front Left
R-134a Connection Kit - Rotolock, 2 Supply, 2 Return Front Left
R-134a Connection Kit - Rotolock, 2 Supply, 2 Return Front Left
  • Close-coupled, pumped refrigerant cooling for medium to large data center

View Product Overview

ACAC21010 Features

R-134a Connection Kit - Rotolock, 2 Supply, 2 Return
Close-coupled, pumped refrigerant cooling for medium to large data center

InRow Pumped Refrigerant Features & Benefits

Total cost of Ownership

Variable speed fans
Variable speed fans reduce energy consumption during off-peak cooling periods.
Row-based architecture
Captures hot exhaust air directly from the IT equipment, thereby increasing the unit's sensible cooling capacity over traditional cooling architectures.

Manageability

Real-Time capacity monitoring
Real-time display of current and available cooling.
Building management system integration
Send alarms and data points allowing you to manage critical building infrastructure from a single system.
Microprocessor controller
Provides proactive control and real-time monitoring via a four line, eighty character, alphanumeric display.

Serviceability

Easy service access
Allows for all serviceable components to be replaced/maintained by easily accessible panels/doors.

Agility

Scalable densities
Allows for higher densities to be achieved by integrating containment with room, row and rack cooling system architectures.
Modular design
Modular design provides scalable solutions to add cooling as demand increases.

Availability

Predictable cooling
Placing the unit in the row of racks moves the source of cooling closer to the heat load. This eliminates air mixing and provides a predictable cooling architecture.
Rack inlet control
Rack inlet control guarantees inlet temperature to IT equipment.
Active response controls
Monitors and actively adjusts cooling capacity to ensure proper server inlet temperatures. Through the microprocessor controller, visibility into the operation and health of the unit is provided.
Dual A-B power inputs
Draws power from the UPS for power protection with dual feeds for redundancy.
No minimum heat load requirement
Refrigerant cooling system will operate from 0 - 100% of the design capacity

Product Distribution

Afghanistan, Antigua and Barbuda, Anguilla, Netherlands Antilles, Argentina, Aruba, Barbados, Bermuda, Bolivia, Bahamas, Belize, Colombia, Dominica, Dominican Republic, Ecuador, Fiji, Grenada, Guadeloupe, Guatemala, Guyana, Honduras, Haiti, Jamaica, Cambodia, Saint Kitts And Nevis, Saint Lucia, Luxembourg, Myanmar, Martinique, Nicaragua, Panama, Peru, Puerto Rico, Paraguay, El Salvador, Turks And Caicos Islands, Trinidad and Tobago, Uruguay, Saint Vincent And The Grenadines, Venezuela, U.S. Virgin Islands

Technical Specifications

Physical

Maximum Height
38MM, 3.8CM
Maximum Width
38MM, 3.8CM
Maximum Depth
140MM, 14.0CM
Net Weight
0.82KG
Shipping weight
1.45KG
Shipping Height
64MM, 6.4CM
Shipping Width
127MM, 12.7CM
Shipping Depth
254MM, 25.4CM

Options

Services