Our Brands

NetworkAIR FM DX Glycol Cooled w/ Econ 460-480V / 60Hz, Upflow R

NetworkAIR FM DX Glycol Cooled w/ Econ 460-480V / 60Hz, Upflow R Front Left
NetworkAIR FM DX Glycol Cooled w/ Econ 460-480V / 60Hz, Upflow R Front Left
NetworkAIR FM DX Glycol Cooled w/ Econ 460-480V / 60Hz, Upflow R Front Left
NetworkAIR FM DX Glycol Cooled w/ Econ 460-480V / 60Hz, Upflow R Front Left
NetworkAIR FM DX Glycol Cooled w/ Econ 460-480V / 60Hz, Upflow R Front Straight
NetworkAIR FM DX Glycol Cooled w/ Econ 460-480V / 60Hz, Upflow R Detailed
NetworkAIR FM DX Glycol Cooled w/ Econ 460-480V / 60Hz, Upflow R Detailed
NetworkAIR FM DX Glycol Cooled w/ Econ 460-480V / 60Hz, Upflow R Detailed
NetworkAIR FM DX Glycol Cooled w/ Econ 460-480V / 60Hz, Upflow R Detailed
NetworkAIR FM DX Glycol Cooled w/ Econ 460-480V / 60Hz, Upflow R Front Left
NetworkAIR FM DX Glycol Cooled w/ Econ 460-480V / 60Hz, Upflow R Front Left
NetworkAIR FM DX Glycol Cooled w/ Econ 460-480V / 60Hz, Upflow R Front Straight
NetworkAIR FM DX Glycol Cooled w/ Econ 460-480V / 60Hz, Upflow R Detailed
NetworkAIR FM DX Glycol Cooled w/ Econ 460-480V / 60Hz, Upflow R Detailed
NetworkAIR FM DX Glycol Cooled w/ Econ 460-480V / 60Hz, Upflow R Detailed
NetworkAIR FM DX Glycol Cooled w/ Econ 460-480V / 60Hz, Upflow R Detailed
  • Modular Floor Mount Precision Air Conditioning for environmentally sensitive equipment areas.

View Product Overview

ACFM402GE Features

NetworkAIR FM DX Glycol Cooled w/ Econ 460-480V / 60Hz, Upflow R
Modular Floor Mount Precision Air Conditioning for environmentally sensitive equipment areas.

NetworkAIR FM Features & Benefits

Serviceability

Front service access
The system has full service, front access for routine servicing of components. Front access also narrows the footprint of the system making it possible for units to be placed side by side.

Total cost of Ownership

Dedicated dehumidification
Boosts system efficiency by adding latent capacity without overcooling or increasing the requirement for reheat (N/A chilled water systems).
SCR electric reheat
Modulates capacity to save energy. Exacting amounts of reheat loaded equally on all three phases.

Manageability

Dew point humidity control
Humidification control can be set to dew point control instead of relative humidity control. Warmer return air temperatures can result in over-humidification when set for relative humidity control. Dew point control uses the moisture content of the air for humidification demand.
Microprocessor controller
Provides proactive control and real-time monitoring via a four line, eighty character, alphanumeric display.
Network interface
Provides management by connecting the device directly to the network with a dedicated IP address, avoiding the need for a proxy such as a server. Management is available via Web browser, Telnet or SSH. Notification features inform you of problems as they occur.
Programmable input/output contacts
Allows device contacts to be connected to the air conditioner and mapped to customer outputs or system alarms.
Redundant group control
Allows up to 4 groups of precision air conditioners to communicate with each other for redundancy, demand fighting prevention, mode assist, and global sharing of certain settings.

Protection

Air filtration
Removes dirt and other particulates from the intake air for cleaner supply air.
Double-walled panels
Separates insulation from the air stream, which prevents periodic maintenance of the insulation and reduces noise levels. Small particles of insulation can be picked up by the air stream if not isolated.

Availability

Direct drive motors
Stress on bearings is nearly eliminated, increasing useful life. Allows integral fan/motor assembly to be factory balanced, which lowers vibration and expedites startup.
Steam humidifier
Humidity is managed through a self-contained steam canister humidifier for maximum efficiency and ease of maintenance. The pure-steam canister maintains consistent capacity output, and requires very little scheduled maintenance.
Tandem scroll compressors
Quiet and efficient operation of scroll compressors, connected on a common circuit for staged capacity control (N/A chilled water systems).
Variable frequency drives
Enables the fans to be soft started, saving energy during power up. Controlling the motor speed simplifies the adjustment for static pressure and gives the option of back-draft prevention.

Product Distribution

Antigua and Barbuda, Anguilla, Netherlands Antilles, Aruba, Barbados, Bermuda, Bolivia, Brazil, Bahamas, Belize, Canada, Chile, Colombia, Costa Rica, Dominica, Dominican Republic, Ecuador, Grenada, Guadeloupe, Guatemala, Guyana, Honduras, Haiti, Jamaica, Saint Kitts And Nevis, Cayman Islands, Saint Lucia, Martinique, Mexico, Nicaragua, Panama, Puerto Rico, Paraguay, El Salvador, Turks And Caicos Islands, Trinidad and Tobago, United States, Uruguay, Saint Vincent And The Grenadines, Venezuela, U.S. Virgin Islands

Technical Specifications

Conformance

Standard warranty
1 year

Options

Services