Our Brands

MGE Galaxy PW 100kVA 480V

MGE Galaxy PW 100kVA 480V Front Left
MGE Galaxy PW 100kVA 480V Front Left
MGE Galaxy PW 100kVA 480V Front Left
MGE Galaxy PW 100kVA 480V Front Left
MGE Galaxy PW 100kVA 480V Front Left
MGE Galaxy PW 100kVA 480V Front Left
  • 150-225kVA robust 3 phase UPS power protection designed to meet a wide range of requirements from medium data centers to industrial and facilities applications

  • Includes: Installation guide, User manual

View Product Overview

GLPW100KG Features

Key Features

Run time for load
Min-max
W
Run time for load
Enter the total load (power draw) of all devices to be protected by the UPS here. Based on the value entered we will estimate the run time that you will have during a total power outage. Adding run time increases availability by allowing the system to operate through longer outages without shutting down.

The total load (power draw) entered exceeds the maximum value for this product (90000 W)

Please enter load to see estimated run time

The total load (power draw) entered is less than the minimum value for this product ({} W)

Max. Capacity Used
Max. Capacity Used
The maximum percentage of UPS capacity used to support your specified load.

Please enter load to see calculated "Max. Capacity Used"

Output power capacity
90.0kWatts / 100.0kVA
Nominal Output Voltage
480V 3PH
Nominal Input Voltage
480V 3PH
Input Connections
Hard wire 4-wire (3P + E)
MGE Galaxy PW 100kVA 480V
150-225kVA robust 3 phase UPS power protection designed to meet a wide range of requirements from medium data centers to industrial and facilities applications
Includes: Installation guide, User manual
  • Audible alarms
    Provides notification of changing utility power and UPS power conditions
  • Automatic internal bypass
    Pure static bypass switch without bridging contactor securing a fast and reliable transfer to and from bypass, rated for 125% nominal load.
  • Front-access servicing
    Simplifies installation and UPS maintenance while minimizing space requirements.
  • Generator compatible
    Ensures clean, uninterrupted power to protected equipment when generator power is used.
  • LCD graphics display
    Text and mimic diagrams that display modes of operation, system parameters and alarms.
  • LED status indicators
    Quickly understand unit and power status with visual indicators.
  • Manual maintenance bypass
    Reduces installation costs by eliminating the need for an external mechanical bypass.
  • Network manageable
    Most models provide remote power management options of the UPS over the network. Many do not have NMC embedded.
  • Parallel-capacity capable
    Increases total power capacity by using multiple uninterruptible power supplies simultaneously.
  • Parallel-redundant capable
    Increases the overall system availability, 2 units running in parallel with active load sharing.

MGE Galaxy PW Features & Benefits

Availability

Dual mains input
Increases availability by allowing the UPS to be connected to two separate power sources.
Temperature-compensated battery charging
Prolongs battery life by regulating the charge voltage according to battery temperature.
Parallel-capacity capability
Increases total power capacity by using multiple uninterruptible power supplies simultaneously.
Parallel-redundant capability
Powers the connected equipment with multiple uninterruptible power supplies and redundant fan design to increase system redundancy.
Frequency and voltage regulation
Gives higher application availability by correcting poor frequency and voltage conditions without using the battery.
Generator compatible
Ensures clean, uninterrupted power to protected equipment when generator power is used.

Manageability

LED status indicators
Quickly understand unit and power status with visual indicators.
Network management capability
Full-featured network management interfaces that provide standards-based management via Web, SNMP, and Telnet.
LCD graphics display
Text and mimic diagrams that display modes of operation, system parameters and alarms.

Serviceability

Multiple levels of service
With the option of packages or individual service components, our services are structured to allow you to pick and choose based on your needs.
Technical support
Our experienced technical support engineers are available to answer your questions, giving you peace of mind knowing the help you need is there when you need it.
Front-access servicing
Simplifies installation and UPS maintenance while minimizing space requirements.

Product Distribution

Antigua and Barbuda, Anguilla, Netherlands Antilles, Argentina, Aruba, Barbados, Bermuda, Bolivia, Brazil, Bahamas, Belize, Canada, Chile, Colombia, Costa Rica, Dominica, Dominican Republic, Ecuador, Grenada, Guadeloupe, Guatemala, Guyana, Honduras, Haiti, Jamaica, Saint Kitts And Nevis, Cayman Islands, Saint Lucia, Martinique, Mexico, Nicaragua, Panama, Peru, Puerto Rico, Paraguay, El Salvador, Turks And Caicos Islands, Trinidad and Tobago, United States, Uruguay, Saint Vincent And The Grenadines, Venezuela, U.S. Virgin Islands

Technical Specifications

Output

Max Configurable Power (Watts)
90.0kWatts / 100.0kVA
Efficiency at Full Load
93.5 %
Output Voltage Distortion
Less than 7 %
Output Frequency (sync to mains)
60 Hz Sync to mains
Other Output Voltages
208 V, 600 V
Topology
Double conversion online
Waveform type
Sine wave
Overload Operation
10 minutes at 125% and 60 seconds at 150%
Output Voltage THD
< 2% linear load and < 3% non-linear load
Output Voltage Tolerance
+/- 2% static and 100% load step

Input

Input frequency
60 Hz +/- 3 Hz
Input voltage range for main operations
408 - 552 (480 V)V
Efficiency at Full Load
93.5 %
Input Total Harmonic Distortion
Less than 7 % for full load
Type of Input Protection Required
3-pole circuit breaker
Other Input Voltages
208 V, 600 V
Input Power Factor at Full Load
0.9

Batteries & Runtime

Battery type
VRLA
Nominal Battery Voltage
480 V
Expected Battery Life (years)
5 - 10
Extendable Run Time
1
Efficiency in Battery Operation
95.0 %

Communications & Management

Control panel
Multifunction LCD status and control console
Available SmartSlot™ Interface Quantity
2

Physical

Maximum Height
1905MM, 190.5CM
Maximum Width
1219MM, 121.9CM
Maximum Depth
838MM, 83.8CM
Net Weight
1386.36KG
Shipping weight
1409.09KG
Shipping Height
2108MM, 210.8CM
Shipping Width
1321MM, 132.1CM
Shipping Depth
940MM, 94.0CM
Color
Light grey

Environmental

Operating Temperature
0 - 40 °C
Operating Relative Humidity
0 - 95 %
Operating Elevation
0 - 1015.9meters
Storage Temperature
-20 - 45 °C
Storage Relative Humidity
0 - 95 %
Storage Elevation
0 - 12192meters
Audible noise at 1 meter from surface of unit
68.0dBA
Online thermal dissipation
48046.0BTU/hr

Conformance

Approvals
cUL listed, FCC part 15 class A, UL 1778
Standard warranty
1 year repair or replace

General

Bypass Connection
4 wire (3P + N)

Options

Services