Our Brands

MGE Galaxy 3500 Input Transformer MCCB 208/208 10-30kVA Floormount

MGE Galaxy 3500 Input Transformer MCCB 208/208 10-30kVA Floormount Front Left
MGE Galaxy 3500 Input Transformer MCCB 208/208 10-30kVA Floormount Front Left
MGE Galaxy 3500 Input Transformer MCCB 208/208 10-30kVA Floormount Front Left
MGE Galaxy 3500 Input Transformer MCCB 208/208 10-30kVA Floormount Front Right
MGE Galaxy 3500 Input Transformer MCCB 208/208 10-30kVA Floormount Front Straight
MGE Galaxy 3500 Input Transformer MCCB 208/208 10-30kVA Floormount Back
MGE Galaxy 3500 Input Transformer MCCB 208/208 10-30kVA Floormount Miscellaneous
MGE Galaxy 3500 Input Transformer MCCB 208/208 10-30kVA Floormount Front Left
MGE Galaxy 3500 Input Transformer MCCB 208/208 10-30kVA Floormount Front Right
MGE Galaxy 3500 Input Transformer MCCB 208/208 10-30kVA Floormount Front Straight
MGE Galaxy 3500 Input Transformer MCCB 208/208 10-30kVA Floormount Back
MGE Galaxy 3500 Input Transformer MCCB 208/208 10-30kVA Floormount Miscellaneous
RoHS
  • Bypass cabinet with 208/208 integrated input transformer

  • Includes: Installation guide

View Product Overview

G35TSBPXFM10K30F Features

Key Features

Run time for load
Min-max
W
Run time for load
Enter the total load (power draw) of all devices to be protected by the UPS here. Based on the value entered we will estimate the run time that you will have during a total power outage. Adding run time increases availability by allowing the system to operate through longer outages without shutting down.

The total load (power draw) entered exceeds the maximum value for this product (0 W)

Please enter load to see estimated run time

The total load (power draw) entered is less than the minimum value for this product ({} W)

Max. Capacity Used
Max. Capacity Used
The maximum percentage of UPS capacity used to support your specified load.

Please enter load to see calculated "Max. Capacity Used"

Nominal Output Voltage
208V 3PH
Nominal Input Voltage
208V 3PH
MGE Galaxy 3500 Input Transformer MCCB 208/208 10-30kVA Floormount
Bypass cabinet with 208/208 integrated input transformer
Includes: Installation guide

Galaxy 3500 Features & Benefits

Total cost of Ownership

Temperature-compensated battery charging
Prolongs battery life by regulating the charge voltage according to battery temperature.
Input Power Factor Correction
Minimizes installation costs by enabling the use of smaller generators and cabling.
Excellent footprint
Small UPS footprint provides maximum usage of valuable electrical room floorspace

Serviceability

Multiple levels of service
With the option of packages or individual service components, our services are structured to allow you to pick and choose what you would like APC to do for you.
User-replaceable air filters
Enables quick and simple replacement of air filters.
Front-access servicing
Simplifies installation and UPS maintenance while minimizing space requirements.
Technical support
Our experienced technical support engineers are available to answer your questions, giving you peace of mind knowing the help you need is there when you need it.
Battery replacement without tools
Enables fast battery replacement, lowering Mean Time to Repair (MTTR).

Sustainability

EU CoC for UPS
Ensures that UPSs sold in the EU are highly efficient

Availability

Dual mains input
Increases availability by allowing the UPS to be connected to two separate power sources.
Automatic internal bypass
Supplies utility power to the connected loads in the event of a UPS power overload or fault.
Advanced electrical features
Excellent power conditioning, very low harmonic distortion through IGBT rectifier, input power factor correction, and high power efficiency
Frequency and voltage regulation
Gives higher application availability by correcting poor frequency and voltage conditions without using the battery.
Hot-swappable batteries
Ensures clean, uninterrupted power to protected equipment while batteries are being replaced
Generator compatible
Ensures clean, uninterrupted power to protected equipment when generator power is used.
Parallel-capacity capable
Increases total power capacity by using multiple uninterruptible power supplies simultaneously.

Manageability

LCD graphics display
Text and mimic diagrams that display modes of operation, system parameters and alarms.
Environmental monitoring
Prevent equipment failure from a full range of threatening environmental conditions.
Built-in Web/SNMP management
Full-featured management via a Web browser as well as comprehensive management from a Network Management System.
Audible alarms
Provides notification of changing utility power and UPS power conditions

Product Distribution

Antigua and Barbuda, Anguilla, Netherlands Antilles, Argentina, Aruba, Barbados, Bermuda, Bolivia, Brazil, Bahamas, Belize, Canada, Chile, Colombia, Costa Rica, Dominica, Dominican Republic, Ecuador, Grenada, Guatemala, Guyana, Honduras, Haiti, Jamaica, Saint Kitts And Nevis, Cayman Islands, Saint Lucia, Mexico, Nicaragua, Panama, Peru, Puerto Rico, Paraguay, El Salvador, Turks And Caicos Islands, Trinidad and Tobago, United States, Uruguay, Saint Vincent And The Grenadines, Venezuela, U.S. Virgin Islands

Technical Specifications

Output

Input

Input frequency
60 Hz

Physical

Maximum Height
1487MM, 148.7CM
Maximum Width
351MM, 35.1CM
Maximum Depth
837MM, 83.7CM
Net Weight
330.91KG
Shipping weight
365.0KG
Shipping Height
1664MM, 166.37CM
Shipping Width
724MM, 72.39CM
Shipping Depth
1105MM, 110.49CM

Environmental

Operating Temperature
0 - 40 °C
Operating Relative Humidity
0 - 95 %
Operating Elevation
0 - 3048meters
Storage Temperature
0 - 45 °C
Storage Relative Humidity
0 - 95 %
Storage Elevation
0 - 9144meters

Conformance

Approvals
CSA, CSA C22.2 No 107.1, UL 1778
Standard warranty
1 year repair or replace

Sustainable Offer Status

RoHS
Compliant

Options

Services