Our Brands

MGE EPS 8000 External Batteries

MGE EPS 8000 External Batteries Front Left
MGE EPS 8000 External Batteries Front Left
MGE EPS 8000 External Batteries Front Left
MGE EPS 8000 External Batteries Front Left
MGE EPS 8000 External Batteries Front Right
MGE EPS 8000 External Batteries Front Straight
MGE EPS 8000 External Batteries Back
MGE EPS 8000 External Batteries Front Left
MGE EPS 8000 External Batteries Front Left
MGE EPS 8000 External Batteries Front Right
MGE EPS 8000 External Batteries Front Straight
MGE EPS 8000 External Batteries Back
  • 555-1100kVA robust 3 phase UPS power protection UPS systems with adaptability to meet the unique requirements of medium to large data centers, buildings and critical ...

  • Includes: Installation guide, User manual

View Product Overview

E8TBAT Features

MGE EPS 8000 External Batteries
555-1100kVA robust 3 phase UPS power protection UPS systems with adaptability to meet the unique requirements of medium to large data centers, buildings and critical industrial processes
Includes: Installation guide, User manual
  • Front Access
    Installation and maintenance of all components can be carried out without access to the rear or sides of the cabinet.

EPS 8000 Features & Benefits

Compatiblity

Parallel capability
Multiple units can be placed in parallel to meet power capacity and redundancy requirements
Output synchronization to external source
UPS systems can be synchronized with any other independent source for use with downstream static transfer switches.

Availability

High availability architecture
Different running modes : hot stand-by, integrated parallel, or centralized static switch for multi-modules leading to availability architectures

Manageability

Intuitive monitoring
Step by step navigation and menu screens for critical system information and data. Information is easy to access and presented in a very intuitive way.

Product Distribution

Antigua and Barbuda, Anguilla, Netherlands Antilles, Aruba, Barbados, Bermuda, Bahamas, Belize, Colombia, Dominica, Dominican Republic, Ecuador, Grenada, Guadeloupe, Guatemala, Guyana, Honduras, Haiti, Jamaica, Saint Kitts And Nevis, Cayman Islands, Saint Lucia, Martinique, Nicaragua, Panama, Puerto Rico, El Salvador, Turks And Caicos Islands, Trinidad and Tobago, Saint Vincent And The Grenadines, Venezuela, U.S. Virgin Islands

Technical Specifications

Batteries & Runtime

Battery type
External battery system
Battery mounting
Enclosed battery cabinet

Physical

Color
Grey

Environmental

Operating Temperature
0 - 40 °C
Operating Relative Humidity
5 - 90 %
Operating Elevation
0 - 1015.9meters
Storage Temperature
-20 - 45 °C
Storage Relative Humidity
5 - 90 %
Storage Elevation
0 - 9144meters

Conformance

Approvals
cUL listed, FCC part 15 class A, UL 1778
Standard warranty
1 year repair or replace

Options

Services