Our Brands

Kirk Key Kit for Maintenance Bypass Cabinet for Galaxy VS/VL

Kirk Key Kit for Maintenance Bypass Cabinet for Galaxy VS/VL Front Straight
Kirk Key Kit for Maintenance Bypass Cabinet for Galaxy VS/VL Front Straight
Kirk Key Kit for Maintenance Bypass Cabinet for Galaxy VS/VL Front Straight
Kirk Key Kit for Maintenance Bypass Cabinet for Galaxy VS/VL Front Straight
  • Kirk key kit (SKRU) for the maintenance bypass cabinet. It locks the internal breakers to ensure the correct sequence during maintenance. It is installed by the ...

View Product Overview

GVSOPT004 Features

Kirk Key Kit for Maintenance Bypass Cabinet for Galaxy VS/VL
Kirk key kit (SKRU) for the maintenance bypass cabinet. It locks the internal breakers to ensure the correct sequence during maintenance. It is installed by the Schneider Electric Field Service Representative during start-up.

Product Distribution

Antigua and Barbuda, Anguilla, Netherlands Antilles, Aruba, Barbados, Belgium, Bermuda, Brazil, Bahamas, Belize, Canada, Chile, Colombia, Costa Rica, Dominican Republic, Ecuador, Guatemala, Guyana, Honduras, Haiti, Italy, Jamaica, Japan, Saint Kitts And Nevis, Mexico, Nicaragua, Panama, Philippines, Puerto Rico, El Salvador, Turks And Caicos Islands, Trinidad and Tobago, Taiwan, United States, Venezuela, U.S. Virgin Islands

Technical Specifications

Physical

Maximum Height
250MM, 25.0CM
Maximum Width
300MM, 30.0CM
Maximum Depth
300MM, 30.0CM
Net Weight
6.0KG
Shipping weight
6.0KG
Shipping Height
255MM, 25.5CM
Shipping Width
305MM, 30.5CM
Shipping Depth
305MM, 30.5CM

Environmental

Operating Temperature
0 - 40 °C
Storage Temperature
-25 - 55 °C

Sustainable Offer Status

PEP
Available in Documentation tab

Options

Services