Our Brands

InfraStruXure 20kW, 208V

InfraStruXure 20kW, 208V Front Left
InfraStruXure 20kW, 208V Front Left
InfraStruXure 20kW, 208V Front Left
InfraStruXure 20kW, 208V Front Left
InfraStruXure 20kW, 208V Front Right
InfraStruXure 20kW, 208V Front Straight
InfraStruXure 20kW, 208V Application
InfraStruXure 20kW, 208V Application
InfraStruXure 20kW, 208V Application
InfraStruXure 20kW, 208V Miscellaneous
InfraStruXure 20kW, 208V Miscellaneous
InfraStruXure 20kW, 208V Detailed
InfraStruXure 20kW, 208V Detailed
InfraStruXure 20kW, 208V Front Left
InfraStruXure 20kW, 208V Front Left
InfraStruXure 20kW, 208V Front Right
InfraStruXure 20kW, 208V Front Straight
InfraStruXure 20kW, 208V Application
InfraStruXure 20kW, 208V Application
InfraStruXure 20kW, 208V Application
InfraStruXure 20kW, 208V Miscellaneous
InfraStruXure 20kW, 208V Miscellaneous
InfraStruXure 20kW, 208V Detailed
InfraStruXure 20kW, 208V Detailed
RoHS
  • High-performance, right-sized, modular, scalable 3 phase UPS (10-100kW 208V, 100-500kW 480V, 16-500kW 400V) for any size data center or facility

  • Includes: Installation guide, Network management card, Pre-installed whips, Start-up service, User manual

View Product Overview

ISX20K20F Features

Key Features

Run time for load
Min-max
W
Run time for load
Enter the total load (power draw) of all devices to be protected by the UPS here. Based on the value entered we will estimate the run time that you will have during a total power outage. Adding run time increases availability by allowing the system to operate through longer outages without shutting down.

The total load (power draw) entered exceeds the maximum value for this product (20000 W)

Please enter load to see estimated run time

The total load (power draw) entered is less than the minimum value for this product ({} W)

Max. Capacity Used
Max. Capacity Used
The maximum percentage of UPS capacity used to support your specified load.

Please enter load to see calculated "Max. Capacity Used"

Output power capacity
20.0kWatts / 20.0kVA
Nominal Output Voltage
120V, 208V, 208V 3PH
Nominal Input Voltage
208V 3PH
Input Connections
Hard wire 5-wire (3P + N + E)
InfraStruXure 20kW, 208V
High-performance, right-sized, modular, scalable 3 phase UPS (10-100kW 208V, 100-500kW 480V, 16-500kW 400V) for any size data center or facility
Includes: Installation guide, Network management card, Pre-installed whips, Start-up service, User manual

Symmetra PX Features & Benefits

Total cost of Ownership

5x8 Start-up service included
Required for full coverage of factory warranty
Input Power Factor Correction
Minimizes installation costs by enabling the use of smaller generators and cabling.
Generator compatible
Ensures clean, uninterrupted power to protected equipment when generator power is used.
Fully-rated power kVA equals kW
Reduces cost by eliminating the need for an oversized UPS for Power Factor Corrected (PFC) loads.

Sustainability

EU CoC for UPS
Ensures that UPSs sold in the EU are highly efficient

Agility

SmartSlot
Customize UPS capabilities with management cards.
Scalable power capacity
Reduces UPS over-sizing costs today by allowing quick power upgrades, within the same footprint, later.
Programmable frequency
Ensures compatibility with different input frequencies.

Manageability

Audible alarms
Provides notification of changing utility power and UPS power conditions
LED status indicators
Quickly understand unit and power status with visual indicators.
Integrates with StruxureWare Data Center Expert
An IT-ready, scalable access monitoring system that collects, organizes, and distributes critical alerts, surveillance video and key information, providing a unified view of complex physical infrastructure environments from anywhere on the network

Availability

Network manageable
Most models provide remote power management options of the UPS over the network. Many do not have NMC embedded.
Redundant Intelligence Modules
Provides higher availability to the UPS connected loads by giving redundant communication paths to critical UPS functions.
Power Modules connected in parallel
Enhances availability by allowing immediate, seamless recovery from isolated module failures.
User-replaceable power modules
Enables simple upgrades and replacements of the Power Modules.
User-replaceable batteries
Increases availability by allowing a trained user to perform upgrades and replacements of the batteries reducing Mean Time to Repair (MTTR)
Swappable power modules
Allows quick addition of power capacity or replacement of existing power modules. Installed modules are automatically recognized by the system.
Modular design
Provides scalability, N+1 redundancy, fast serviceability, and reduced maintenance requirements via self-diagnosing, swappable, and field-replaceable modules.
Configurable for N+1 internal redundancy
Provides high availability through redundancy by allowing configuration with one more Power Module than is necessary to support the connected load.
Battery modules connected in parallel
Delivers higher availability through redundant batteries.
Automatic internal bypass
Supplies utility power to the connected loads in the event of a UPS power overload or fault.

Product Distribution

Antigua and Barbuda, Anguilla, Netherlands Antilles, Argentina, Aruba, Barbados, Bermuda, Bolivia, Bahamas, Belize, Canada, Colombia, Costa Rica, Dominica, Dominican Republic, Ecuador, Grenada, Guadeloupe, Guatemala, Guyana, Honduras, Haiti, Jamaica, Saint Kitts And Nevis, Cayman Islands, Saint Lucia, Martinique, Nicaragua, Panama, Peru, Puerto Rico, Paraguay, El Salvador, Turks And Caicos Islands, Trinidad and Tobago, United States, Uruguay, Saint Vincent And The Grenadines, Venezuela, U.S. Virgin Islands

Technical Specifications

Output

Max Configurable Power (Watts)
20.0kWatts / 20.0kVA
Output Voltage Note
Configurable for 208 or 240 nominal output voltage
Output Voltage Distortion
Less than 5 %
Output Frequency (sync to mains)
57 - 63 Hz For 60 Hz nominal Sync to mains, 60 Hz +/- 0.1 % For 60 Hz nominal Unsynchronised
Topology
Double conversion online
Waveform type
Sine wave
Bypass
Built-in maintenance bypass, Built-in static bypass

Input

Input frequency
50/60 Hz +/- 3 Hz Auto-sensing
Input voltage range for main operations
177 - 240V
Input Power Factor at Full Load
0.99

Batteries & Runtime

Battery type
Lead-acid battery
Included Battery Modules
2
Typical recharge time
2hour(s)
Replacement Battery
Battery Slots Empty
2
Expected Battery Life (years)
3 - 5
RBC Quantity
1
Battery Charge Power (Watts)
2.675kWatts
Extended Run Options

Communications & Management

Interface Port(s)
DB-9 RS-232, Smart-Slot
Pre-Installed SmartSlot™ Cards
Control panel
Multifunction LCD status and control console
Audible Alarm
Alarm when on battery : distinctive low battery alarm : configurable delays
Emergency Power Off (EPO)
Yes
Available SmartSlot™ Interface Quantity
2

Physical

Maximum Height
2070MM, 207.0CM
Maximum Width
610MM, 61.0CM
Maximum Depth
902MM, 90.2CM
Net Weight
819.55KG
Shipping weight
842.27KG
Shipping Height
2311MM, 231.1CM
Shipping Width
749MM, 74.9CM
Shipping Depth
1054MM, 105.4CM
Color
Black

Environmental

Operating Temperature
0 - 40 °C
Operating Relative Humidity
0 - 95 %
Operating Elevation
0 - 3048meters
Storage Temperature
-15 - 40 °C
Storage Relative Humidity
0 - 95 %
Storage Elevation
0 - 15240meters
Audible noise at 1 meter from surface of unit
58.0dBA
Online thermal dissipation
5942.0BTU/hr
Protection Class
NEMA 1

Conformance

Approvals
CSA C22.2 No 107.3-05, FCC part 15 class A, UL 1778
Standard warranty
1 year on-site repair or replace with factory authorized Start-Up

Sustainable Offer Status

RoHS
Compliant
Proposition 65 Warning
Available in Documentation tab

Options

Services