IBM ThinkPad A20, A20M, A20P Notebook Battery

IBM ThinkPad A20, A20M, A20P Notebook Battery Front Left
IBM ThinkPad A20, A20M, A20P Notebook Battery Front Left
IBM ThinkPad A20, A20M, A20P Notebook Battery Front Left
IBM ThinkPad A20, A20M, A20P Notebook Battery Front Left
IBM ThinkPad A20, A20M, A20P Notebook Battery Front Left
IBM ThinkPad A20, A20M, A20P Notebook Battery Front Left
  • Portable computer batteries for the leading brands of notebook computers.

  • Includes: User Manual

View Product Overview

LBCIB17 Features

IBM ThinkPad A20, A20M, A20P Notebook Battery
Portable computer batteries for the leading brands of notebook computers.
Includes: User Manual

Replacement Notebook Batteries Features & Benefits

Compatiblity

OEM Specifications
Meets or exceeds the OEM specifications.

Product Distribution

Antigua and Barbuda, Anguilla, Netherlands Antilles, Argentina, Aruba, Barbados, Bermuda, Bolivia, Brazil, Bahamas, Belize, Canada, Chile, Colombia, Costa Rica, Cuba, Dominica, Dominican Republic, Ecuador, Falkland Islands, Grenada, Guadeloupe, Guatemala, Guyana, Honduras, Haiti, Jamaica, Saint Kitts And Nevis, Cayman Islands, Saint Lucia, Martinique, Mexico, Nicaragua, Panama, Peru, Puerto Rico, Paraguay, El Salvador, Turks And Caicos Islands, Trinidad and Tobago, United States, Uruguay, Saint Vincent And The Grenadines, Venezuela, U.S. Virgin Islands

Technical Specifications

Output

Battery Capacity (mAh)
5400
Battery Output Voltage
10.8

Input

Number of Power Cords
1

Batteries & Runtime

Battery type
Lithium Ion
Battery mounting
Enclosed battery cartridge
Battery Volt-Amp-Hour Capacity
6

Physical

Maximum Height
267MM, 26.67CM
Maximum Width
57MM, 5.72CM
Maximum Depth
19MM, 1.91CM
Net Weight
0.68KG
Shipping weight
0.91KG
Shipping Height
267MM, 26.67CM
Shipping Width
57MM, 5.72CM
Shipping Depth
19MM, 1.91CM
Color
Black

Environmental

Operating Temperature
10 - 40 °C
Operating Relative Humidity
0 - 95 %
Operating Elevation
0-15000meters
Storage Temperature
0 - 55 °C
Storage Relative Humidity
0 - 95 %
Storage Elevation
0-15000meters

Conformance

Approvals
CE
Standard warranty
1 year repair or replace

Options

Services